您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
293 - WN 1 DRILL
Gühring
Drilling
Drilling into the full
Taper shank twist drills
Powered by
CAD模型選擇
{guehring/catalog_drilling/catalog_drilling_into_full/catalog_taper_shank_drill/catalog_293.prj},{NB=293 22.000},{J21=293 22.000},{A11=22},{C12=20},{B3=525.000},{B4=480.300},{B5=600},{B6=500},{B71=519.800},{D1=2},{D7=1.182},{E1=130},{B7=5.200},{C4=80.000},{D3=38},{H22=0},{BLD=1},{ID12000=9002930220000},{ID12100=0},{C14=8},{C15=5},{C2=20},{D4=90},{G31=0},{G5=0},{H21=0},{J7=0},{J23=SPIRALBOHRER},{J22=HSS SPIRALB,SPEZ.LG. 22,000 WN 1RN GT100},{J3=GG},{H3=HSS},{J1=WN 1},{J8=BVB},{C11=MKG},{NSM=DIN4000-81},{F1=R},{H11=HSS},{H5=DAMPF ANGELASSEN},{D2=R},{J6=MKG00202085$$$$},{J61=MKG20C0020$$$$},{DATE=2018-08-06},{ID10000=GÜHRING KG},{ID10001=GG},{ID10002=9002930220000.dxf},{ID10003=9002930220000.stp},{ID10004=9002930220000_prop.xml},{ID10005=A_9002930220000.xml},{ID11001=HSS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
J21
Item ID
ⁿ/ₐ
J23
Item Description
ⁿ/ₐ
J22
Item Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A11
Cutting Diameter min
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
B3
Protruding Length
[mm]
B4
Usable Length
[mm]
B5
Overall Length
[mm]
B6
Flute Length
[mm]
B71
Function Length
[mm]
D1
Number of Cutting Edges
ⁿ/ₐ
D7
Weight
[kg]
NSM
Standard of Characteristics
ⁿ/ₐ
E1
Point Angle, Step Included Angle
[Grad]
F1
Cutting Direction
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
B7
Point Length
[mm]
C4
Shank Length
[mm]
D2
Helix Direction
ⁿ/ₐ
D3
Helix Angle
[Grad]
H22
Coolant Exit Style Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J61
Connection Code, Machine Side ISO 13399
ⁿ/ₐ
293 14.000
293 14.000
SPIRALBOHRER
HSS SPIRALB,SPEZ.LG. 14,0...
GG
HSS
WN 1
BVB
14
MKG
20
538.000
488.000
600
500
534.700
2
0.544
DIN4000-81
130
R
HSS
FASEN-NITRIERT
3.300
65.500
R
38
0
1
MKG00102085$$$$
MKG20C0010$$$$
293 15.000
293 15.000
SPIRALBOHRER
HSS SPIRALB,SPEZ.LG. 15,0...
GG
HSS
WN 1
BVB
15
MKG
20
525.000
487.000
600
500
521.500
2
0.610
DIN4000-81
130
R
HSS
FASEN-NITRIERT
3.500
80.000
R
38
0
1
MKG00202085$$$$
MKG20C0020$$$$
293 16.000
293 16.000
SPIRALBOHRER
HSS SPIRALB,SPEZ.LG. 16,0...
GG
HSS
WN 1
BVB
16
MKG
20
525.000
486.000
600
500
521.200
2
0.679
DIN4000-81
130
R
HSS
FASEN-NITRIERT
3.800
80.000
R
38
0
1
MKG00202085$$$$
MKG20C0020$$$$
293 17.000
293 17.000
SPIRALBOHRER
HSS SPIRALB,SPEZ.LG. 17,0...
GG
HSS
WN 1
BVB
17
MKG
20
525.000
485.000
600
500
521.000
2
0.751
DIN4000-81
130
R
HSS
DAMPF ANGELASSEN
4.000
80.000
R
38
0
1
MKG00202085$$$$
MKG20C0020$$$$
293 18.000
293 18.000
SPIRALBOHRER
HSS SPIRALB,SPEZ.LG. 18,0...
GG
HSS
WN 1
BVB
18
MKG
20
525.000
483.800
600
500
520.800
2
0.829
DIN4000-81
130
R
HSS
DAMPF ANGELASSEN
4.200
80.000
R
38
0
1
MKG00202085$$$$
MKG20C0020$$$$
293 19.000
293 19.000
SPIRALBOHRER
HSS SPIRALB,SPEZ.LG. 19,0...
GG
HSS
WN 1
BVB
19
MKG
20
525.000
483.000
600
500
520.500
2
0.910
DIN4000-81
130
R
HSS
DAMPF ANGELASSEN
4.500
80.000
R
38
0
1
MKG00202085$$$$
MKG20C0020$$$$
293 20.000
293 20.000
SPIRALBOHRER
HSS SPIRALB,SPEZ.LG. 20,0...
GG
HSS
WN 1
BVB
20
MKG
20
525.000
482.000
600
500
520.300
2
0.996
DIN4000-81
130
R
HSS
DAMPF ANGELASSEN
4.700
80.000
R
38
0
1
MKG00202085$$$$
MKG20C0020$$$$
293 21.000
293 21.000
SPIRALBOHRER
HSS SPIRALB,SPEZ.LG. 21,0...
GG
HSS
WN 1
BVB
21
MKG
20
525.000
481.200
600
500
520.100
2
1.087
DIN4000-81
130
R
HSS
DAMPF ANGELASSEN
4.900
80.000
R
38
0
1
MKG00202085$$$$
MKG20C0020$$$$
293 22.000
293 22.000
SPIRALBOHRER
HSS SPIRALB,SPEZ.LG. 22,0...
GG
HSS
WN 1
BVB
22
MKG
20
525.000
480.300
600
500
519.800
2
1.182
DIN4000-81
130
R
HSS
DAMPF ANGELASSEN
5.200
80.000
R
38
0
1
MKG00202085$$$$
MKG20C0020$$$$
293 23.000
293 23.000
SPIRALBOHRER
HSS SPIRALB,SPEZ.LG. 23,0...
GG
HSS
WN 1
BVB
23
MKG
20
525.000
479.000
600
500
519.600
2
1.281
DIN4000-81
130
R
HSS
DAMPF ANGELASSEN
5.400
80.000
R
38
0
1
MKG00202085$$$$
MKG20C0020$$$$
293 24.000
293 24.000
SPIRALBOHRER
HSS SPIRALB,SPEZ.LG. 24,0...
GG
HSS
WN 1
BVB
24
MKG
20
506.000
454.000
600
475
500.400
2
1.355
DIN4000-81
130
R
HSS
DAMPF ANGELASSEN
5.600
99.000
R
38
0
1
MKG00302085$$$$
MKG20C0030$$$$
293 25.000
293 25.000
SPIRALBOHRER
HSS SPIRALB,SPEZ.LG. 25,0...
GG
HSS
WN 1
BVB
25
MKG
20
506.000
453.000
600
475
500.100
2
1.672
DIN4000-81
130
R
HSS
DAMPF ANGELASSEN
5.900
99.000
R
38
0
1
MKG00302085$$$$
MKG20C0030$$$$
293 26.000
293 26.000
SPIRALBOHRER
HSS SPIRALB,SPEZ.LG. 26,0...
GG
HSS
WN 1
BVB
26
MKG
20
506.000
452.000
600
475
499.900
2
1.788
DIN4000-81
130
R
HSS
DAMPF ANGELASSEN
6.100
99.000
R
38
0
1
MKG00302085$$$$
MKG20C0030$$$$
293 28.000
293 28.000
SPIRALBOHRER
HSS SPIRALB,SPEZ.LG. 28,0...
GG
HSS
WN 1
BVB
28
MKG
20
506.000
450.000
600
475
499.400
2
2.033
DIN4000-81
130
R
HSS
DAMPF ANGELASSEN
6.600
99.000
R
38
0
1
MKG00302085$$$$
MKG20C0030$$$$
293 30.000
293 30.000
SPIRALBOHRER
HSS SPIRALB,SPEZ.LG. 30,0...
GG
HSS
WN 1
BVB
30
MKG
20
506.000
448.000
600
475
499.000
2
2.296
DIN4000-81
130
R
HSS
DAMPF ANGELASSEN
7.000
99.000
R
38
0
1
MKG00302085$$$$
MKG20C0030$$$$
293 32.000
293 32.000
SPIRALBOHRER
HSS SPIRALB,SPEZ.LG. 32,0...
GG
HSS
WN 1
BVB
32
MKG
20
482.500
421.000
600
450
475.000
2
3.396
DIN4000-81
130
R
HSS
DAMPF ANGELASSEN
7.500
124.000
R
38
0
1
MKG00402085$$$$
MKG20C0040$$$$
293 35.000
293 35.000
SPIRALBOHRER
HSS SPIRALB,SPEZ.LG. 35,0...
GG
HSS
WN 1
BVB
35
MKG
20
482.500
418.000
600
450
474.300
2
3.953
DIN4000-81
130
R
HSS
DAMPF ANGELASSEN
8.200
124.000
R
38
0
1
MKG00402085$$$$
MKG20C0040$$$$
293 38.000
293 38.000
SPIRALBOHRER
HSS SPIRALB,SPEZ.LG. 38,0...
GG
HSS
WN 1
BVB
38
MKG
20
482.500
416.000
600
450
473.600
2
4.560
DIN4000-81
130
R
HSS
DAMPF ANGELASSEN
8.900
124.000
R
38
0
1
MKG00402085$$$$
MKG20C0040$$$$
293 40.000
293 40.000
SPIRALBOHRER
HSS SPIRALB,SPEZ.LG. 40,0...
GG
HSS
WN 1
BVB
40
MKG
20
482.500
414.000
600
450
473.100
2
4.992
DIN4000-81
130
R
HSS
DAMPF ANGELASSEN
9.400
124.000
R
38
0
1
MKG00402085$$$$
MKG20C0040$$$$
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表