您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Dual rod, male dual swivel rings RU57
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Brass push-in fittings for INCH tubes and UNF or NPT thread
Dual rod, male dual swivel rings (RU57)
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/brass_push_in_fittings_for_inch_tubes/dual_rod_male_dual_swivel_rings_ru57/dual_rod_male_dual_swivel_rings_ru57.prj},{NB=2U57010},{CODE=2U57010},{REF=RU57},{DI=5/16},{DIIXY=0.31250},{F=1/8 NPT},{CHINCH=0.512},{CHMM=13},{P=6.2},{L=49.6},{L1=40.6},{L2=15.5},{L3=7.75},{E=14.0},{E1=13.8},{INFO=Catalogue},{VER=6},{FX=10.2870}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
DIIXY
Diameter
[mm]
F
[mm]
CHINCH
[Inch]
CHMM
[mm]
P
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
E
[mm]
E1
[mm]
INFO
Catalogue
ⁿ/ₐ
2U57001
2U57001
RU57
5/32
0.15625
10-32 UNF
0.354
9
4.5
40.4
30.2
11.5
5.80
9.5
9.5
Catalogue
2U57002
2U57002
RU57
5/32
0.15625
1/8 NPT
0.512
13
6.2
42.6
40.6
15.5
7.75
14.0
9.5
Catalogue
2U57007
2U57007
RU57
1/4
0.25000
10-32 UNF
0.354
9
4.5
47.0
30.2
11.5
5.80
9.5
11.8
Catalogue
2U57008
2U57008
RU57
1/4
0.25000
1/8 NPT
0.512
13
6.2
46.0
40.6
15.5
7.75
14.0
11.8
Catalogue
2U57009
2U57009
RU57
1/4
0.25000
1/4 NPT
5/8
16
8.0
49.0
46.4
17.2
8.60
18.0
11.8
Catalogue
2U57010
2U57010
RU57
5/16
0.31250
1/8 NPT
0.512
13
6.2
49.6
40.6
15.5
7.75
14.0
13.8
Catalogue
2U57011
2U57011
RU57
5/16
0.31250
1/4 NPT
5/8
16
8.0
53.0
46.4
17.2
8.60
18.0
13.8
Catalogue
2U57012
2U57012
RU57
5/16
0.31250
3/8 NPT
0.787
20
9.0
57.0
56.8
21.4
10.70
21.0
13.8
Catalogue
2U57013
2U57013
RU57
3/8
0.37500
1/4 NPT
5/8
16
8.0
63.4
46.4
17.2
8.60
18.0
16.0
Catalogue
2U57014
2U57014
RU57
3/8
0.37500
3/8 NPT
0.787
20
9.0
66.2
56.8
21.4
10.70
21.0
16.0
Catalogue
2U57016
2U57016
RU57
1/2
0.50000
3/8 NPT
0.787
20
10.0
73.2
56.8
21.4
10.70
21.0
20.2
Catalogue
2U57017
2U57017
RU57
1/2
0.50000
1/2 NPT
0.984
25
12.5
76.2
64.0
24.0
12.00
26.0
20.2
Catalogue
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表