您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
Metric Design
NSK Rolling Bearing
Rolling Bearings
Tapered Roller Bearings
Single-Row Tapered Roller Bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/tapered_rb/single_row_trb/metric_design_asmtab.prj},{NB=NSK_HR30316J},{N=12},{IDNR=},{STAN=Standard},{ORDER=HR30316J},{X=80},{SD=80},{DD=170},{D=170},{T=42.50},{B=39.0},{C=33.0},{R=3.0},{R1=2.5},{R11=2.500},{R3D=3.0},{R13D=2.5},{DI1=122.0},{DI2=103.4},{SDE=143.174},{SDE2=158.354},{CR1=276000},{COR1=330000},{CR2=28200},{COR2=33500},{LG=2200},{LO=3000},{ISO=2GB},{DA1=98},{DB1=102},{DA2=158},{DA3=150},{DB2=159.0},{SA=4.0},{SB=9.5},{RA=2.5},{RA1=2.0},{A=34.0},{E=0.35},{Y1=1.70},{Y0=0.96},{MASS=4.270},{SC=1},{PPATH=metric_design_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STAN
Standard
ⁿ/ₐ
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
T
Width
[mm]
B
Width
[mm]
C
Width
[mm]
R
Chamfer Dimension
[mm]
R1
Chamfer Dimension
[mm]
CR1
Basic Dynamic Load Ratings
[N]
COR1
Basic Static Load Ratings
[N]
CR2
Basic Dynamic Load Ratings
[kgf]
COR2
Basic Static Load Ratings
[kgf]
LG
Limiting Speed Grease
[rpm]
LO
Limiting Speed Oil
[rpm]
ISO
ISO355 Dimension Series approx.
ⁿ/ₐ
DA1
Abutment and Fillet Dimensions min.
[mm]
DB1
Abutment and Fillet Dimensions max.
[mm]
DA2
Abutment and Fillet Dimensions max.
[mm]
DA3
Abutment and Fillet Dimensions min.
[mm]
DB2
Abutment and Fillet Dimensions min.
[mm]
SA
Abutment and Fillet Dimensions min.
[mm]
SB
Abutment and Fillet Dimensions min.
[mm]
RA
Abutment and Fillet Dimensions min.
[mm]
RA1
Abutment and Fillet Dimensions max.
[mm]
A
Eff. Load centers
[mm]
E
Constant
ⁿ/ₐ
Y1
Axial load factors
ⁿ/ₐ
Y0
Axial load factors
ⁿ/ₐ
MASS
Mass
[kg]
HR30202
_
HR30202
15
35
11.75
11.0
10.0
0.6
0.6
15700
14300
1600
1460
11000
15000
-
23
19
30
30
33.0
2.0
1.5
0.6
0.6
8.2
0.32
1.90
1.00
0.054
HR30302J
Standard
HR30302J
15
42
14.25
13.0
11.0
1.0
1.0
23600
21100
2400
2160
9500
13000
2FB
24
22
36
36
38.5
2.0
3.0
1.0
1.0
9.5
0.29
2.10
1.20
0.098
HR30203J
Standard
HR30203J
17
40
13.25
12.0
11.0
1.0
1.0
20100
19900
2050
2030
9500
13000
2DB
26
23
34
34
37.5
2.0
2.0
1.0
1.0
9.7
0.35
1.70
0.96
0.079
HR32203J
Standard
HR32203J
17
40
17.25
16.0
14.0
1.0
1.0
27100
28000
2770
2860
9500
13000
2DD
26
22
34
34
37.0
2.0
3.0
1.0
1.0
11.2
0.31
1.90
1.10
0.103
HR30303J
Standard
HR30303J
17
47
15.25
14.0
12.0
1.0
1.0
29200
26700
2980
2720
8500
12000
2FB
26
24
41
40
43.0
2.0
3.0
1.0
1.0
10.4
0.29
2.10
1.20
0.134
30303D
Standard
30303D
17
47
15.25
14.0
10.5
1.0
1.0
22000
20300
2240
2070
8000
11000
-
29
23
41
34
44.0
2.0
4.5
1.0
1.0
15.4
0.81
0.74
0.41
0.129
HR32303J
Standard
HR32303J
17
47
20.25
19.0
16.0
1.0
1.0
37500
36500
3800
3750
8500
11000
2FD
28
23
41
39
43.0
2.0
4.0
1.0
1.0
12.5
0.29
2.10
1.20
0.178
HR32004XJ
Standard
HR32004XJ
20
42
15.00
15.0
12.0
0.6
0.6
24600
27400
2510
2800
9000
12000
3CC
28
24
37
35
40.0
3.0
3.0
0.6
0.6
10.6
0.37
1.60
0.88
0.097
HR30204J
Standard
HR30204J
20
47
15.25
14.0
12.0
1.0
1.0
27900
28500
2850
2900
8000
11000
2DB
29
27
41
40
44.0
2.0
3.0
1.0
1.0
11.0
0.35
1.70
0.96
0.127
HR30204C-A-
_
HR30204C-A-
20
47
15.25
14.0
12.0
0.3
1.0
23900
24000
2430
2450
8000
11000
-
24
26
41
37
44.0
2.0
3.0
0.3
1.0
13.0
0.55
1.10
0.60
0.126
HR32204J
Standard
HR32204J
20
47
19.25
18.0
15.0
1.0
1.0
35500
37500
3650
3850
8500
11000
2DD
29
25
41
38
44.5
3.0
4.0
1.0
1.0
12.6
0.33
1.80
1.00
0.161
HR32204CJ
_
HR32204CJ
20
47
19.25
18.0
15.0
1.0
1.0
31500
33500
3200
3400
8000
11000
5DD
29
25
41
36
44.0
2.0
4.0
1.0
1.0
14.5
0.52
1.20
0.64
0.166
HR30304J
Standard
HR30304J
20
52
16.25
15.0
13.0
1.5
1.5
35000
33500
3550
3400
7500
10000
2FB
31
27
44
44
47.5
2.0
3.0
1.5
1.5
11.6
0.30
2.00
1.10
0.172
30304D
Standard
30304D
20
52
16.25
15.0
12.0
1.5
1.5
25300
24500
2580
2490
7100
10000
-
34
26
43
37
49.0
2.0
4.0
1.5
1.5
16.7
0.81
0.74
0.41
0.168
HR32304J
Standard
HR32304J
20
52
22.25
21.0
18.0
1.5
1.5
45500
47500
4650
4850
8000
11000
2FD
33
26
43
42
48.0
3.0
4.0
1.5
1.5
13.9
0.30
2.00
1.10
0.241
HR320/22XJ
Standard
HR320/22XJ
22
44
15.00
15.0
11.5
0.6
0.6
25600
29400
2610
3000
8500
11000
3CC
30
27
39
37
42.0
3.0
3.5
0.6
0.6
11.1
0.40
1.50
0.83
0.103
HR302/22
Standard
HR302/22
22
50
15.25
14.0
12.0
1.0
1.0
29200
30500
2980
3150
7500
10000
-
31
29
44
42
47.0
2.0
3.0
1.0
1.0
11.6
0.37
1.60
0.90
0.139
HR302/22C
_
HR302/22C
22
50
15.25
14.0
12.0
1.0
1.0
27200
29500
2780
3000
7500
10000
-
31
29
44
40
47.0
2.0
3.0
1.0
1.0
13.0
0.49
1.20
0.67
0.144
HR322/22
Standard
HR322/22
22
50
19.25
18.0
15.0
1.0
1.0
36500
40500
3750
4100
7500
11000
-
31
28
44
41
47.0
2.0
4.0
1.0
1.0
13.5
0.37
1.60
0.89
0.180
HR322/22C
_
HR322/22C
22
50
19.25
18.0
15.0
1.0
1.0
33500
39500
3400
4000
7500
10000
-
31
29
44
39
48.0
2.0
4.0
1.0
1.0
15.2
0.51
1.20
0.65
0.185
HR303/22
Standard
HR303/22
22
56
17.25
16.0
14.0
1.5
1.5
37000
36500
3750
3750
7100
9500
-
33
30
47
46
50.0
2.0
3.0
1.5
1.5
12.4
0.32
1.90
1.00
0.208
HR303/22C
_
HR303/22C
22
56
17.25
16.0
13.0
1.5
1.5
34500
34000
3500
3500
6700
9500
-
33
30
47
44
52.5
3.0
4.0
1.5
1.5
15.9
0.59
1.00
0.56
0.207
HR32005XJ
Standard
HR32005XJ
25
47
15.00
15.0
11.5
0.6
0.6
27400
33000
2800
3400
8000
11000
4CC
33
30
42
40
45.0
3.0
3.5
0.6
0.6
11.8
0.43
1.40
0.77
0.116
HR33005J
Standard
HR33005J
25
47
17.00
17.0
14.0
0.6
0.6
31000
38000
3150
3900
8000
11000
2CE
33
29
42
41
44.0
3.0
3.0
0.6
0.6
11.0
0.29
2.10
1.10
0.131
HR30205J
Standard
HR30205J
25
52
16.25
15.0
13.0
1.0
1.0
32000
35000
3300
3550
7100
10000
3CC
34
31
46
44
48.5
2.0
3.0
1.0
1.0
12.7
0.38
1.60
0.88
0.157
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NU
NSK Rolling Bearing
07.06.2024
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
Open Type
NSK Rolling Bearing
07.06.2024
Cylindrical Bore
NSK Rolling Bearing
07.06.2024
Metric system sizes
NTN Corporation
17.10.2023
With Flat Seet
NSK Rolling Bearing
07.06.2024
Double-Row Tapered Roller Bearings
NSK Rolling Bearing
07.06.2024
Metric series
JTEKT Corporation(Koyo)
20.09.2019
NJ
NSK Rolling Bearing
07.06.2024
N
NSK Rolling Bearing
07.06.2024
Single
NSK Rolling Bearing
07.06.2024
Thrust Spherical Roller Bearings
NSK Rolling Bearing
07.06.2024
Series AN 00-40
NTN Corporation
17.10.2023
Contact Sealed Type DD DDU
NSK Rolling Bearing
07.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表