您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DPZ - 双活塞气缸
Festo
产品 (A - Z)
D
DPZ
Powered by
CAD模型選擇
{festo/parts/d/dpz/dpz_asmtab.prj},{NB=162064 DPZ-20-50-P-A-KF---(asm_0)},{TNR=162064},{KDM=20},{HUB=50},{FORM=7},{B1=70.000},{B2=72.000},{B3=45.600},{B4=40.000},{B5=32.000},{D1=10.000},{D2=9.000},{D3NDR=6.000},{D3KDR=4.917},{D4NDR=5.000},{D4KDR=4.134},{D5NDR=5.000},{D5KDR=4.134},{D6=6.000},{D7=0.000},{D8=0.000},{H1=25.000},{H2=24.000},{H3=16.000},{H4=7.000},{H5=14.000},{H6=0.000},{LL1=115.000},{LL2=93.000},{LL3=10.000},{L4=12.000},{L5=30.000},{L6=0.000},{L7=43.400},{L8=33.500},{L9=0.000},{L10=0.000},{LL11=30.700},{LL12=50.500},{LL13=139.200},{LL14=117.200},{LL15=30.400},{LL16=50.200},{L17=0.000},{T1=5.700},{T2=6.500},{T3=7.000},{T4=6.000},{T5=6.000},{T6=6.000},{SW1=10.000},{SW2B=6.400},{SW2C=0.600},{SW1D=6.000},{HUBST=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
[mm]
D2
[mm]
D3
螺纹
ⁿ/ₐ
D4
螺纹
ⁿ/ₐ
D5
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
L14
[mm]
L15
[mm]
L16
[mm]
L17
[mm]
L18
[mm]
L19
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T6
[mm]
SW1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
32681 DPZ-10-10-P-A
32681
DPZ-10-10-P-A
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
99.600
81.600
8.000
10.000
30.000
0.000
23.400
13.100
34.800
55.400
99.600
81.600
34.800
55.400
4.500
0.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.257
4052568114602
32682 DPZ-10-25-P-A
32682
DPZ-10-25-P-A
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
114.600
96.600
8.000
10.000
30.000
0.000
23.400
13.100
49.800
70.400
114.600
96.600
49.800
70.400
4.500
0.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.291
4052568114619
32683 DPZ-10-40-P-A
32683
DPZ-10-40-P-A
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
129.600
111.600
8.000
10.000
30.000
0.000
23.400
13.100
64.800
85.400
129.600
111.600
64.800
85.400
4.500
40.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.325
4052568114626
32684 DPZ-10-50-P-A
32684
DPZ-10-50-P-A
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
139.600
121.600
8.000
10.000
30.000
0.000
23.400
13.100
74.800
95.400
139.600
121.600
74.800
95.400
4.500
40.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.348
4052568003944
159862 DPZ-10-10-P-A-S2
159862
DPZ-10-10-P-A-S2
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
99.600
81.600
18.000
10.000
30.000
0.000
23.400
13.100
34.800
55.400
99.600
81.600
34.800
55.400
4.500
0.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.257
4052568127176
159863 DPZ-10-25-P-A-S2
159863
DPZ-10-25-P-A-S2
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
114.600
96.600
33.000
10.000
30.000
0.000
23.400
13.100
49.800
70.400
114.600
96.600
49.800
70.400
4.500
0.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.291
4052568127183
159864 DPZ-10-40-P-A-S2
159864
DPZ-10-40-P-A-S2
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
129.600
111.600
48.000
10.000
30.000
0.000
23.400
13.100
64.800
85.400
129.600
111.600
64.800
85.400
4.500
40.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.325
4052568127190
159865 DPZ-10-50-P-A-S2
159865
DPZ-10-50-P-A-S2
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
139.600
121.600
58.000
10.000
30.000
0.000
23.400
13.100
74.800
95.400
139.600
121.600
74.800
95.400
4.500
40.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.348
4052568127206
159826 DPZ-10-10-P-A-S6
159826
DPZ-10-10-P-A-S6
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
99.600
81.600
8.000
10.000
30.000
0.000
23.400
13.100
34.800
55.400
99.600
81.600
34.800
55.400
4.500
0.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.257
159827 DPZ-10-25-P-A-S6
159827
DPZ-10-25-P-A-S6
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
114.600
96.600
8.000
10.000
30.000
0.000
23.400
13.100
49.800
70.400
114.600
96.600
49.800
70.400
4.500
0.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.291
159828 DPZ-10-40-P-A-S6
159828
DPZ-10-40-P-A-S6
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
129.600
111.600
8.000
10.000
30.000
0.000
23.400
13.100
64.800
85.400
129.600
111.600
64.800
85.400
4.500
40.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.325
159829 DPZ-10-50-P-A-S6
159829
DPZ-10-50-P-A-S6
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
139.600
121.600
8.000
10.000
30.000
0.000
23.400
13.100
74.800
95.400
139.600
121.600
74.800
95.400
4.500
40.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.348
159901 DPZ-10-10-P-A-S20
159901
DPZ-10-10-P-A-S20
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
99.600
81.600
18.000
10.000
30.000
0.000
23.400
13.100
34.800
55.400
99.600
81.600
34.800
55.400
4.500
0.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.257
4052568127459
159902 DPZ-10-25-P-A-S20
159902
DPZ-10-25-P-A-S20
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
114.600
96.600
33.000
10.000
30.000
0.000
23.400
13.100
49.800
70.400
114.600
96.600
49.800
70.400
4.500
0.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.291
4052568127466
159903 DPZ-10-40-P-A-S20
159903
DPZ-10-40-P-A-S20
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
129.600
111.600
48.000
10.000
30.000
0.000
23.400
13.100
64.800
85.400
129.600
111.600
64.800
85.400
4.500
40.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.325
4052568127473
159904 DPZ-10-50-P-A-S20
159904
DPZ-10-50-P-A-S20
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
139.600
121.600
58.000
10.000
30.000
0.000
23.400
13.100
74.800
95.400
139.600
121.600
74.800
95.400
4.500
40.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.348
4052568127480
162001 DPZ-10-10-P-A-KF
162001
DPZ-10-10-P-A-KF
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
110.000
92.000
8.000
10.000
30.000
0.000
40.700
30.800
34.400
54.200
134.000
116.000
34.700
54.400
4.500
0.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.266
4052568129552
162002 DPZ-10-25-P-A-KF
162002
DPZ-10-25-P-A-KF
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
125.000
107.000
8.000
10.000
30.000
0.000
40.700
30.800
49.400
69.200
149.000
131.000
49.700
69.400
4.500
0.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.300
4052568129569
162003 DPZ-10-40-P-A-KF
162003
DPZ-10-40-P-A-KF
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
140.000
122.000
8.000
10.000
30.000
0.000
40.700
30.800
64.400
84.200
164.000
146.000
64.700
84.400
4.500
40.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.334
4052568129576
162004 DPZ-10-50-P-A-KF
162004
DPZ-10-50-P-A-KF
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
150.000
132.000
8.000
10.000
30.000
0.000
40.700
30.800
74.400
94.200
174.000
156.000
74.700
94.400
4.500
40.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.357
4052568129583
162006 DPZ-10-10-P-A-KF-S...
162006
DPZ-10-10-P-A-KF-S2
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
110.000
92.000
18.000
10.000
30.000
0.000
40.700
30.800
34.400
54.200
134.000
116.000
34.700
54.400
4.500
0.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.266
4052568129590
162007 DPZ-10-25-P-A-KF-S...
162007
DPZ-10-25-P-A-KF-S2
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
125.000
107.000
33.000
10.000
30.000
0.000
40.700
30.800
49.400
69.200
149.000
131.000
49.700
69.400
4.500
0.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.300
4052568129606
162008 DPZ-10-40-P-A-KF-S...
162008
DPZ-10-40-P-A-KF-S2
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
140.000
122.000
48.000
10.000
30.000
0.000
40.700
30.800
64.400
84.200
164.000
146.000
64.700
84.400
4.500
40.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.334
4052568129613
162009 DPZ-10-50-P-A-KF-S...
162009
DPZ-10-50-P-A-KF-S2
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
150.000
132.000
58.000
10.000
30.000
0.000
40.700
30.800
74.400
94.200
174.000
156.000
74.700
94.400
4.500
40.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.357
4052568129620
162011 DPZ-10-10-P-A-KF-S...
162011
DPZ-10-10-P-A-KF-S20
48.000
50.000
33.000
28.000
0.000
6.000
7.500
M 5
M 4
M 5
20.000
19.000
13.000
4.500
11.500
110.000
92.000
18.000
10.000
30.000
0.000
40.700
30.800
34.400
54.200
134.000
116.000
34.700
54.400
4.500
0.000
0.000
4.400
6.000
5.000
5.000
6.000
7.000
0.266
4052568129637
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DPZC - 双活塞气缸
Festo
29.05.2017
RCP6-TA6C
IAI
17.01.2022
ADVUP - 多位置气缸
Festo
29.01.2021
DFM - 导向气缸
Festo
22.08.2023
带开关SSD2-L
CKD
15.05.2024
DFM-B (m) - 导向气缸, 模块化系统
Festo
22.08.2023
DGTZ - 双活塞气缸
Festo
22.08.2023
ADNGF - 紧凑型气缸
Festo
25.06.2024
DPZJ - 双活塞气缸
Festo
22.08.2023
DZF - 扁平型气缸
Festo
10.01.2024
ADVUL - 紧凑型气缸
Festo
01.02.2024
ADN - 紧凑型气缸
Festo
25.06.2024
DFC - 小型导向杆气缸
Festo
20.02.2024
DSNU - 圆形气缸
Festo
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表