您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Standard Shape A
Mitsuboshi Belting
Super Timing Positive Drive
S8M, StarQuick (Quick delivery)
Belt witdh 25mm : StarQuick (Quick delivery)
Powered by
CAD模型選擇
{mitsuboshi/super_timing_positive_drive/s8m_starquick_q_d/belt_width_25mm_starquick_q_d/standard_shape_a.prj},{NB=28S8M0250A (,16,0,0,0,0,,No,None,None,)},{STDST=Standard stock item},{STDRT=28},{DESCR=S8M - Belt Width 25 mm},{ORDER=28S8M0250A},{MATERIAL=Steel},{NT=28},{SOB=},{D1=16.00},{D2=0.00},{D3=0.00},{L1=0.00},{L2=0.00},{KW=},{TH=No},{THS=None},{THNA=None},{FLA=},{PD=71.30},{OD=69.93},{LA=35},{W=28},{H=3.5},{HH=2.83},{T=2.3},{DMIN=16},{DMAX=34},{FL=F-238060},{W1=0.90},{F=80},{M=60},{FD=70}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
[mm]
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
HH
Height
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
W1
Weight
[kg]
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
18S8M0250A
Standard stock item
18
S8M - Belt Width 25 mm
18S8M0250A
Steel
45.84
44.46
35
28
3.5
2.83
2.3
12
20
F-235436
0.34
54
36
45
19S8M0250A
Standard stock item
19
S8M - Belt Width 25 mm
19S8M0250A
Steel
48.38
47.01
35
28
3.5
2.83
2.3
12
22
F-235739
0.38
57
39
47
20S8M0250A
Standard stock item
20
S8M - Belt Width 25 mm
20S8M0250A
Steel
50.93
49.56
35
28
3.5
2.83
2.3
12
22
F-236040
0.43
60
40
50
21S8M0250A
Standard stock item
21
S8M - Belt Width 25 mm
21S8M0250A
Steel
53.48
52.10
35
28
3.5
2.83
2.3
12
24
F-236244
0.49
62
44
52
22S8M0250A
Standard stock item
22
S8M - Belt Width 25 mm
22S8M0250A
Steel
56.02
54.65
35
28
3.5
2.83
2.3
12
25
F-236545
0.54
65
45
55
24S8M0250A
Standard stock item
24
S8M - Belt Width 25 mm
24S8M0250A
Steel
61.12
59.74
35
28
3.5
2.83
2.3
12
28
F-237050
0.66
70
50
60
25S8M0250A
Standard stock item
25
S8M - Belt Width 25 mm
25S8M0250A
Steel
63.66
62.29
35
28
3.5
2.83
2.3
16
29
F-237252
0.71
72
52
62
26S8M0250A
Standard stock item
26
S8M - Belt Width 25 mm
26S8M0250A
Steel
66.21
64.84
35
28
3.5
2.83
2.3
16
30
F-237555
0.76
75
55
65
28S8M0250A
Standard stock item
28
S8M - Belt Width 25 mm
28S8M0250A
Steel
71.30
69.93
35
28
3.5
2.83
2.3
16
34
F-238060
0.90
80
60
70
30S8M0250A
Standard stock item
30
S8M - Belt Width 25 mm
30S8M0250A
Steel
76.39
75.02
35
28
3.5
2.83
2.3
16
36
F-238565
1.06
85
65
75
32S8M0250A
Standard stock item
32
S8M - Belt Width 25 mm
32S8M0250A
Steel
81.49
80.12
35
28
3.5
2.83
2.3
16
38
F-239070
1.22
90
70
80
34S8M0250A
Standard stock item
34
S8M - Belt Width 25 mm
34S8M0250A
Steel
86.58
85.21
35
28
3.5
2.83
2.3
16
42
F-239575
1.40
95
75
85
36S8M0250A
Standard stock item
36
S8M - Belt Width 25 mm
36S8M0250A
Steel
91.67
90.30
35
28
3.5
2.83
2.3
16
45
F-2310080
1.58
100
80
90
38S8M0250A
Standard stock item
38
S8M - Belt Width 25 mm
38S8M0250A
Steel
96.77
95.39
35
28
3.5
2.83
2.3
20
48
F-2310585
1.77
105
85
95
40S8M0250A
Standard stock item
40
S8M - Belt Width 25 mm
40S8M0250A
Steel
101.86
100.49
35
28
3.5
2.83
2.3
20
50
F-2311090
1.95
110
90
100
44S8M0250A
Standard stock item
44
S8M - Belt Width 25 mm
44S8M0250A
Steel
112.05
110.67
35
28
3.5
2.83
2.3
20
56
F-23121101
2.39
121
101
111
48S8M0250A
Standard stock item
48
S8M - Belt Width 25 mm
48S8M0250A
Steel
122.23
120.86
35
28
3.5
2.83
2.3
20
62
F-23131111
2.88
131
111
121
50S8M0250A
Standard stock item
50
S8M - Belt Width 25 mm
50S8M0250A
Steel
127.32
125.95
35
28
3.5
2.83
2.3
20
62
F-23136116
3.15
136
116
126
60S8M0250A
Standard stock item
60
S8M - Belt Width 25 mm
60S8M0250A
Steel
152.79
151.42
35
28
3.5
2.83
2.3
20
62
F-23161141
4.64
161
141
151
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard Shape B
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
StarQuick Quick delivery / Shape A
Mitsuboshi Belting
03.02.2014
Standard Shape W
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape B
Mitsuboshi Belting
10.03.2014
StarQuick Quick delivery / Shape B
Mitsuboshi Belting
03.02.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
25 mm
Bando
06.03.2023
25mm
KANA (Katayama Chain)
27.06.2023
Standard Shape B
Mitsuboshi Belting
10.03.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表