您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
331 LXP-TP - Swivel castor with total lock
Rollenbau
Stainless Steel Castors
Series 330 LXP up to max. 100 kg
330 LXP-TP
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_330_lxp/330_lxp_tp/331lxp_tp_asmtab.prj},{NB=331LXK PT 102 TP},{ORDERNO=331LXK PT 102 TP},{WDAB=100x32},{LC=90},{H=132},{TP=95x70},{HS=75x50},{HD=11.0},{SR=118.0},{WB=Nylon Plain bearing},{BODY=330LXK PT 127 36},{PLATE=95x70},{SHAFT=127 36},{WHEEL=102 TPKX 8},{BD=8.000},{VER=2},{PPATH=330lxp_tp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
331LX PT 102 TPKX
331LX PT 102 TPKX
100x32
90
132
77x67
57x48/61x51
8.5
118.0
Ball bearing
331LX PT 102 TP
331LX PT 102 TP
100x32
90
132
77x67
57x48/61x51
8.5
118.0
Nylon Plain bearing
331LXK PT 102 TPKX
331LXK PT 102 TPKX
100x32
90
132
95x70
75x50
11.0
118.0
Ball bearing
331LXK PT 102 TP
331LXK PT 102 TP
100x32
90
132
95x70
75x50
11.0
118.0
Nylon Plain bearing
331LX PT 127 TPKX
331LX PT 127 TPKX
125x32
100
158
77x67
57x48/61x51
8.5
130.0
Ball bearing
331LX PT 127 TP
331LX PT 127 TP
125x32
100
158
77x67
57x48/61x51
8.5
130.0
Nylon Plain bearing
331LXK PT 127 TPKX
331LXK PT 127 TPKX
125x32
100
158
95x70
75x50
11.0
130.0
Ball bearing
331LXK PT 127 TP
331LXK PT 127 TP
125x32
100
158
95x70
75x50
11.0
130.0
Nylon Plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表