您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Type 8MDC - DC Pulleys for cylindrical bores
Optibelt
Metal Products
Timing Belt Pulleys
ZRS DC pulleys for cylindrical bores
Powered by
CAD模型選擇
{optibelt/metall/zahnscheiben/zrs_dc_fuer_zyl_bohrung/tb_8mdc_zyl.prj},{NB=22 8MDC 12},{BEZ=22 8MDC 12},{ANR=1733378},{GTIN=4014486762136},{ZAE=22},{AUSFNR=6F},{ABSN=2},{TBS=1.5},{PD=56.02},{PDHELP=56.02},{OD=54.42},{FD=60},{F=20},{K=0},{L=30},{M=10},{N=43},{J=0},{D=12},{DBMAX=28},{AUSF=Vollscheibe},{MATERIAL=Stahl},{MATBS=Stahl},{GEWICHT=0.50},{MDC=8},{OF=Brüniert},{WG=Ungewuchtet},{QS=nach ISO 254}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of Teeth
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
ABSN
Number of Flanges
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
FD
Flange Diameter
[mm]
F
Face Width
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
J
[mm]
D
Pilot Bore
[mm]
DBMAX
max. Bore Diameter
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
MATBS
Material Flange
ⁿ/ₐ
GEWICHT
Weight
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
22 8MDC 12
22 8MDC 12
1733378
4014486762136
22
6F
2
56.02
54.42
60
20
0
30
10
43
0
12
28
Solid pulley
Steel
Steel
0.50
Black Oxide
Not Balanced
acc. to ISO 254
22 8MDC 21
22 8MDC 21
1620693
4014486762143
22
6F
2
56.02
54.42
60
30
0
40
10
43
0
12
28
Solid pulley
Steel
Steel
0.60
Black Oxide
Not Balanced
acc. to ISO 254
25 8MDC 36
25 8MDC 36
1643984
4014486762150
25
6F
2
63.66
62.06
70
45
0
55
10
49
0
12
32
Solid pulley
Steel
Steel
1.10
Black Oxide
Not Balanced
acc. to ISO 254
30 8MDC 62
30 8MDC 62
1685966
4014486762167
30
6F
2
76.39
74.79
83
72
0
84
12
62
0
15
42
Solid pulley
Steel
Steel
2.50
Black Oxide
Not Balanced
acc. to ISO 254
32 8MDC 62
32 8MDC 62
1676971
4014486762174
32
6F
2
81.49
79.89
87
72
0
84
12
65
0
15
50
Solid pulley
Steel
Steel
2.80
Black Oxide
Not Balanced
acc. to ISO 254
34 8MDC 62
34 8MDC 62
1523018
4014486762181
34
6F
2
86.58
84.98
91
72
0
84
12
70
0
15
55
Solid pulley
Steel
Steel
3.00
Black Oxide
Not Balanced
acc. to ISO 254
36 8MDC 62
36 8MDC 62
1793194
4014486762198
36
6F
2
91.67
90.07
97
72
0
84
12
75
0
15
60
Solid pulley
Steel
Steel
3.40
Black Oxide
Not Balanced
acc. to ISO 254
38 8MDC 62
38 8MDC 62
1651294
4014486762204
38
6F
2
96.77
95.17
102
72
0
84
12
75
0
15
60
Solid pulley
Steel
Steel
3.80
Black Oxide
Not Balanced
acc. to ISO 254
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表