您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
A7 - Aluminum plate
DMS Diemould (UK)
DMS UK
Section 1 ( Standard Bolster Plates )
Powered by
CAD模型選擇
{dms_diemould/uk/section1/a7.prj},{NB=196x246x76-A7},{BASIC=196x246},{BESTNR1=A7},{MAT=7022},{INFO=Materials INFO},{E=196},{L=246},{T=76},{D1=26},{D2=32},{C=6},{M=M10},{NDM=10.000},{KDM=8.376},{T1=19},{T2=26},{X1=154},{X2=154},{Y1=202},{Y2=150}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
E
Width
[mm]
L
Length
[mm]
T
Thickness
[mm]
D1
Bore Diameter
[mm]
D2
Counterbore Diameter
[mm]
C
Counterbore Depth
[mm]
M
Thread
ⁿ/ₐ
T1
Thread Length
[mm]
T2
Screw Hole Depth
[mm]
X1
Pillar Hole Width Distance
[mm]
X2
Screw Hole Width Distance
[mm]
Y1
Pillar Hole Length Distance
[mm]
Y2
Screw Hole Length Distance
[mm]
156x156x26-A7
156x156x26-A7
7022
156
156
26
20
26
6
M10
19
26
122
122
122
72
156x156x46-A7
156x156x46-A7
7022
156
156
46
20
26
6
M10
19
26
122
122
122
72
156x156x76-A7
156x156x76-A7
7022
156
156
76
20
26
6
M10
19
26
122
122
122
72
156x196x26-A7
156x196x26-A7
7022
156
196
26
20
26
6
M10
19
26
122
122
162
112
156x196x46-A7
156x196x46-A7
7022
156
196
46
20
26
6
M10
19
26
122
122
162
112
156x196x76-A7
156x196x76-A7
7022
156
196
76
20
26
6
M10
19
26
122
122
162
112
196x196x26-A7
196x196x26-A7
7022
196
196
26
26
32
6
M10
19
26
154
154
152
100
196x196x46-A7
196x196x46-A7
7022
196
196
46
26
32
6
M10
19
26
154
154
152
100
196x196x76-A7
196x196x76-A7
7022
196
196
76
26
32
6
M10
19
26
154
154
152
100
196x246x26-A7
196x246x26-A7
7022
196
246
26
26
32
6
M10
19
26
154
154
202
150
196x246x46-A7
196x246x46-A7
7022
196
246
46
26
32
6
M10
19
26
154
154
202
150
196x246x76-A7
196x246x76-A7
7022
196
246
76
26
32
6
M10
19
26
154
154
202
150
196x296x36-A7
196x296x36-A7
7022
196
296
36
30
36
6
M12
22
30
150
150
244
184
196x296x56-A7
196x296x56-A7
7022
196
296
56
30
36
6
M12
22
30
150
150
244
184
246x246x36-A7
246x246x36-A7
7022
246
246
36
30
36
6
M12
22
30
200
200
194
134
246x246x56-A7
246x246x56-A7
7022
246
246
56
30
36
6
M12
22
30
200
200
194
134
246x246x96-A7
246x246x96-A7
7022
246
246
96
30
36
6
M12
22
30
200
200
194
134
246x296x36-A7
246x296x36-A7
7022
246
296
36
30
36
6
M12
22
30
200
200
244
184
246x296x56-A7
246x296x56-A7
7022
246
296
56
30
36
6
M12
22
30
200
200
244
184
246x296x96-A7
246x296x96-A7
7022
246
296
96
30
36
6
M12
22
30
200
200
244
184
296x346x46-A7
296x346x46-A7
7022
296
346
46
30
36
6
M12
22
30
248
248
294
234
296x346x76-A7
296x346x76-A7
7022
296
346
76
30
36
6
M12
22
30
248
248
294
234
346x396x56-A7
346x396x56-A7
7022
346
396
56
42
48
6
M16
32
42
282
282
324
238
346x396x96-A7
346x396x96-A7
7022
346
396
96
42
48
6
M16
32
42
282
282
324
238
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
R - Riser
DMS Diemould (UK)
21.06.2022
CP - Clamping Plate
DMS Diemould (UK)
21.06.2022
B - Cavity Core Plate
DMS Diemould (UK)
21.06.2022
DKL Internal Latch Lock Assembly - Metric
D-M-E
24.05.2024
AB - Strap Extender (CUMSA)
DMS Diemould (UK)
28.06.2017
SD - Undercut Base Unit (CUMSA)
DMS Diemould (UK)
28.06.2017
MD - Mini double core (CUMSA)
DMS Diemould (UK)
28.06.2017
BS - Safety Strap (CUMSA)
DMS Diemould (UK)
28.06.2017
SIN - Imperial Ejector Sleeve Form S Nitrided
DMS Diemould (UK)
28.06.2017
DA - Spacer Disc (CUMSA)
DMS Diemould (UK)
28.06.2017
FW 1852 Hexagon socket head screws - DME
D-M-E
27.11.2017
FW 1850 Two-stage-ejector with stroke - DME
D-M-E
22.05.2024
DA - Adjustable lifter base (CUMSA)
DMS Diemould (UK)
28.06.2017
BC - Slide base (CUMSA)
DMS Diemould (UK)
28.06.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表