您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
40 mm
Bando
Pulley
STS Pulley
Axis hole processing type
S8M type
Powered by
CAD模型選擇
{bando/pulley/sts_pulley/axis_hole_processing_type/s8m_type/40mm_asmtab.prj},{NB=34S8M0400A-120-},{IDNR=},{N=34},{SHAPE=A},{MAT=Carbon steel steel},{DP=86.58},{DO=85.21},{W=50},{R=65},{L=65},{WA=44},{S=3},{B=15},{DB=65},{AP=},{NTH=-},{SD=12},{K=0},{E=0.0},{FL=0},{FLNO=FS9272},{XX=11},{PT=S8M},{BW=0400},{VER=3},{AX=55.000},{BX=42.000},{BT=42.000},{NEWBK=42.000},{NEWBTK=42.000},{OLDBK=42.000},{OLDBTK=42.000},{MIN=12.000},{NEWA=55.000},{OLDA=55.000},{PPATH=s8m_asmtpl.prj},{T=2.300},{Y=0.000},{Z=0.000},{X=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
N
No. of teeth
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DP
dp
[mm]
DO
do
[mm]
W
[mm]
R
[mm]
L
[mm]
WA
[mm]
S
s
[mm]
B
[mm]
DB
db
[mm]
K
[mm]
E
[mm]
MASS
Mass (Rough estimate)
[g]
FLNO
Flange No.
ⁿ/ₐ
18S8M0400A
18
Carbon steel steel
45.84
44.46
50
65
65
44
3
15
29
0
0.0
0.47
FS5333
19S8M0400A
19
Carbon steel steel
48.38
47.01
50
65
65
44
3
15
34
0
0.0
0.54
FS5638
20S8M0400A
20
Carbon steel steel
50.93
49.56
50
65
65
44
3
15
35
0
0.0
0.61
FS5939
21S8M0400A
21
Carbon steel steel
53.48
52.10
50
65
65
44
3
15
35
0
0.0
0.68
FS5939
22S8M0400A
22
Carbon steel steel
56.02
54.65
50
65
65
44
3
15
35
0
0.0
0.76
FS6242
24S8M0400A
24
Carbon steel steel
61.12
59.74
50
65
65
44
3
15
40
0
0.0
0.93
FS6848
26S8M0400A
26
Carbon steel steel
66.21
64.84
50
65
65
44
3
15
40
0
0.0
1.1
FS7555
28S8M0400A
28
Carbon steel steel
71.30
69.93
50
65
65
44
3
15
50
0
0.0
1.3
FS7753
30S8M0400A
30
Carbon steel steel
76.39
75.02
50
65
65
44
3
15
50
0
0.0
1.5
FS8363
32S8M0400A
32
Carbon steel steel
81.49
80.12
50
65
65
44
3
15
65
0
0.0
1.7
FS8969
34S8M0400A
34
Carbon steel steel
86.58
85.21
50
65
65
44
3
15
65
0
0.0
2.0
FS9272
36S8M0400A
36
Carbon steel steel
91.67
90.30
50
65
65
44
3
15
75
0
0.0
2.2
FS9878
40S8M0400A
40
Carbon steel steel
101.86
100.49
50
65
65
44
3
15
80
0
0.0
2.8
FS10887
44S8M0400A
44
Carbon steel steel
112.05
110.67
50
73
73
44
3
23
90
0
0.0
3.4
FS120100
48S8M0400A
48
Carbon steel steel
122.23
120.86
50
73
73
44
3
23
100
0
0.0
4.1
FS129108
50S8M0400A
50
Carbon steel steel
127.32
125.95
50
73
73
44
3
23
100
0
0.0
4.5
FS136116
60S8M0400A
60
Carbon steel steel
152.79
151.42
50
73
73
44
3
23
100
0
0.0
6.6
FS160140
72S8M0400D
72
Spheroidal graphite cast ...
183.35
181.97
54
77
77
0
0
23
100
144
19.5
8.7
-
84S8M0400D
84
Spheroidal graphite cast ...
213.90
212.53
54
77
77
0
0
23
115
175
19.5
11.4
-
96S8M0400D
96
Spheroidal graphite cast ...
244.46
243.09
54
77
77
0
0
23
130
205
19.5
14.4
-
120S8M0400D
120
Spheroidal graphite cast ...
305.58
304.21
54
77
77
0
0
23
130
266
19.5
18.3
-
144S8M0400E
144
-
366.69
365.32
54
77
77
0
0
23
130
327
19.5
20.6
-
156S8M0400E
156
-
397.25
395.88
54
77
77
0
0
23
130
358
19.5
22.3
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表