您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Gems Sensors LS-1800/LS-1900 - Gems Sensors LS-1800/LS-1900
Gems Sensors
Powered by
CAD模型選擇
{gemssensors/ls1800_ls1900_asmtab.prj},{NB=35657},{PN=35657},{S=100 VA},{PMAX=150},{OT=Water: to 180°F (82°C); Oil: -40°F (-40°C to +110°C)},{MLSG=.75},{OWM=316 Stainless Steel, Hysol},{FM=Buna N},{SMM=316 Stainless Steel},{SN=LS-1800},{PPATH=ls1800_ls1900_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
S
Switch SPST
ⁿ/ₐ
PMAX
Pressure, PSI, Max.
ⁿ/ₐ
OT
Operating Temperature
ⁿ/ₐ
MLSG
Min. Liquid Sp.Gr.
ⁿ/ₐ
OWM
Other Wetted Material
ⁿ/ₐ
FM
Float Material
ⁿ/ₐ
SMM
Steam and Mounting Material
ⁿ/ₐ
SN
Series Number
ⁿ/ₐ
01801
01801
20 VA
150
Water: to 180°F (82°C); O...
.75
316 Stainless Steel, Hyso...
Buna N
Brass
LS-1800
35651
35651
100 VA
150
Water: to 180°F (82°C); O...
.75
316 Stainless Steel, Hyso...
Buna N
Brass
LS-1800
01807
01807
20 VA
150
Water: to 180°F (82°C); O...
.75
316 Stainless Steel, Hyso...
Buna N
316 Stainless Steel
LS-1800
35657
35657
100 VA
150
Water: to 180°F (82°C); O...
.75
316 Stainless Steel, Hyso...
Buna N
316 Stainless Steel
LS-1800
01811
01811
20 VA, N.O.
300
-40°F to +250°F (-40°C t...
.65
316 Stainless Steel, Hyso...
Teflon®
316 Stainless Steel
LS-1800
01901
01901
20 VA
150
Water: to 180°F (82°C); O...
.55
316 Stainless Steel, Hyso...
Buna N
Brass
LS-1900
35676
35676
100 VA
150
Water: to 180°F (82°C); O...
.55
316 Stainless Steel, Hyso...
Buna N
Brass
LS-1900
01907
01907
20 VA
150
Water: to 180°F (82°C); O...
.55
316 Stainless Steel, Hyso...
Buna N
316 Stainless Steel
LS-1900
35682
35682
100 VA
150
Water: to 180°F (82°C); O...
.55
316 Stainless Steel, Hyso...
Buna N
316 Stainless Steel
LS-1900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Gems Sensors LS-1700 - Gems Sensors LS-1700
Gems Sensors
20.09.2019
Gems Sensors LS-3 - Gems Sensors LS-3
Gems Sensors
09.09.2019
A2 NPT - Cable glands for "Hazardous Areas"
Hummel
05.02.2020
Gems Sensors ELS-950M - Gems Sensors ELS-950M
Gems Sensors
04.10.2019
Gems Sensors LS-1950 - Gems Sensors LS-1950
Gems Sensors
11.09.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表