您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
B - 空位堵头
Festo
产品 (A - Z)
B
B
Powered by
CAD模型選擇
{festo/parts/b/b/b.prj},{NB=534213 B-1/8-100},{TNR=534213},{TYP=B-1/8-100},{VERS=3.000},{BR=0.000},{L=11.000},{L1=4.600},{B=6.400},{A=14.000},{D=G1/8},{SW1=0.000},{SW2=5.000},{DNDR=9.728},{DM=0},{CNSMASSEXACT=0.007},{GTIN=4052568048648}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L
[mm]
L1
[mm]
B
[mm]
A
[mm]
D
螺纹
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
30979 B-M3-S9
30979
B-M3-S9
5.300
1.600
3.700
0.000
M3
4.500
0.000
0.001
4052568022884
3843 B-M5
3843
B-M5
7.800
4.000
3.800
0.000
M5
7.000
0.000
0.001
4052568008468
534212 B-M5-100
534212
B-M5-100
7.800
4.000
3.800
0.000
M5
7.000
0.000
0.001
4052568048631
174308 B-M5-B
174308
B-M5-B
6.300
2.500
3.800
8.000
M5
0.000
2.500
0.001
4052568004811
174309 B-M7
174309
B-M7
7.800
2.500
5.300
9.500
M7
0.000
3.000
0.002
4052568037567
3568 B-1/8
3568
B-1/8
11.000
4.600
6.400
14.000
G1/8
0.000
5.000
0.007
4052568008352
534213 B-1/8-100
534213
B-1/8-100
11.000
4.600
6.400
14.000
G1/8
0.000
5.000
0.007
4052568048648
3569 B-1/4
3569
B-1/4
15.000
5.200
9.800
18.000
G1/4
0.000
6.000
0.015
4052568000431
534214 B-1/4-50
534214
B-1/4-50
15.000
5.200
9.800
18.000
G1/4
0.000
6.000
0.015
4052568048655
3570 B-3/8
3570
B-3/8
15.000
5.200
9.800
22.000
G3/8
0.000
8.000
0.023
4052568008369
534215 B-3/8-20
534215
B-3/8-20
15.000
5.200
9.800
22.000
G3/8
0.000
8.000
0.023
4052568048662
3571 B-1/2
3571
B-1/2
18.000
6.350
11.650
26.000
G1/2
0.000
10.000
0.043
4052568008376
534216 B-1/2-20
534216
B-1/2-20
18.000
6.350
11.650
26.000
G1/2
0.000
10.000
0.043
4052568048679
3572 B-3/4
3572
B-3/4
20.000
6.950
13.050
32.000
G3/4
0.000
12.000
0.076
4052568018306
5763 B-1
5763
B-1
21.000
7.000
14.000
39.000
G1
0.000
17.000
0.123
4052568019402
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表