您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20545 - Hexalobular (6 Lobe) socket T-STAR plus flat countersunk head screws for timber construction, partially threaded (SPAX®), steel case-hardened, WIROX®, added lubricant
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 20545 Hexalobular (6 Lobe) socket T-STAR plus flat countersunk head screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_20545/bn_20545_s.prj},{NB=3576856(350)},{BNARTNR=3576856},{VERS=1},{DURCHMESSER=8},{KOPFDURCHMESSER=15.1},{LAENGE=450},{GEWINDELAENGE=80},{IDNR=0191010804505},{BNMAT=Stahl},{MPA=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/UE_LOGO_01.JPG},{BEZ=Holzbauschraube, Teilgewinde, Senkkopf, T-STAR plus, 4CUT, WIROX, Durchmesser Ø 8 mm},{GR=8x450},{EUROPAEISCH_TECHNISCHE_BEWERTUNG=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/CE_13_DOP1_LOGO_01.JPG},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
GR
ⁿ/ₐ
BIT
ⁿ/ₐ
DURCHMESSER
Zylinderkopf
[mm]
ANTRIEB
Antrieb
ⁿ/ₐ
KOPFDURCHMESSER
Kopfdurchmesser
[mm]
LAENGE
Länge
[mm]
KOPFFORM
Kopfform
ⁿ/ₐ
GEWINDELAENGE
Gewindelänge
[mm]
K
max.
[mm]
3576838
3576838
Stahl
8x80
T40
8
Hexalobular socket
15.1
80
Countersunk head
47
4.400
3576839
3576839
Stahl
8x100
T40
8
Hexalobular socket
15.1
100
Countersunk head
57
4.400
3576840
3576840
Stahl
8x120
T40
8
Hexalobular socket
15.1
120
Countersunk head
70
4.400
3576841
3576841
Stahl
8x140
T40
8
Hexalobular socket
15.1
140
Countersunk head
80
4.400
3576842
3576842
Stahl
8x160
T40
8
Hexalobular socket
15.1
160
Countersunk head
80
4.400
3576843
3576843
Stahl
8x180
T40
8
Hexalobular socket
15.1
180
Countersunk head
80
4.400
3576844
3576844
Stahl
8x200
T40
8
Hexalobular socket
15.1
200
Countersunk head
80
4.400
3576845
3576845
Stahl
8x220
T40
8
Hexalobular socket
15.1
220
Countersunk head
80
4.400
3576846
3576846
Stahl
8x240
T40
8
Hexalobular socket
15.1
240
Countersunk head
80
4.400
3576847
3576847
Stahl
8x260
T40
8
Hexalobular socket
15.1
260
Countersunk head
80
4.400
3576848
3576848
Stahl
8x280
T40
8
Hexalobular socket
15.1
280
Countersunk head
80
4.400
3576849
3576849
Stahl
8x300
T40
8
Hexalobular socket
15.1
300
Countersunk head
80
4.400
3576850
3576850
Stahl
8x320
T40
8
Hexalobular socket
15.1
320
Countersunk head
80
4.400
3576852
3576852
Stahl
8x340
T40
8
Hexalobular socket
15.1
340
Countersunk head
80
4.400
3576853
3576853
Stahl
8x360
T40
8
Hexalobular socket
15.1
360
Countersunk head
80
4.400
3576854
3576854
Stahl
8x380
T40
8
Hexalobular socket
15.1
380
Countersunk head
80
4.400
3576855
3576855
Stahl
8x400
T40
8
Hexalobular socket
15.1
400
Countersunk head
80
4.400
3576856
3576856
Stahl
8x450
T40
8
Hexalobular socket
15.1
450
Countersunk head
80
4.400
3792606
3792606
Stahl
10x80
T50
10
Hexalobular socket
18.6
80
Countersunk head
50
5.400
3792609
3792609
Stahl
10x100
T50
10
Hexalobular socket
18.6
100
Countersunk head
60
5.400
3792610
3792610
Stahl
10x120
T50
10
Hexalobular socket
18.6
120
Countersunk head
80
5.400
3792611
3792611
Stahl
10x140
T50
10
Hexalobular socket
18.6
140
Countersunk head
80
5.400
3792612
3792612
Stahl
10x160
T50
10
Hexalobular socket
18.6
160
Countersunk head
80
5.400
3792613
3792613
Stahl
10x180
T50
10
Hexalobular socket
18.6
180
Countersunk head
80
5.400
3792614
3792614
Stahl
10x200
T50
10
Hexalobular socket
18.6
200
Countersunk head
80
5.400
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20742 - Hexalobular (6 Lobe) socket T-STAR plus flat countersunk head sc...
Bossard Catalog
06.06.2023
BN 20537 - Hexalobular (6 Lobe) T-STAR plus flange head screws for timber c...
Bossard Catalog
19.06.2023
timber construction screw - partial thread, flat countersunk head, T-STAR p...
SPAX
23.02.2023
timber construction screw - full thread, flat countersunk head, T-STAR plus...
SPAX
23.02.2023
timber construction screw - full thread, washer head, T-STAR plus, 4CUT, WI...
SPAX
23.02.2023
BN 20470 - Hexalobular (6 Lobe) T-STAR plus flange head screws for timber c...
Bossard Catalog
19.06.2023
BN 20594 - Universal hexalobular (6 Lobe) socket flat countersunk head wood...
Bossard Catalog
31.10.2023
BN 20918 - Hex socket window screws with flat head, steel case-hardened, wa...
Bossard Catalog
31.10.2023
universal screw - full thread, pan head, T-STAR plus, 4CUT, WIROX
SPAX
23.02.2023
timber construction screw - partial thread, flat countersunk head, T-STAR p...
SPAX
23.02.2023
Reference 62409 - Raised countersunk head tapping screw form C six lobe rec...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 54008 - Hex flange head wood screws with hexalobular (6 Lobe) socket, zi...
Bossard Catalog
31.10.2023
BN 3548 - Pozi Flat countersunk head chipboard screws form Z, partially thr...
Bossard Catalog
31.10.2023
BN 20699 - Hexalobular (6 Lobe) socket flat countersunk head, partial threa...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表