您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20624 - Self-clinching threaded studs for stainless steel and metallic materials
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.130 Self-clinching threaded studs
BN 20624 - FH4 - Self-clinching threaded studs for stainless steel and metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_130/bn_20624/fh4.prj},{NB=3721860},{BNARTNR=3721860},{BNARTNR1=300121209},{BN=20624},{WVIS=Rostbeständiger Stahl (AISI 400) passiviert},{WX='FH4', 'Rostbeständiger Stahl (AISI 400) passiviert', 'FHP', 'Rostbeständiger Stahl A286'},{L=20},{D1=M4},{LB=4.00},{D2=5.9},{A=2.4},{SM=1.0},{MRL=7.2},{NDM=4.0},{KDM=3.141},{L1=0.4150},{L2=0.3000},{L3=0.2000},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
L
Length ±0.4
[mm]
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08 0
[mm]
D2
±0.4
[mm]
A
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
BNMAT
Material
ⁿ/ₐ
3721842
3721842
300121194
FH4-M3-6
FH4
Hardened stainless steel ...
6
M3
3.00
4.6
2.1
1.0
5.6
3721843
3721843
300121195
FH4-M3-8
FH4
Hardened stainless steel ...
8
M3
3.00
4.6
2.1
1.0
5.6
3607632
3607632
300121196
FH4-M3-10
FH4
Hardened stainless steel ...
10
M3
3.00
4.6
2.1
1.0
5.6
3721849
3721849
300121197
FH4-M3-12
FH4
Hardened stainless steel ...
12
M3
3.00
4.6
2.1
1.0
5.6
3721850
3721850
300121198
FH4-M3-15
FH4
Hardened stainless steel ...
15
M3
3.00
4.6
2.1
1.0
5.6
3721851
3721851
300121199
FH4-M3-18
FH4
Hardened stainless steel ...
18
M3
3.00
4.6
2.1
1.0
5.6
3721852
3721852
300121200
FH4-M3-20
FH4
Hardened stainless steel ...
20
M3
3.00
4.6
2.1
1.0
5.6
3721854
3721854
300121201
FH4-M3-25
FH4
Hardened stainless steel ...
25
M3
3.00
4.6
2.1
1.0
5.6
3721855
3721855
300121203
FH4-M4-6
FH4
Hardened stainless steel ...
6
M4
4.00
5.9
2.4
1.0
7.2
3721856
3721856
300121204
FH4-M4-8
FH4
Hardened stainless steel ...
8
M4
4.00
5.9
2.4
1.0
7.2
3721857
3721857
300121205
FH4-M4-10
FH4
Hardened stainless steel ...
10
M4
4.00
5.9
2.4
1.0
7.2
3576054
3576054
300121206
FH4-M4-12
FH4
Hardened stainless steel ...
12
M4
4.00
5.9
2.4
1.0
7.2
3721858
3721858
300121207
FH4-M4-15
FH4
Hardened stainless steel ...
15
M4
4.00
5.9
2.4
1.0
7.2
3721859
3721859
300121208
FH4-M4-18
FH4
Hardened stainless steel ...
18
M4
4.00
5.9
2.4
1.0
7.2
3721860
3721860
300121209
FH4-M4-20
FH4
Hardened stainless steel ...
20
M4
4.00
5.9
2.4
1.0
7.2
3721861
3721861
300121210
FH4-M4-25
FH4
Hardened stainless steel ...
25
M4
4.00
5.9
2.4
1.0
7.2
3721862
3721862
300121211
FH4-M4-30
FH4
Hardened stainless steel ...
30
M4
4.00
5.9
2.4
1.0
7.2
3721863
3721863
300121212
FH4-M4-35
FH4
Hardened stainless steel ...
35
M4
4.00
5.9
2.4
1.0
7.2
3721865
3721865
300121213
FH4-M5-8
FH4
Hardened stainless steel ...
8
M5
5.00
6.5
2.7
1.0
7.2
3607670
3607670
300121214
FH4-M5-10
FH4
Hardened stainless steel ...
10
M5
5.00
6.5
2.7
1.0
7.2
3721866
3721866
300121215
FH4-M5-12
FH4
Hardened stainless steel ...
12
M5
5.00
6.5
2.7
1.0
7.2
3579959
3579959
300121216
FH4-M5-15
FH4
Hardened stainless steel ...
15
M5
5.00
6.5
2.7
1.0
7.2
3721873
3721873
300121217
FH4-M5-18
FH4
Hardened stainless steel ...
18
M5
5.00
6.5
2.7
1.0
7.2
3721874
3721874
300121218
FH4-M5-20
FH4
Hardened stainless steel ...
20
M5
5.00
6.5
2.7
1.0
7.2
3578590
3578590
300121219
FH4-M5-25
FH4
Hardened stainless steel ...
25
M5
5.00
6.5
2.7
1.0
7.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表