您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22236 - Reductions hexagonal
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.30 Cable glands with Pg-, NPT- and pipe thread
BN 22236 Reductions hexagonal for Pg thread on Pg thread
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_30/bn_22236/xxxxpazzrpg.prj},{NB=3690832},{BNARTNR=3690832},{ANDM=28.300},{BNDM=18.600},{L=11},{SW1=32},{EK=35.5},{H=16.0},{DI=11.5},{STGEW=9.1},{EF006443=11.0},{EF006447=21.0},{PACK=100},{TEMPV=-40},{TEMPH=100},{NOCUPEROU=1},{VER=1},{PRICEQUANTITY=100},{QUANTITYMIN=100},{QUANTITYINT=100},{CUSTOMS_TARIFF_NUMBER1=39269097},{SW11=5.0},{X1=0.50},{X2=0.00},{X3=11.17},{X4=2.88},{X5=0.95},{X6=22.5},{X7=0.0},{X8=0.0},{X9=0.0},{X10=0.00},{X11=0.00},{X12=0.00},{X13=0.00},{R1=0.00},{R2=0.0},{VERX=1},{ARTNRX=2111 PA},{DESCSHORT=PA-REDUKTIONEN PG 21 X 11},{ARTNR1=2111 PA},{DESCLONG=zum Reduzieren einer Gewinde- oder Durchgangsbohrung auf eine kleinere Gewindegröße , RAL7035, Design 1, Zubehör Pg Kunststoff},{D=Design 1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
D
Design
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Thread
ⁿ/ₐ
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
EK
Across corners
[mm]
H
Height
[mm]
DI
Inner diameter
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
CTN
Customs Tariff Number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3690853
3690853
907 PA
Design 2
Pg 9
Pg 7
8
19
20.7
20.5
7.0
3.8
PA6 GF30
RAL 7035 light grey
100
-40
100
39269097
9004461
9004461
907 PA/SW
Design 2
Pg 9
Pg 7
8
19
20.7
20.5
7.0
3.8
PA6 GF30
RAL 9005 jet black
100
-40
100
39269097
3690856
3690856
1107 PA
Design 1
Pg 11
Pg 7
8
22
24.0
14.0
7.5
3.8
PA6 GF30
RAL 7035 light grey
100
-40
100
39269097
3690840
3690840
1107 PA/SW
Design 1
Pg 11
Pg 7
8
22
24.0
14.0
7.5
3.8
PA6 GF30
RAL 9005 jet black
100
-40
100
39269097
3690837
3690837
1109 PA
Design 2
Pg 11
Pg 9
8
22
24.8
22.5
10.0
5.5
PA6 GF30
RAL 7035 light grey
100
-40
100
39269097
3690831
3690831
1109 PA/SW
Design 2
Pg 11
Pg 9
8
22
24.8
22.5
10.0
5.5
PA6 GF30
RAL 9005 jet black
100
-40
100
39269097
3690854
3690854
1307 PA
Design 1
Pg 13.5
Pg 7
9
24
26.0
15.0
7.5
5.2
PA6 GF30
RAL 7035 light grey
100
-40
100
39269097
3690847
3690847
1307 PA/SW
Design 1
Pg 13.5
Pg 7
9
24
26.0
15.0
7.5
5.2
PA6 GF30
RAL 9005 jet black
100
-40
100
39269097
3690826
3690826
1309 PA
Design 1
Pg 13.5
Pg 9
9
24
26.0
15.0
10.0
4.0
PA6 GF30
RAL 7035 light grey
100
-40
100
39269097
3690862
3690862
1309 PA/SW
Design 1
Pg 13.5
Pg 9
9
24
26.0
15.0
10.0
4.0
PA6 GF30
RAL 9005 jet black
100
-40
100
39269097
3690844
3690844
1311 PA
Design 2
Pg 13.5
Pg 11
9
24
26.0
24.0
11.5
5.9
PA6 GF30
RAL 7035 light grey
100
-40
100
39269097
3690829
3690829
1311 PA/SW
Design 2
Pg 13.5
Pg 11
9
24
26.0
24.0
11.5
5.9
PA6 GF30
RAL 9005 jet black
100
-40
100
39269097
3690843
3690843
1609 PA
Design 1
Pg 16
Pg 9
10
27
29.0
16.0
10.0
6.2
PA6 GF30
RAL 7035 light grey
100
-40
100
39269097
3690857
3690857
1609 PA/SW
Design 1
Pg 16
Pg 9
10
27
29.0
16.0
10.0
6.2
PA6 GF30
RAL 9005 jet black
100
-40
100
39269097
3690842
3690842
1611 PA
Design 1
Pg 16
Pg 11
10
27
29.0
16.0
11.5
4.7
PA6 GF30
RAL 7035 light grey
100
-40
100
39269097
3690838
3690838
1611 PA/SW
Design 1
Pg 16
Pg 11
10
27
29.0
16.0
11.5
4.7
PA6 GF30
RAL 9005 jet black
100
-40
100
39269097
3690835
3690835
1613 PA
Design 2
Pg 16
Pg 13.5
10
27
29.0
27.0
13.0
8.5
PA6 GF30
RAL 7035 light grey
100
-40
100
39269097
3690827
3690827
1613 PA/SW
Design 2
Pg 16
Pg 13.5
10
27
29.0
27.0
13.0
8.5
PA6 GF30
RAL 9005 jet black
100
-40
100
39269097
3690832
3690832
2111 PA
Design 1
Pg 21
Pg 11
11
32
35.5
16.0
11.5
9.1
PA6 GF30
RAL 7035 light grey
100
-40
100
39269097
3690858
3690858
2111 PA/SW
Design 1
Pg 21
Pg 11
11
32
35.5
16.0
11.5
9.1
PA6 GF30
RAL 9005 jet black
100
-40
100
39269097
3690852
3690852
2113 PA
Design 1
Pg 21
Pg 13.5
11
32
35.5
16.0
13.5
8.1
PA6 GF30
RAL 7035 light grey
100
-40
100
39269097
3690839
3690839
2113 PA/SW
Design 1
Pg 21
Pg 13.5
11
32
35.5
16.0
13.5
8.1
PA6 GF30
RAL 9005 jet black
100
-40
100
39269097
3690846
3690846
2116 PA
Design 1
Pg 21
Pg 16
11
32
35.5
16.0
15.5
6.7
PA6 GF30
RAL 7035 light grey
100
-40
100
39269097
3690833
3690833
2116 PA/SW
Design 1
Pg 21
Pg 16
11
32
35.5
16.0
15.5
6.7
PA6 GF30
RAL 9005 jet black
100
-40
100
39269097
3690836
3690836
2913 PA
Design 1
Pg 29
Pg 13.5
11
40
43.0
17.0
14.0
13.3
PA6 GF30
RAL 7035 light grey
50
-40
100
39269097
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Female Reducers
ABB Installation Products
09.03.2023
MxxMxxPAzzzz - Reduction metric
Jacob
12.12.2022
I.RFF_G - ISO Threaded unions and accessories Stainless steel 316L FEMALE /...
FG INOX
16.02.2017
Straight male stud couplings S-series, DIN 2353 Form B - Thread: Whitworth ...
VOSS
11.04.2023
Gerade Einschraubverschraubung, ISO 8434-1-SDS Form B - Thread: metric fine...
VOSS
11.04.2023
I.RFF_GM - ISO Threaded unions and accessories Stainless steel 316 FEMALE /...
FG INOX
16.02.2017
BN 22040 - Reductions hexagonal
Bossard Catalog
26.01.2023
Manometers VAM - VAM 63 V U PSI
Schmalz
21.11.2023
Straight male stud couplings L-series, DIN 2353 - Thread: Whitworth tube th...
VOSS
11.04.2023
Straight male stud couplings L-series, ISO 6149 - Thread: metric fine threa...
VOSS
11.04.2023
063xx PAU - Gland body
Jacob
12.12.2022
6xxxx/OM - Reduction metric - PG with O-ring
Jacob
23.01.2024
Straight male stud couplings S-series, ANSI/ASME B 1 - Thread: NPT (ANSI/AS...
VOSS
11.04.2023
REDUKTION M. O-RING PG 29-16
HARTING
14.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表