您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22157 - Cable glands
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.30 Cable glands with Pg-, NPT- and pipe thread
BN 22157 Cable glands with Pg thread and 2-part reducing sealing ring for wide clamping range
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_30/bn_22157/1010xx.prj},{NB=3692909},{BNARTNR=3692909},{NDMA=20.4},{L=6.0},{SW1=24},{EK1=27.7},{SW2=24},{EK2=27.7},{H=27.5},{STGEW=32.2},{PACK=50},{TEMPV=-30},{VERS=1},{VER=4},{SW11=3.00},{SW12=5.40},{RB=4.00},{R=0.75},{X1=14.90},{X2=23.80},{X3=4.60},{X4=18.50},{X5=0.52},{X6=0.45},{X7=10.15},{X8=0.30},{X9=15.00},{X10=22.50},{EF007839=13.5},{EF003712=1.410},{EF000368=6.0},{EF000177=24},{EF005466=8.0},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{ARTNR=101013},{ARTNRX=101013},{BNNORM3=JACOB® WADI},{BNMAT=Messing},{SURFACE=vernickelt},{A=Pg 13.5},{C=8 - 15},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATDR=Messing vernickelt},{MATDA=CR/NBR},{MATDI=CR/NBR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article no.
ⁿ/ₐ
BNNORM3
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A
Threaded pitch
ⁿ/ₐ
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Wrench size 1
[mm]
SW2
Wrench size 2
[mm]
H
Height
[mm]
3692908
3692908
101007
JACOB® WADI
Messing
vernickelt
Pg 7
4 - 7
6.0
14
14
21.5
3692912
3692912
101009
JACOB® WADI
Messing
vernickelt
Pg 9
5 - 10
6.5
18
18
24.0
3692911
3692911
101011
JACOB® WADI
Messing
vernickelt
Pg 11
7 - 11.5
6.0
20
20
24.5
3692909
3692909
101013
JACOB® WADI
Messing
vernickelt
Pg 13.5
8 - 15
6.0
24
24
27.5
3692913
3692913
101016
JACOB® WADI
Messing
vernickelt
Pg 16
8 - 15
6.0
24
24
27.5
3692906
3692906
101021
JACOB® WADI
Messing
vernickelt
Pg 21
13 - 20
7.5
32
32
30.5
3692910
3692910
101036
JACOB® WADI
Messing
vernickelt
Pg 36
27 - 34.5
8.0
50
50
35.0
3692904
3692904
101048
JACOB® WADI
Messing
vernickelt
Pg 48
40 - 49
11.0
64
64
46.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表