您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20620 - Self-clinching threaded standoffs closed type, for stainless steel and metallic materials
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.120 Self-clinching threaded standoffs
BN 20620 Self-clinching threaded standoffs
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_120/bn_20620/bso4.prj},{NB=3721679},{BNARTNR=3721679},{BNARTNR1=300124616},{W=Rostbeständiger Stahl (AISI 400) passiviert},{L=22},{INFO=},{D1=M3},{LB=5.40},{D2=5.39},{D3=5.6},{SW=6.4},{SM=1.0},{MRL=6.8},{NDM=3.0},{KDM=2.459},{LX=6,8,10,12,14,16,18,20,22,25},{VERS=2},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
L
Length (+0.05 -0.13)
[mm]
T
Thread depth min.
[mm]
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in the sheet +0.08
[mm]
D2
0 -0.13
[mm]
D3
[mm]
SW
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
BNMAT
Material
ⁿ/ₐ
3607655
3607655
300124597
BSO4-M3-6
Hardened stainless steel ...
6
3.2
M3
4.20
4.20
4.4
4.8
1.0
6.0
3721659
3721659
300124598
BSO4-M3-8
Hardened stainless steel ...
8
4.0
M3
4.20
4.20
4.4
4.8
1.0
6.0
3721661
3721661
300124599
BSO4-M3-10
Hardened stainless steel ...
10
4.0
M3
4.20
4.20
4.4
4.8
1.0
6.0
3576127
3576127
300124600
BSO4-M3-12
Hardened stainless steel ...
12
5.0
M3
4.20
4.20
4.4
4.8
1.0
6.0
3721662
3721662
300124601
BSO4-M3-14
Hardened stainless steel ...
14
6.5
M3
4.20
4.20
4.4
4.8
1.0
6.0
3721663
3721663
300124602
BSO4-M3-16
Hardened stainless steel ...
16
6.5
M3
4.20
4.20
4.4
4.8
1.0
6.0
3721664
3721664
300124603
BSO4-M3-18
Hardened stainless steel ...
18
9.5
M3
4.20
4.20
4.4
4.8
1.0
6.0
3721665
3721665
300124604
BSO4-M3-20
Hardened stainless steel ...
20
9.5
M3
4.20
4.20
4.4
4.8
1.0
6.0
3721666
3721666
300124605
BSO4-M3-22
Hardened stainless steel ...
22
9.5
M3
4.20
4.20
4.4
4.8
1.0
6.0
3721667
3721667
300124606
BSO4-M3-25
Hardened stainless steel ...
25
9.5
M3
4.20
4.20
4.4
4.8
1.0
6.0
3721668
3721668
300124607
BSO4-3.5 M3-6
Hardened stainless steel ...
6
3.2
M3
5.40
5.39
5.6
6.4
1.0
6.8
3721669
3721669
300124608
BSO4-3.5 M3-8
Hardened stainless steel ...
8
4.0
M3
5.40
5.39
5.6
6.4
1.0
6.8
3721670
3721670
300124609
BSO4-3.5 M3-10
Hardened stainless steel ...
10
4.0
M3
5.40
5.39
5.6
6.4
1.0
6.8
3578591
3578591
300124610
BSO4-3.5 M3-12
Hardened stainless steel ...
12
5.0
M3
5.40
5.39
5.6
6.4
1.0
6.8
3721671
3721671
300124612
BSO4-3.5 M3-14
Hardened stainless steel ...
14
6.5
M3
5.40
5.39
5.6
6.4
1.0
6.8
3721675
3721675
300124613
BSO4-3.5 M3-16
Hardened stainless steel ...
16
6.5
M3
5.40
5.39
5.6
6.4
1.0
6.8
3721677
3721677
300124614
BSO4-3.5 M3-18
Hardened stainless steel ...
18
9.5
M3
5.40
5.39
5.6
6.4
1.0
6.8
3721678
3721678
300124615
BSO4-3.5 M3-20
Hardened stainless steel ...
20
9.5
M3
5.40
5.39
5.6
6.4
1.0
6.8
3721679
3721679
300124616
BSO4-3.5 M3-22
Hardened stainless steel ...
22
9.5
M3
5.40
5.39
5.6
6.4
1.0
6.8
3721680
3721680
300124617
BSO4-3.5 M3-25
Hardened stainless steel ...
25
9.5
M3
5.40
5.39
5.6
6.4
1.0
6.8
3721681
3721681
300124618
BSO4-M4-6
Hardened stainless steel ...
6
3.2
M4
7.20
7.12
7.3
7.9
1.3
8.0
3721682
3721682
300124619
BSO4-M4-8
Hardened stainless steel ...
8
4.0
M4
7.20
7.12
7.3
7.9
1.3
8.0
3721683
3721683
300124620
BSO4-M4-10
Hardened stainless steel ...
10
4.0
M4
7.20
7.12
7.3
7.9
1.3
8.0
3721684
3721684
300124621
BSO4-M4-12
Hardened stainless steel ...
12
5.0
M4
7.20
7.12
7.3
7.9
1.3
8.0
3721685
3721685
300124622
BSO4-M4-14
Hardened stainless steel ...
14
6.5
M4
7.20
7.12
7.3
7.9
1.3
8.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表