您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26201 - Sealing plugs
Bossard Catalog
03 Functional Elements
03.400 Sealing technology
03.400.100 Sealing plugs
03.400.100.20 Pull version
BN 26201 Sealing plugs
Powered by
CAD模型選擇
{bossard/03/03_400/03_400_100/03_400_100_20/bn_26201/lk600.prj},{NB=3788598 (0)},{BNARTNR=3788598},{BNARTNR1=300162292},{TYPE=LK 600-060},{M1=1.4305},{M2=1.4542},{FORM=0},{D1=6.000},{L1=5.000},{D2=3.200},{L2=36.000},{D3=6.000},{L3=7.900},{D4=4.800},{L4=5.500},{D5=0.000},{L5=0.000},{L6=0.000},{GV=2.950},{GM=0.920},{A=3.600},{B=3.300},{C=4.400},{E=0.500},{F=0.200},{N=7.000},{ANG1=11.000},{ANG2=145.000},{ANG3=90.000},{ANG4=30.000},{VER=1},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
TYPE
ⁿ/ₐ
M1
MATERIAL SLEEVE
ⁿ/ₐ
M2
MATERIAL MANDREL
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
[mm]
L2
[mm]
D3
[mm]
L3
[mm]
D4
[mm]
L4
[mm]
GV
WEIGHT PRE-ASSEMBLED
[g]
GM
WEIGHT INSTALLED
[g]
BNMAT
Werkstoff
ⁿ/ₐ
3789093
3789093
300162228
LK 600-040
1.4305
1.4542
4.000
3.700
2.200
33.000
4.000
5.800
3.300
4.000
1.190
0.300
3789292
3789292
300162289
LK 600-050
1.4305
1.4542
5.000
4.500
2.500
36.000
5.000
7.100
4.000
4.800
1.810
0.560
3788598
3788598
300162292
LK 600-060
1.4305
1.4542
6.000
5.000
3.200
36.000
6.000
7.900
4.800
5.500
2.950
0.920
3789262
3789262
300162295
LK 600-070
1.4305
1.4542
7.000
5.500
3.800
32.000
7.000
8.800
5.700
5.800
3.700
1.320
3789516
3789516
300162299
LK 600-080
1.4305
1.4542
8.000
6.500
4.300
34.000
8.000
10.500
6.400
7.000
5.260
2.080
3789020
3789020
300162302
LK 600-100
1.4305
1.4542
10.000
7.000
4.900
34.000
10.000
11.000
8.000
7.500
7.650
3.560
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 26171 - Sealing plugs
Bossard Catalog
12.10.2023
BN 26235 - Sealing plugs
Bossard Catalog
12.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表