您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26171 - Sealing plugs
Bossard Catalog
03 Functional Elements
03.400 Sealing technology
03.400.100 Sealing plugs
03.400.100.10 Push version
BN 26171 Sealing plugs
Powered by
CAD模型選擇
{bossard/03/03_400/03_400_100/03_400_100_10/bn_26171/mb600.prj},{NB=3789619 (0)},{BNARTNR=3789619},{BNARTNR1=300110689},{TYPE=MB 600-070},{M1=DIN 1.4305 (AISI 303)},{M2=DIN 1.4301 (AISI 304)},{FORM=0},{D1=7.000},{L1=7.500},{L2=10.10},{D2=7.000},{D3=6.400},{L3=7.300},{L4=0.300},{L5=4.650},{D4=6.000},{X=0.400},{G=1.91},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
TYPE
ⁿ/ₐ
M1
MATERIAL SLEEVE
ⁿ/ₐ
M2
MATERIAL BALL
ⁿ/ₐ
D1
EXPANDER
[mm]
L1
[mm]
L2
[mm]
D2
[mm]
D3
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
D4
[mm]
X
[mm]
G
WEIGHT
[g]
BNMAT
Werkstoff
ⁿ/ₐ
3789534
3789534
300110685
MB 600-030
DIN 1.4305 (AISI 303)
DIN 1.4301 (AISI 304)
3.000
3.600
4.60
3.000
2.200
3.400
0.300
2.150
2.381
0.400
0.17
3789186
3789186
300110686
MB 600-040
DIN 1.4305 (AISI 303)
DIN 1.4301 (AISI 304)
4.000
4.000
5.10
4.000
3.300
3.800
0.300
2.750
3.000
0.200
0.34
3789291
3789291
300110687
MB 600-050
DIN 1.4305 (AISI 303)
DIN 1.4301 (AISI 304)
5.000
5.500
7.10
5.000
4.300
5.300
0.300
3.450
4.000
0.400
0.68
3788862
3788862
300110688
MB 600-060
DIN 1.4305 (AISI 303)
DIN 1.4301 (AISI 304)
6.000
6.500
8.60
6.000
5.300
6.300
0.300
4.050
5.000
0.400
1.18
3789619
3789619
300110689
MB 600-070
DIN 1.4305 (AISI 303)
DIN 1.4301 (AISI 304)
7.000
7.500
10.10
7.000
6.400
7.300
0.300
4.650
6.000
0.400
1.91
3789002
3789002
300110690
MB 600-080
DIN 1.4305 (AISI 303)
DIN 1.4301 (AISI 304)
8.000
8.500
11.60
8.000
7.400
8.300
0.300
6.150
7.000
0.300
2.86
3789354
3789354
300110691
MB 600-090
DIN 1.4305 (AISI 303)
DIN 1.4301 (AISI 304)
9.000
10.000
13.50
9.000
8.400
9.800
0.300
6.250
8.000
0.400
4.02
3789247
3789247
300110692
MB 600-100
DIN 1.4305 (AISI 303)
DIN 1.4301 (AISI 304)
10.000
11.000
15.10
10.000
9.400
10.800
0.300
7.150
9.000
0.400
5.50
3788561
3788561
300110693
MB 600-120
DIN 1.4305 (AISI 303)
DIN 1.4301 (AISI 304)
12.000
13.000
17.80
12.000
10.600
12.800
0.300
8.250
11.000
0.400
9.37
3789537
3789537
300110694
MB 600-140
DIN 1.4305 (AISI 303)
DIN 1.4301 (AISI 304)
14.000
15.000
20.50
14.000
12.700
14.500
0.600
9.250
12.700
0.400
14.81
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表