您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 37885 - Press-in threaded Inserts without head, for thermoplastics
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.20 Threaded inserts for press-in
BN 37885 Press-in threaded Inserts
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_20/bn_37885/bn_37885.prj},{NB=3794709},{BNARTNR=3794709},{BNARTNR1=300113360},{BZC=002M4},{D=M4},{L=5.60},{DD=5.40-5.90},{W=2.50},{D1=10.9},{T=5.8},{NDM=4.000},{DD1=5.900},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Order designation
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
0/-0.25
[mm]
DD
[mm]
W
min.
[mm]
D1
min.
[mm]
T
min.
[mm]
BNMAT
Werkstoff
ⁿ/ₐ
3795118
3795118
300113356
002M2
M2
3.10
3.00-3.30
1.35
6.0
3.2
3794918
3794918
300147957
001M2
M2
4.20
3.00-3.30
1.35
6.0
4.3
3795100
3795100
300113357
002M2,5
M2.5
4.10
3.70-4.00
1.70
7.4
4.2
3794915
3794915
300113365
001M2,5
M2.5
5.20
3.70-4.00
1.70
7.4
5.3
3794588
3794588
300113358
002M3
M3
4.10
3.70-4.00
1.70
7.4
4.2
3794796
3794796
300113366
001M3
M3
5.20
3.70-4.00
1.70
7.4
5.3
3795051
3795051
300140143
002M3,5
M3.5
4.10
4.60-5.00
2.25
9.5
4.2
3795210
3795210
300140144
001M3,5
M3.5
7.00
4.60-5.00
2.25
9.5
7.2
3794709
3794709
300113360
002M4
M4
5.60
5.40-5.90
2.50
10.9
5.8
3794950
3794950
300113368
001M4
M4
8.50
5.40-5.90
2.50
10.9
8.6
3794745
3794745
300113361
002M5
M5
6.60
6.00-6.50
2.85
12.2
6.8
3795185
3795185
300113369
001M5
M5
10.10
6.00-6.50
2.85
12.2
10.2
3795174
3795174
300113362
002M6
M6
7.70
7.70-8.20
3.20
14.6
7.9
3794586
3794586
300113370
001M6
M6
12.30
7.70-8.20
3.20
14.6
12.5
3795036
3795036
300113363
002M8
M8
8.30
10.20-10.60
4.25
19.1
8.9
3794751
3794751
300113371
001M8
M8
13.80
10.20-10.60
4.25
19.1
14.0
3795021
3795021
300113364
002M10
M10
10.50
12.50-13.00
5.10
23.2
10.7
3822005
3822005
300209575
001M10
M10
16.10
12.50-13.00
5.10
23.2
16.3
3795274
3795274
300156058
001M12
M12
16.10
15.00-15.40
5.20
25.8
16.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表