您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20638 - Standoffs for metallic materials
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.140 Self-chlinching standoffs
BN 20638 Standoffs for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_140/bn_20638/bn_20638.prj},{NB=3801295},{BNARTNR=3801295},{BNARTNR1=300119657},{BN=20638},{WVIS=Nichtrostender Stahl (AISI 400) passiviert},{L1=14},{N=4},{D2=5.40},{D3=4.0},{SM1=1.0},{SM2=1.0-1.8},{LP=8,10,12,14,16,18,20,22,25},{WX='SSA', 'Aluminium' , 'SSC', 'Nichtrostender Stahl (AISI 400) passiviert' , 'SSS', 'Stahl, verzinkt, farblos passiviert (Kennziffer \"zi\")'},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
L1
Length ±0.13
[mm]
N
Nominal-Ø
[mm]
D2
Ø-Loch +0.080
[mm]
D3
Ø-Loch +0.080
[mm]
L2
Length min.
[mm]
SM1
Min. thickness
[mm]
SM2
Sheet thickness
[mm]
BNMAT
Material
ⁿ/ₐ
3801550
3801550
300119656
SSC-4MM-8
SSC
Stainless steel (AISI 400...
8
4
5.40
4.0
13
1.0
1.0-1.8
3579980
3579980
300115302
SSC-4MM-10
SSC
Stainless steel (AISI 400...
10
4
5.40
4.0
15
1.0
1.0-1.8
3578618
3578618
300115620
SSC-4MM-12
SSC
Stainless steel (AISI 400...
12
4
5.40
4.0
17
1.0
1.0-1.8
3801295
3801295
300119657
SSC-4MM-14
SSC
Stainless steel (AISI 400...
14
4
5.40
4.0
19
1.0
1.0-1.8
3801795
3801795
300119659
SSC-4MM-16
SSC
Stainless steel (AISI 400...
16
4
5.40
4.0
21
1.0
1.0-1.8
3801773
3801773
300119660
SSC-4MM-18
SSC
Stainless steel (AISI 400...
18
4
5.40
4.0
23
1.0
1.0-1.8
3801389
3801389
300119661
SSC-4MM-20
SSC
Stainless steel (AISI 400...
20
4
5.40
4.0
25
1.0
1.0-1.8
3801503
3801503
300119662
SSC-4MM-22
SSC
Stainless steel (AISI 400...
22
4
5.40
4.0
27
1.0
1.0-1.8
9008047
9008047
300119663
SSC-4MM-25
SSC
Stainless steel (AISI 400...
25
4
5.40
4.0
30
1.0
1.0-1.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表