您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25035 - Blind rivet nuts flat head, semi-hexagonal shank, open end (FASTEKS® FILKO HC/ROF), stainless steel A2
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 25035 Blind rivet nuts
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_25035/bn_25035.prj},{NB=3825629 (10.5)},{BNARTNR=3825629},{BNARTNR1=300146318},{BNNORM1=FASTEKS® FILKO HC/ROF},{BZC=M5 HC/ROF 2,5},{BNMAT=INOX A2},{GW=M5},{NDM=5.000},{FORM=1},{K=0.50},{K1=0.5-2.5},{H=7.0},{W=Nichtrostender Stahl 1.4570},{D1=7.0},{SW=7.0},{D=9.0},{S=1.0},{L=10.5},{A1A=0.50},{A1B=2.50},{A2=7.00},{A3=9.00},{A4=1.00},{A5=10.50},{A6=5.80},{A7=5.60},{A9=4.13},{A10=0.50},{A13A=9.30},{A13B=8.00},{A14A=9.30},{A14B=8.40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Borehole diameter +0,1
[mm]
D1
Ød
[mm]
SW
[mm]
D
Ø
[mm]
S
[mm]
L
[mm]
3825331
3825331
300114094
FASTEKS® FILKO HC/ROF
M3 HC/ROF 1,1
Stainless steel A2
M3
0.1-1.1
5.0
5.0
5.0
7.0
0.8
6.6
3824910
3824910
300114095
FASTEKS® FILKO HC/ROF
M3 HC/ROF 2,3
Stainless steel A2
M3
1.0-2.3
5.0
5.0
5.0
7.0
0.8
7.8
9001541
9001541
300213856
FASTEKS® FILKO HC/ROF
M3 HC/ROF 3,0
Stainless steel A2
M3
2.3-3.0
5.0
5.0
5.0
7.0
0.8
8.4
3825005
3825005
300114096
FASTEKS® FILKO HC/ROF
M4 HC/ROF 1,3
Stainless steel A2
M4
0.1-1.3
6.0
6.0
6.0
8.0
0.8
8.3
3824671
3824671
300149375
FASTEKS® FILKO HC/ROF
M4 HC/ROF 2,1
Stainless steel A2
M4
0.8-2.1
6.0
6.0
6.0
8.0
0.8
9.0
3824873
3824873
300114097
FASTEKS® FILKO HC/ROF
M4 HC/ROF 3,0
Stainless steel A2
M4
1.8-3.0
6.0
6.0
6.0
8.0
0.8
9.9
3825827
3825827
300112996
FASTEKS® FILKO HC/ROF
M5 HC/ROF 1,5
Stainless steel A2
M5
0.1-1.5
7.0
7.0
7.0
9.0
1.0
9.5
3825629
3825629
300146318
FASTEKS® FILKO HC/ROF
M5 HC/ROF 2,5
Stainless steel A2
M5
0.5-2.5
7.0
7.0
7.0
9.0
1.0
10.5
3825519
3825519
300114098
FASTEKS® FILKO HC/ROF
M5 HC/ROF 3,5
Stainless steel A2
M5
1.5-3.5
7.0
7.0
7.0
9.0
1.0
11.2
3825987
3825987
300114099
FASTEKS® FILKO HC/ROF
M6 HC/ROF 1,5
Stainless steel A2
M6
0.25-1.5
9.0
9.0
9.0
11.0
1.2
12.8
3824523
3824523
300147200
FASTEKS® FILKO HC/ROF
M6 HC/ROF 2,5
Stainless steel A2
M6
0.5-2.5
9.0
9.0
9.0
11.0
1.2
12.8
3825648
3825648
300114100
FASTEKS® FILKO HC/ROF
M6 HC/ROF 3,5
Stainless steel A2
M6
1.5-3.5
9.0
9.0
9.0
11.0
1.2
13.8
9001542
9001542
300114101
FASTEKS® FILKO HC/ROF
M8 HC/ROF 1,8
Stainless steel A2
M8
0.1-1.8
11.0
11.0
11.0
14.0
1.5
14.2
3825457
3825457
300145867
FASTEKS® FILKO HC/ROF
M8 HC/ROF 3,0
Stainless steel A2
M8
1.0-3.0
11.0
11.0
11.0
14.0
1.5
15.4
3825199
3825199
300114102
FASTEKS® FILKO HC/ROF
M8 HC/ROF 5,0
Stainless steel A2
M8
3.0-5.0
11.0
11.0
11.0
14.0
1.5
17.4
3824683
3824683
300114103
FASTEKS® FILKO HC/ROF
M10 HC/ROF 4,0
Stainless steel A2
M10
1.0-4.0
13.0
13.0
13.0
16.0
1.5
19.8
3824607
3824607
300114104
FASTEKS® FILKO HC/ROF
M10 HC/ROF 5,5
Stainless steel A2
M10
2.5-5.5
13.0
13.0
13.0
16.0
1.5
21.3
3825868
3825868
300155248
FASTEKS® FILKO HC/ROF
M12 HC/ROF 4,2
Stainless steel A2
M12
0.1-4.2
16.0
16.0
16.0
20.0
1.7
21.6
3826251
3826251
300207989
FASTEKS® FILKO HC/ROF
M12 HC/ROF 7,6
Stainless steel A2
M12
4.0-7.6
16.0
16.0
16.0
20.0
1.7
26.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表