您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25557 - Blind rivet nuts countersunk head 90°, round shank, open end (FASTEKS® FILKO SK), stainless steel A2
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 25557 Blind rivet nuts
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_25557/bn_25557.prj},{NB=3824528 (13.5)},{BNARTNR=3824528},{BNARTNR1=300148016},{BN=25557},{BNNORM1=FASTEKS® FILKO SK},{KENZIFFER=61},{BNMAT=INOX A2},{GW=M6},{NDM=6.000},{FORM=1},{K=3.50},{K1=3.5-6.0},{WVIS=nichtrostender Stahl},{H=9.0},{D1=9.0},{D=11.0},{S=1.0},{L=17.0},{A1A=3.50},{A1B=6.00},{A2=9.00},{A3=11.00},{A4=1.00},{A5=17.00},{A6=7.50},{A7=9.60},{A8=0.70},{A9=4.92},{A10=1.00},{A11=1.29},{A12=0.50},{A13A=14.04},{A13B=11.42},{A14A=12.98},{A14B=11.30},{A15=0.70},{A17=0.80},{A21=0.00},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Borehole diameter +0,1
[mm]
D1
Ød
[mm]
D
Ø
[mm]
S
[mm]
L
[mm]
3825170
3825170
300148011
FASTEKS® FILKO SK
M4-36 SK A2
Stainless steel A2
M4
1.5-3.5
6.0
6.0
9.0
1.5
11.5
3824901
3824901
300148012
FASTEKS® FILKO SK
M4-51 SK A2
Stainless steel A2
M4
3.5-5.0
6.0
6.0
9.0
1.5
13.0
3825075
3825075
300148013
FASTEKS® FILKO SK
M5-41 SK A2
Stainless steel A2
M5
2.0-4.0
7.0
7.0
10.0
1.5
13.0
3826167
3826167
300148014
FASTEKS® FILKO SK
M5-61 SK A2
Stainless steel A2
M5
4.0-6.0
7.0
7.0
10.0
1.5
15.0
3824805
3824805
300148015
FASTEKS® FILKO SK
M6-31 SK A2
Stainless steel A2
M6
1.0-3.0
9.0
9.0
11.0
1.0
14.0
3824528
3824528
300148016
FASTEKS® FILKO SK
M6-61 SK A2
Stainless steel A2
M6
3.5-6.0
9.0
9.0
11.0
1.0
17.0
3825618
3825618
300159814
FASTEKS® FILKO SK
M8-31 SK A2
Stainless steel A2
M8
1.0-3.0
11.0
11.0
13.0
1.0
16.0
3824761
3824761
300148018
FASTEKS® FILKO SK
M8-61 SK A2
Stainless steel A2
M8
3.5-6.0
11.0
11.0
13.0
1.0
19.0
3825640
3825640
300148019
FASTEKS® FILKO SK
M10-41 SK A2
Stainless steel A2
M10
1.5-4.0
13.0
13.0
15.7
1.6
22.0
3825122
3825122
300148020
FASTEKS® FILKO SK
M10-66 SK A2
Stainless steel A2
M10
3.5-6.5
13.0
13.0
15.7
1.6
25.0
3826072
3826072
300153335
FASTEKS® FILKO SK
M12-46 SK A2
Stainless steel A2
M12
1.7-4.5
16.0
16.0
19.0
1.9
26.0
3824973
3824973
300159868
FASTEKS® FILKO SK
M12-76 SK A2
Stainless steel A2
M12
4.0-7.5
16.0
16.0
19.0
1.9
29.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表