您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
38 Series - Relay Interface Modules
Finder
Powered by
CAD模型選擇
{finder/38.prj},{NB=385270120050},{CODE=385270120050},{VAR2=3},{VAR3=MIN},{SHA256=QziKY1psGEUAcHKQ1iswmbYXsK6gdEenMc4rqms1ffE=},{INAME=385270120050},{NAME=385270120050},{VAR21=},{NNCUSTOM=38 Series},{NTCUSTOM=Relay Interface Modules},{NBCUSTOM=385270120050},{LINACUSTOM=385270120050},{STEPFILE=3852.stp},{PNGFILE=3852-relay-interface-module.png},{VAR1=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VAR21
EF000007
ⁿ/ₐ
VAR1
Etim class
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
VAR0
Description
ⁿ/ₐ
VAR16
EF000003
ⁿ/ₐ
VAR2
EF000194
[3]
VAR3
EF000193
ⁿ/ₐ
VAR17
EF006569
ⁿ/ₐ
382100120060
382100120060
Type 38. 21 timed relay i...
3
382100240060
382100240060
Type 38. 21 timed relay i...
3
382100248240
382100248240
Type 38. 21 timed relay i...
382100249024
382100249024
Type 38. 21 timed relay i...
383170129024
383170129024
Type 38. 31 Relay Interfa...
383170248240
383170248240
Type 38. 31 Relay Interfa...
383170249024
383170249024
Type 38. 31 Relay Interfa...
384100248240
384100248240
Type 38. 41 Relay Interfa...
384170129024
384170129024
Type 38. 41 Relay Interfa...
384170248240
384170248240
Type 38. 41 Relay Interfa...
384170249024
384170249024
Type 38. 41 Relay Interfa...
3
385100120060
385100120060
Type 38. 51 Relay Interfa...
3
385100125060
385100125060
Type 38. 51 Relay Interfa...
3
385100240060
385100240060
Type 38. 51 Relay Interfa...
3
385100245060
385100245060
Type 38. 51 Relay Interfa...
3
385100480060
385100480060
Type 38. 51 Relay Interfa...
3
385100485060
385100485060
Type 38. 51 Relay Interfa...
3
385100600060
385100600060
Type 38. 51 Relay Interfa...
3
385100605060
385100605060
Type 38. 51 Relay Interfa...
3
385101250060
385101250060
Type 38. 51 Relay Interfa...
3
385101255060
385101255060
Type 38. 51 Relay Interfa...
3
385102400060
385102400060
Type 38. 51 Relay Interfa...
3
385102405060
385102405060
Type 38. 51 Relay Interfa...
3
385131250060
385131250060
Type 38. 51 Relay Interfa...
DIN rail
3
385131254060
385131254060
Type 38. 51 Relay Interfa...
DIN rail
3
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
39 Series - MasterINTERFACE - Relay Interface Modules
Finder
27.05.2022
48 Series - Relay interface modules
Finder
27.05.2022
RT - Safety relays
ABB Low Voltage & Systems
26.03.2024
DCS800 Non-Regenerative - 500 to 700 Vdc
ABB
07.07.2023
C-profile
igus
20.07.2021
58 Series - Relay interface modules
Finder
27.05.2022
VFD-Gateway
ABB
07.07.2023
700-HL General Purpose Electromechanical / Solid State Relay - 700-HL
Rockwell Automation
21.06.2023
34 Series - Slim P. C. B. Relays
Finder
27.05.2022
CEN01_02 - Industrial Trolley/mute trolley with folding armrests
Yiheda 3D Electronic Gallery
09.05.2024
Bulk Bag Unloader - BBU
Hapman
30.01.2023
Narrow Slot - Small, Grey - Ty Duct
ABB Installation Products
10.07.2019
DP2.5N-TP - Disconnect Terminal Block,Push-in Design,Width:5.10mm,300V,18A
DINKLE
22.01.2024
TMT Trolley - Accessories
Thomson Linear
08.10.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表