您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
JAM Nuts - A, AA, C20, CLA, MA, CLH, HH and MH Series
Sheffer
Accessories
Powered by
CAD模型選擇
{sheffer/accessories/jam_nut.prj},{NB=3JN-150},{PN=3JN-150},{KK=1 1/2-12},{KKT=1.50000},{KKTH=12},{AF=2.18750000},{K=0.81250000},{WT=9 LBS.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PN
Part No.
ⁿ/ₐ
KK
KK Thread
ⁿ/ₐ
AF
[Inch]
K
[Inch]
WT
Weight
ⁿ/ₐ
3JN-25
3JN-25
1/4-28
7/16
7/32
3/16 OZ.
3JN-31
3JN-31
5/16-24
1/2
7/32
1/4 OZ.
3JN-43
3JN-43
7/16-20
11/16
1/4
3/8 LB.
3JN-50
3JN-50
1/2-20
3/4
5/16
1/2 LB.
3JN-62
3JN-62
5/8-18
15/16
3/8
3/4 LB.
3JN-75
3JN-75
3/4-16
1 1/16
3/8
1 LB.
3JN-87
3JN-87
7/8-14
1 1/4
7/16
2 LBS.
3JN-100
3JN-100
1-14
1 7/16
1/2
3 LBS.
3JN-125
3JN-125
1 1/4-12
1 13/16
5/8
5 LBS.
3JN-137
3JN-137
1 3/8-12
2
3/4
5/16 LBS.
3JN-150
3JN-150
1 1/2-12
2 3/16
13/16
9 LBS.
3JN-175
3JN-175
1 3/4-12
2 5/8
31/32
1 LBS.
3JN-187
3JN-187
1 7/8-12
2 3/4
1 1/32
1 1/8 LBS.
3JN-200
3JN-200
2-12
3
1 3/32
1 3/8 LBS.
3JN-225
3JN-225
2 1/4-12
3 3/8
1 13/64
2 LBS.
3JN-250
3JN-250
2 1/2-12
3 3/4
1 29/64
2 7/8 LBS.
3JN-275
3JN-275
2 3/4-12
4 1/8
1 37/64
4 1/8 LBS.
3JN-300
3JN-300
3-12
4 1/2
1 45/64
4 5/8 LBS.
3JN-325
3JN-325
3 1/4-12
5
1 13/16
6 1/4 LBS.
3JN-350
3JN-350
3 1/2-12
5 3/8
1 15/16
8 3/16 LBS.
3JN-375
3JN-375
3 3/4-12
5 3/4
2 1/16
9 5/8 LBS.
3JN-400
3JN-400
4-12
6 1/8
2 3/16
11 LBS.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MA Series - Medium-Duty Pneumatic Cylinders
Sheffer
09.01.2024
MA Pivot Mtg. Bracket - MA Series
Sheffer
03.08.2023
Steel Rod Clevis - A, C20, MA, HH and MH Series
Sheffer
03.08.2023
Female Rod Eye - A, AA, C20, CLA, MA, CLH, HH and MH Series
Sheffer
03.08.2023
C20 Series - Heavy-Duty Cast Iron Pneumatic Cylinders
Sheffer
09.01.2024
RA/RB - Miniature Air Regulators
FUJIKURA COMPOSITES Inc.
23.04.2020
RV/RVS - Precision Vacuum Regulators
FUJIKURA COMPOSITES Inc.
30.03.2023
AFU-2544 Series
FREEBEAR corporation
03.10.2023
B226 AE - SELF-EXTINGUISHING FIXED HANDLE WITH THREADED INSERT
Boteco
17.11.2021
SJ-3H-CR
FREEBEAR corporation
18.08.2023
J-5H-CR
FREEBEAR corporation
18.08.2023
RS/RR - Super Precision Air Regulators
FUJIKURA COMPOSITES Inc.
23.04.2020
7604 - Micro diaphragm pump for continuous pumping
Buerkert
08.12.2023
ARU Series
FREEBEAR corporation
03.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表