您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Solid Bottom - Aluminum D1 Regular 114mm Siderail
unitray
Cable Tray Outside Vertical Fittings
Aluminum D1 Regular 114mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_outside_vertical_fittings/aluminum_d1_regular_114mm_siderail/solid_bottom.prj},{NB=4OA-4X91},{SHA256=FgurFx7rHjCVUFCIhjYSHkQ2WYi+a6ESNojGKNn1MFI=},{INAME=00115__4oa2d4x91},{DESC=Outside Vertical Fitting},{MF=Aluminum},{D=4 - 45°},{SIDEHT=4 - D / 114 mm (4.5)\"},{R=X - 1220},{W=9 - 900 mm (36)\"},{RS=1 - Solid Bottom},{PN=4OA-4X91}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
D
Degree
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
3OA-4321
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
2 - 150 mm (6)"
1 - Solid Bottom
3OA-4321
3OA-4331
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
3 - 203 mm (8)"
1 - Solid Bottom
3OA-4331
3OA-4351
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
5 - 300 mm (12)"
1 - Solid Bottom
3OA-4351
3OA-4361
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
6 - 450 mm (18)"
1 - Solid Bottom
3OA-4361
3OA-4371
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
7 - 600 mm (24)"
1 - Solid Bottom
3OA-4371
3OA-4381
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
8 - 750 mm (30)"
1 - Solid Bottom
3OA-4381
3OA-4391
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
9 - 900 mm (36)"
1 - Solid Bottom
3OA-4391
3OA-4621
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
2 - 150 mm (6)"
1 - Solid Bottom
3OA-4621
3OA-4631
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
3 - 203 mm (8)"
1 - Solid Bottom
3OA-4631
3OA-4651
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
5 - 300 mm (12)"
1 - Solid Bottom
3OA-4651
3OA-4661
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
6 - 450 mm (18)"
1 - Solid Bottom
3OA-4661
3OA-4671
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
7 - 600 mm (24)"
1 - Solid Bottom
3OA-4671
3OA-4681
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
8 - 750 mm (30)"
1 - Solid Bottom
3OA-4681
3OA-4691
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
9 - 900 mm (36)"
1 - Solid Bottom
3OA-4691
3OA-4921
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
2 - 150 mm (6)"
1 - Solid Bottom
3OA-4921
3OA-4931
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
3 - 203 mm (8)"
1 - Solid Bottom
3OA-4931
3OA-4951
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
5 - 300 mm (12)"
1 - Solid Bottom
3OA-4951
3OA-4961
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
6 - 450 mm (18)"
1 - Solid Bottom
3OA-4961
3OA-4971
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
7 - 600 mm (24)"
1 - Solid Bottom
3OA-4971
3OA-4981
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
8 - 750 mm (30)"
1 - Solid Bottom
3OA-4981
3OA-4991
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
9 - 900 mm (36)"
1 - Solid Bottom
3OA-4991
3OA-4X21
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
2 - 150 mm (6)"
1 - Solid Bottom
3OA-4X21
3OA-4X31
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
3 - 203 mm (8)"
1 - Solid Bottom
3OA-4X31
3OA-4X51
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
5 - 300 mm (12)"
1 - Solid Bottom
3OA-4X51
3OA-4X61
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
6 - 450 mm (18)"
1 - Solid Bottom
3OA-4X61
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Solid Bottom - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Solid Bottom - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Ventilated Rung Spacing - Aluminum E1 Long Span 203mm Siderail
unitray
16.01.2019
GKL X2_CONNECTING_PLATE - connecting plate
Pflitsch
21.09.2017
150mm 6 Rung Spacing - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
300mm 12 Rung Spacing - Aluminum E1 Long Span 203mm Siderail
unitray
16.01.2019
Solid Bottom - Aluminum E1 Long Span 203mm Siderail
unitray
16.01.2019
GK 1 - GRID CHANNEL U-shape
Pflitsch
27.09.2017
GKX 1 - GRID CHANNEL U-shape
Pflitsch
21.09.2017
GK 2 - GRID CHANNEL U-shape
Pflitsch
27.09.2017
GKX 2 - GRID CHANNEL U-shape
Pflitsch
21.09.2017
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表