您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Command and alarm devices (accessories)
SIEMENS
Electric engineering, automation, process control engineering
Low-voltage switch technology
Low-voltage switch technology (accessories)
Powered by
CAD模型選擇
{siemens/27/27-37/27-37-92/27-37-92-13.prj},{NB=3SU19500DQ800AA0},{MANUID=3SU19500DQ800AA0},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85389099},{SUPPLIERALTNO=3SU1950-0DQ80-0AA0},{IMAGE=../../../_pool_/88/47/g_ic03_xx_07136p.png},{DESCSHORT=Locking device made of metal, for selector switch},{DESCLONG=Locking device made of metal, for selector switch, 22 mm, short or long handle, in position left},{EAN=4011209964556},{MANUNAME=Siemens},{MANUTYPEDESC=Locking device made of metal, for selector switch, 22 mm, short or long ha},{AAO847=3SU1},{COO=CN},{LINK_TO_INDUSTRY_MALL=Link to Industry Mall},{LINK_TO_TECHNICAL_DATA_SHEET=Link to technical data sheet},{LINK_TO_3D_IMAGE=Link to 3D Image}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAO847
description of product type
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
3SB29080AA
3SB29080AA
3SB2908-0AA
Holder for contact blocks
Holder for contact blocks...
4011209028708
Siemens
Holder for contact blocks...
Holder
1
5
5
CZ
85389099
3SB29020AA
3SB29020AA
3SB2902-0AA
Single frame for square d...
Single frame of square de...
4011209028555
Siemens
Single frame of square de...
Single frame
1
10
10
CZ
85389099
3SB29080AB
3SB29080AB
3SB2908-0AB
Holder for contact blocks...
Holder for contact blocks...
4011209028715
Siemens
Holder for contact blocks...
Holder
1
5
5
CZ
85389099
3SB29088AD
3SB29088AD
3SB2908-8AD
Complete connector for co...
Complete connector for co...
4011209028951
Siemens
Complete connector for co...
Complete plug
1
1
1
CZ
85389099
3SU19000HH100AA0
3SU19000HH100AA0
3SU1900-0HH10-0AA0
Metric screw fastening M2...
metric screw connection M...
4011209964686
Siemens
metric screw connection M...
3SU1
1
1
1
CN
85389099
3SU19010FT200AA0
3SU19010FT200AA0
3SU1901-0FT20-0AA0
Button, red, for illumina...
pushbutton, flat, red, fo...
4011209966208
Siemens
pushbutton, flat, red, fo...
3SU1
1
10
10
CN
85389099
3SU19500FD800AA0
3SU19500FD800AA0
3SU1950-0FD80-0AA0
Key for BKS key-operated ...
Key for key-operated swit...
4011209965409
Siemens
Key for key-operated swit...
3SU1
1
1
1
CZ
83017000
3SU19000HG100AA0
3SU19000HG100AA0
3SU1900-0HG10-0AA0
Metric screw fastening M2...
metric screw connection M...
4011209964679
Siemens
metric screw connection M...
3SU1
1
1
1
CN
85389099
3SU19000HJ100AA0
3SU19000HJ100AA0
3SU1900-0HJ10-0AA0
M20/M20 connection piece ...
Connecting piece M20/M20 ...
4011209965232
Siemens
Connecting piece M20/M20 ...
3SU1
1
1
1
CN
85389099
3SU19010FT000AA0
3SU19010FT000AA0
3SU1901-0FT00-0AA0
Button, amber, for illumi...
pushbutton, flat, amber, ...
4011209966260
Siemens
pushbutton, flat, amber, ...
3SU1
1
10
10
CN
85389099
3SU19010FT300AA0
3SU19010FT300AA0
3SU1901-0FT30-0AA0
Button, yellow, for illum...
pushbutton, flat, yellow,...
4011209966215
Siemens
pushbutton, flat, yellow,...
3SU1
1
10
10
CN
85389099
3SU19500FC800AA0
3SU19500FC800AA0
3SU1950-0FC80-0AA0
Key for RONIS key-operate...
Key for RONIS key-operate...
4011209965393
Siemens
Key for RONIS key-operate...
3SU1
1
1
1
CZ
83017000
3SU19000DA700AA0
3SU19000DA700AA0
3SU1900-0DA70-0AA0
Sealable cap for flat pus...
Sealable cap for pushbutt...
4011209963887
Siemens
Sealable cap for pushbutt...
3SU1
1
1
1
CN
85389099
3SU19000FS100AA0
3SU19000FS100AA0
3SU1900-0FS10-0AA0
Button, raised, black, fo...
pushbutton, high, black, ...
4011209966055
Siemens
pushbutton, high, black, ...
3SU1
1
10
10
CN
85389099
3SU19000KA100AA0
3SU19000KA100AA0
3SU1900-0KA10-0AA0
Holder for printed circui...
Printed circuit board hol...
4011209963764
Siemens
Printed circuit board hol...
3SU1
1
10
10
CN
85389099
3SU19010FS700AA0
3SU19010FS700AA0
3SU1901-0FS70-0AA0
Button, raised, clear, fo...
pushbutton, high, clear, ...
4011209966130
Siemens
pushbutton, high, clear, ...
3SU1
1
10
10
CN
85389099
3SU19010FT700AA0
3SU19010FT700AA0
3SU1901-0FT70-0AA0
Button, clear, for illumi...
pushbutton, flat, clear, ...
4011209966246
Siemens
pushbutton, flat, clear, ...
3SU1
1
10
10
CN
85389099
3SU19500FB800AA0
3SU19500FB800AA0
3SU1950-0FB80-0AA0
Key for RONIS key-operate...
Key for RONIS key-operate...
4011209965386
Siemens
Key for RONIS key-operate...
3SU1
1
1
1
CZ
83017000
3SU19500FJ500AA0
3SU19500FJ500AA0
3SU1950-0FJ50-0AA0
Key for O.M.R. key-operat...
Key for key-operated swit...
4011209965454
Siemens
Key for key-operated swit...
3SU1
1
1
1
CZ
83017000
3SU19010FT500AA0
3SU19010FT500AA0
3SU1901-0FT50-0AA0
Button, blue, for illumin...
pushbutton, flat, blue, f...
4011209966239
Siemens
pushbutton, flat, blue, f...
3SU1
1
10
10
CN
85389099
3SU19000HL100AA0
3SU19000HL100AA0
3SU1900-0HL10-0AA0
M25/M25 connection piece ...
Connecting piece M25/M25 ...
4011209965256
Siemens
Connecting piece M25/M25 ...
3SU1
1
1
1
CN
85389099
3SU19000DA100AA0
3SU19000DA100AA0
3SU1900-0DA10-0AA0
Sealable cap for flat pus...
Sealable cap for pushbutt...
4011209963870
Siemens
Sealable cap for pushbutt...
3SU1
1
1
1
CN
85389099
3SU19000DB700AA0
3SU19000DB700AA0
3SU1900-0DB70-0AA0
Silicone protective cap f...
Silicone protection cap f...
4011209963894
Siemens
Silicone protection cap f...
3SU1
1
1
1
CN
85389099
3SU19000FA100AA0
3SU19000FA100AA0
3SU1900-0FA10-0AA0
Sealing plug for unused r...
Sealing plug for unused r...
4011209963801
Siemens
Sealing plug for unused r...
3SU1
1
1
1
CN
85389099
3SU19000FS200AA0
3SU19000FS200AA0
3SU1900-0FS20-0AA0
Button, raised, red, for ...
pushbutton, high, red, fo...
4011209966062
Siemens
pushbutton, high, red, fo...
3SU1
1
10
10
CN
85389099
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表