您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
10m³/h (nominal flow), PN25
Wilo
Multistage vertical in-line pumps
Helix V
Powered by
CAD模型選擇
{wilo/40288a8a54ce361f0154de0841f9285f/40288a8a54ce361f0154de0849582ec1/8ae2819c5d728b37015d8808d44e08ec.prj},{NB=HELIX V1004-1/25/E/S/1-230-50 4234635(350)},{ARTICLE_ID=4234635},{EF014904=0},{EF014905=0},{EF000991=15.16},{EF000992=41.46},{EF020449=25.0},{EF000536=0},{EF003977=230},{EF000351=1},{EF005455=50},{EF000001=8.21},{EF012425=1.50},{EF013710=0.7},{EF001642=2900.0},{EF007178=0},{EF007179=0},{EF016383=0},{EF016385=0},{EF016386=0},{EF016387=0},{EF016388=0},{EF016389=0},{EF016390=0},{EF003626=0},{EF007521=0},{EF016392=0},{EF016393=0},{EF023182=-30.0},{EF002386=-15.0},{EF025503=40},{EF025504=40},{EF004265=280.0},{EF023086=731.0},{EF000167=36.2},{A=0},{A1=45},{A2=45},{B1=18},{B2=18},{BO1=0},{BO2=0},{D1=150},{D2=150},{DO1=46},{DO2=46},{D21=18},{D22=18},{D41=84},{D42=84},{DN1=40},{DN2=40},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLE_ID
Article number
ⁿ/ₐ
ARTICLE_NAME
Type code
ⁿ/ₐ
MANUFACTURER_NAME
Manufacturer
ⁿ/ₐ
DESCRIPTION_SHORT
Short text
ⁿ/ₐ
DESCRIPTION_LONG
Tender text
ⁿ/ₐ
PRODUCT_DESCRIPTION
Product description
ⁿ/ₐ
ETIM_CLASS__EC_
ETIM Class (EC)
ⁿ/ₐ
EF000010
Model
ⁿ/ₐ
EF023038
Pump casing material
ⁿ/ₐ
EF023143
Quality class of pump casing
ⁿ/ₐ
EF011652
Material pump wheel
ⁿ/ₐ
EF024149
Material pump wheel
ⁿ/ₐ
EF004250
Material of connection
ⁿ/ₐ
EF025877
Material quality connection
ⁿ/ₐ
EF014904
Volume flow rate (BEP)
[m³/h]
EF014905
Head at flow rate (BEP)
[kPa]
EF000991
Max. discharge flow
[m³/h]
EF000992
Max. static height
[m]
EF020449
Max. operating pressure
[bar]
EF003701
Electrical connection
ⁿ/ₐ
EF000536
Cable length
[mm]
EF003977
Rated voltage
[V]
EF000351
Number of phases
ⁿ/ₐ
EF005455
Frequency
[Hz]
EF000001
Nominal current
[A]
EF012425
Motor power output (P2) per motor
[kW]
EF013710
Minimum Efficiency Index (MEI)
ⁿ/ₐ
EF023092
Insulation class acc. to IEC
ⁿ/ₐ
EF001642
Rotational speed
[1/min]
EF020121
Motor speed control
ⁿ/ₐ
EF020120
Type of speed control
ⁿ/ₐ
EF023093
Motor with extended shaft
ⁿ/ₐ
EF015266
Communication
ⁿ/ₐ
EF007178
Radio standard Bluetooth
ⁿ/ₐ
EF007179
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016383
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016385
Radio standard 5G
ⁿ/ₐ
EF016386
Interface signal 0-10 V / 2-10 V
ⁿ/ₐ
EF016387
Interface signal 0-20 mA / 4-20 mA
ⁿ/ₐ
EF016388
Interface PT100 / PT1000 / PTC
ⁿ/ₐ
EF016389
Interface Pulse Width Modulation (PWM)
ⁿ/ₐ
EF016390
Interface pulse counter
ⁿ/ₐ
EF003626
Potential free switch contact
ⁿ/ₐ
EF007314
With communication interface RS-485
ⁿ/ₐ
EF007312
With communication interface RS-232
ⁿ/ₐ
EF007521
Supporting protocol for EtherNet/IP
ⁿ/ₐ
EF003055
Supporting protocol for KNX
ⁿ/ₐ
EF003052
Supporting protocol for PROFIBUS
ⁿ/ₐ
EF007525
Supporting protocol for PROFINET IO
ⁿ/ₐ
EF016391
Supporting protocol for CAN/CANOpen
ⁿ/ₐ
EF016392
Supporting protocol for Modbus TCP
ⁿ/ₐ
EF016393
Supporting protocol for Modbus RTU
ⁿ/ₐ
EF016394
Supporting protocol for BACnet MS/TP
ⁿ/ₐ
EF016395
Supporting protocol for BACnet IP
ⁿ/ₐ
EF016396
Supporting protocol for LON/LONWorks
ⁿ/ₐ
EF016397
Supporting protocol for LIN Bus
ⁿ/ₐ
EF023182
Medium temperature (continuous)
[°C]
EF002386
Ambient temperature
[°C]
EF025116
Connection on supply side
ⁿ/ₐ
EF025117
Diameter of connection on supply side
ⁿ/ₐ
EF025503
Outer pipe diameter connection inlet side
[mm]
EF026143
Flange compression stage connection inlet
[bar]
EF014906
Connection standard inlet side
ⁿ/ₐ
EF025977
Connection outlet side
ⁿ/ₐ
EF025118
Diameter of connection on delivery side
ⁿ/ₐ
EF025504
Outer pipe diameter connection outlet side
[mm]
EF026233
Flange compression stage connection outlet
[bar]
EF014907
Connection standard outlet side
ⁿ/ₐ
EF001339
Flange shape
ⁿ/ₐ
EF020038
Self-priming
ⁿ/ₐ
EF005474
Degree of protection (IP rating)
ⁿ/ₐ
EF004265
Recess length
[mm]
EF023086
Pump height
[mm]
EF000167
Weight
[kg]
EF004663
Explosion-proof
ⁿ/ₐ
EF014908
Standard motor
ⁿ/ₐ
EF014979
Motor efficiency class
ⁿ/ₐ
EF016015
With protection against dry running
ⁿ/ₐ
EF008837
Approval
ⁿ/ₐ
MECHANICAL_SEAL
Mechanical seal
ⁿ/ₐ
EF023103
With oval counterflanges
ⁿ/ₐ
A
Angle electrical cabinet
[°]
A1
Angle to first bolt hole
[°]
A2
Angle to first bolt hole
[°]
B1
Thickness flange (incl. sealing edge)
[mm]
B2
Thickness flange (incl. sealing edge)
[mm]
BO1
Width oval flange
[mm]
BO2
Width oval flange
[mm]
D1
Outer diameter of flange
[mm]
D2
Outer diameter of flange
[mm]
DO1
Outer pipe diameter connection
[mm]
DO2
Outer pipe diameter connection
[mm]
D21
Diameter bolt hole
[mm]
D22
Diameter bolt hole
[mm]
D41
Diameter sealing edge
[mm]
D42
Diameter sealing edge
[mm]
DN1
Nominal inner diameter
[mm]
DN2
Nominal inner diameter
[mm]
F1
Thickness sealing edge
[mm]
F2
Thickness sealing edge
[mm]
H1
Pump height
[mm]
DM
Diameter motor
[mm]
H2
Height to bottom side electrical cabinet
[mm]
H3
Distance to centre connection
[mm]
H4
Distance to bottom side motor
[mm]
H5
Thickness foot
[mm]
H6
Distance to fastening
[mm]
K1
Pitch circle
[mm]
K2
Pitch circle
[mm]
L1
Connection length
[mm]
L2
Connection length
[mm]
LE4
Width electrical cabinet
[mm]
LE5
Length electrical cabinet
[mm]
LE7
Centre pump to top side electrical cabinet
[mm]
LH1
Centre-to-centre holes
[mm]
LH2
Centre-to-centre holes
[mm]
LO1
Length oval flange
[mm]
LO2
Length oval flange
[mm]
N1
Number of bolt holes
ⁿ/ₐ
N2
Number of bolt holes
ⁿ/ₐ
Z1
Working length
[mm]
Z2
Working length
[mm]
BF3
Dimensions
[mm]
BF4
Dimensions
[mm]
BF5
Dimensions
[mm]
BF6
Dimensions
[mm]
B4
Dimensions
[mm]
B5
Dimensions
[mm]
B7
Dimensions
[mm]
B8
Dimensions
[mm]
B9
Dimensions
[mm]
B10
Dimensions
[mm]
B11
Dimensions
[mm]
CF1
Dimensions
ⁿ/ₐ
CF2
Dimensions
ⁿ/ₐ
DIAMD1
Dimensions
[mm]
DIAMD2
Dimensions
[mm]
D3
Dimensions
[mm]
D4
Dimensions
[mm]
DL1
Dimensions
[mm]
DL2
Dimensions
[mm]
H0
Dimensions
[mm]
H7
Dimensions
[mm]
H8
Dimensions
[mm]
H9
Dimensions
[mm]
H10
Dimensions
ⁿ/ₐ
H11
Dimensions
[mm]
H12
Dimensions
[mm]
L4
Dimensions
[mm]
L5
Dimensions
[mm]
L7
Dimensions
[mm]
L8
Dimensions
[mm]
L9
Dimensions
[mm]
L12
Dimensions
[mm]
R1
Dimensions
[mm]
B
Angle bracket
[°]
4150545
4150545
HELIX V1005-1/25/E/KS/400...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1005-1/25/E/KS/400...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
15.40
52.53
25.0
Terminals
0
400
3
50
4.30
2.20
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
834.0
42.0
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
834
193
540
80
540
20
303.5
110
110
140
140
110
110
132
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
115
13
180
149
0
158.5
22.5
0
0.0
0
130
187
0
183
0
0
181
180
4150547
4150547
HELIX V1006-1/25/E/KS/400...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1006-1/25/E/KS/400...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
15.40
62.83
25.0
Terminals
0
400
3
50
4.30
2.20
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
871.0
43.0
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
871
193
577
80
577
20
340.5
110
110
140
140
110
110
132
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
115
13
180
149
0
158.5
22.5
0
0.0
0
130
187
0
183
0
0
181
180
4150549
4150549
HELIX V1007-1/25/E/KS/400...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1007-1/25/E/KS/400...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
15.40
73.38
25.0
Terminals
0
400
3
50
5.50
3.00
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
964.0
54.0
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
964
191
625
80
625
20
373.5
110
110
140
140
110
110
132
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
130
13
180
149
0
161.0
35.0
0
0.0
0
130
187
0
183
0
0
181
180
4150551
4150551
HELIX V1008-1/25/E/KS/400...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1008-1/25/E/KS/400...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
15.40
83.65
25.0
Terminals
0
400
3
50
5.50
3.00
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
1001.0
55.0
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
1001
191
662
80
662
20
410.5
110
110
140
140
110
110
132
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
130
13
180
149
0
161.0
35.0
0
0.0
0
130
187
0
183
0
0
181
180
4150553
4150553
HELIX V1009-1/25/E/KS/400...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1009-1/25/E/KS/400...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
15.40
94.76
25.0
Terminals
0
400
3
50
7.40
4.00
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
1006.0
53.0
0
Standard motor
IE3
no
ACS. KTW. WRAS
BQ1EGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
1006
196
700
80
700
20
448.5
110
110
140
140
110
110
164
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
130
13
180
149
0
161.0
35.0
0
0.0
0
130
187
0
183
0
0
181
180
4150555
4150555
HELIX V1010-1/25/E/KS/400...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1010-1/25/E/KS/400...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
15.40
105.10
25.0
Terminals
0
400
3
50
7.40
4.00
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
1043.0
54.0
0
Standard motor
IE3
no
ACS. KTW. WRAS
BQ1EGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
1043
196
737
80
737
20
485.5
110
110
140
140
110
110
164
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
130
13
180
149
0
161.0
35.0
0
0.0
0
130
187
0
183
0
0
181
180
4150557
4150557
HELIX V1011-1/25/E/KS/400...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1011-1/25/E/KS/400...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
15.40
115.40
25.0
Terminals
0
400
3
50
7.40
4.00
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
1118.0
55.0
0
Standard motor
IE3
no
ACS. KTW. WRAS
BQ1EGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
1118
196
812
80
812
20
560.5
110
110
140
140
110
110
164
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
130
13
180
149
0
161.0
35.0
0
0.0
0
130
187
0
183
0
0
181
180
4150559
4150559
HELIX V1012-1/25/E/KS/400...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1012-1/25/E/KS/400...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
15.40
126.10
25.0
Terminals
0
400
3
50
10.50
5.50
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
1148.0
70.0
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
1148
210
812
80
812
20
560.5
110
110
140
140
110
110
149
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
130
13
180
149
0
161.0
35.0
0
0.0
0
130
187
0
183
0
0
181
180
4150561
4150561
HELIX V1013-1/25/E/KS/400...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1013-1/25/E/KS/400...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
15.40
136.40
25.0
Terminals
0
400
3
50
10.50
5.50
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
1223.0
71.0
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
1223
210
887
80
887
20
635.5
110
110
140
140
110
110
149
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
130
13
180
149
0
161.0
35.0
0
0.0
0
130
187
0
183
0
0
181
180
4150563
4150563
HELIX V1015-1/25/E/KS/400...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1015-1/25/E/KS/400...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
16.00
158.90
25.0
Terminals
0
400
3
50
10.50
5.50
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
1298.0
73.0
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
1298
210
962
80
962
20
710.5
110
110
140
140
110
110
149
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
130
13
180
149
0
161.0
35.0
0
0.0
0
130
187
0
183
0
0
181
180
4150565
4150565
HELIX V1017-1/25/E/KS/400...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1017-1/25/E/KS/400...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
16.00
181.00
25.0
Terminals
0
400
3
50
13.70
7.50
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
1507.0
73.0
0
Standard motor
IE3
no
ACS. KTW. WRAS
BQ1EGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
1507
260
1157
80
1157
20
805.5
110
110
140
140
127
127
191
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
240
13
180
149
0
270.5
25.5
0
0.0
0
130
187
0
183
0
0
181
180
4150567
4150567
HELIX V1019-1/25/E/KS/400...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1019-1/25/E/KS/400...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
15.40
199.40
25.0
Terminals
0
400
3
50
13.70
7.50
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
1582.0
75.0
0
Standard motor
IE3
no
ACS. KTW. WRAS
BQ1EGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
1582
260
1232
80
1232
20
880.5
110
110
140
140
127
127
191
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
240
13
180
149
0
270.5
25.5
0
0.0
0
130
187
0
183
0
0
181
180
4150569
4150569
HELIX V1021-1/25/E/KS/400...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1021-1/25/E/KS/400...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
15.40
220.00
25.0
Terminals
0
400
3
50
13.70
7.50
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
1657.0
77.0
0
Standard motor
IE3
no
ACS. KTW. WRAS
BQ1EGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
1657
260
1307
80
1307
20
955.5
110
110
140
140
127
127
191
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
240
13
180
149
0
270.5
25.5
0
0.0
0
130
187
0
183
0
0
181
180
4234632
4234632
HELIX V1001-1/25/E/S/1-23...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1001-1/25/E/S/1-23...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
15.16
10.09
25.0
Terminals
0
230
1
50
3.33
0.55
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
611.0
25.5
0
Standard motor
IE2
no
ACS. KTW. WRAS
BQ1EGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
611
130
367
80
367
20
140.5
110
110
140
140
144
195
151
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
85
13
180
149
0
158.5
12.5
0
0.0
0
130
187
0
183
0
0
181
180
4234633
4234633
HELIX V1002-1/25/E/S/1-23...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1002-1/25/E/S/1-23...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
15.16
20.31
25.0
Terminals
0
230
1
50
4.33
0.75
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
611.0
25.6
0
Standard motor
IE2
no
ACS. KTW. WRAS
BQ1EGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
611
145
367
80
367
20
140.5
110
110
140
140
122
139
123
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
100
13
180
149
0
158.5
12.5
0
0.0
0
130
187
0
183
0
0
181
180
4234634
4234634
HELIX V1003-1/25/E/S/1-23...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1003-1/25/E/S/1-23...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
15.16
30.54
25.0
Terminals
0
230
1
50
6.15
1.10
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
649.0
28.6
0
Standard motor
IE2
no
ACS. KTW. WRAS
BQ1EGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
649
145
405
80
405
20
178.5
110
110
140
140
122
139
123
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
100
13
180
149
0
158.5
12.5
0
0.0
0
130
187
0
183
0
0
181
180
4234635
4234635
HELIX V1004-1/25/E/S/1-23...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1004-1/25/E/S/1-23...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
15.16
41.46
25.0
Terminals
0
230
1
50
8.21
1.50
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
731.0
36.2
0
Standard motor
IE2
no
ACS. KTW. WRAS
BQ1EGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
731
172
452
80
452
20
215.5
110
110
140
140
122
139
137
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
115
13
180
149
0
158.5
22.5
0
0.0
0
130
187
0
183
0
0
181
180
4150572
4150572
HELIX V1001-2/25/V/KS/400...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1001-2/25/V/KS/400...
EC011334
Vertical
Stainless steel
X2CrNiMo17-12-2
Stainless steel
X2CrNiMo17-12-2
Stainless steel
X2CrNiMo17-12-2
0
0
15.40
10.54
25.0
Terminals
0
400
3
50
1.32
0.55
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-15.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
640.0
27.0
-
Asynchronous
IE2
no
no
BQ1VGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
640
130
417
80
417
20
190.5
110
110
140
140
109
104
121
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
85
13
180
149
0
158.5
12.5
0
0.0
0
130
187
0
183
0
0
181
180
4150573
4150573
HELIX V1002-2/25/V/KS/400...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1002-2/25/V/KS/400...
EC011334
Vertical
Stainless steel
X2CrNiMo17-12-2
Stainless steel
X2CrNiMo17-12-2
Stainless steel
X2CrNiMo17-12-2
0
0
15.40
20.96
25.0
Terminals
0
400
3
50
1.70
0.75
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-15.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
645.0
32.0
-
Asynchronous
IE3
no
no
BQ1VGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
645
170
417
80
417
20
190.5
110
110
140
140
94
94
136
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
100
13
180
149
0
158.5
12.5
0
0.0
0
130
187
0
183
0
0
181
180
4150574
4150574
HELIX V1003-2/25/V/KS/400...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1003-2/25/V/KS/400...
EC011334
Vertical
Stainless steel
X2CrNiMo17-12-2
Stainless steel
X2CrNiMo17-12-2
Stainless steel
X2CrNiMo17-12-2
0
0
15.40
31.45
25.0
Terminals
0
400
3
50
2.50
1.10
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-15.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
683.0
34.0
-
Asynchronous
IE3
no
no
BQ1VGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
683
170
455
80
455
20
228.5
110
110
140
140
94
94
136
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
100
13
180
149
0
158.5
12.5
0
0.0
0
130
187
0
183
0
0
181
180
4150575
4150575
HELIX V1004-2/25/V/KS/400...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1004-2/25/V/KS/400...
EC011334
Vertical
Stainless steel
X2CrNiMo17-12-2
Stainless steel
X2CrNiMo17-12-2
Stainless steel
X2CrNiMo17-12-2
0
0
15.40
42.38
25.0
Terminals
0
400
3
50
3.00
1.50
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-15.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
796.0
40.0
0
Asynchronous
IE3
no
no
BQ1VGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
796
172
502
80
502
20
265.5
110
110
140
140
110
110
132
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
115
13
180
149
0
158.5
22.5
0
0.0
0
130
187
0
183
0
0
181
180
4150576
4150576
HELIX V1005-2/25/V/KS/400...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1005-2/25/V/KS/400...
EC011334
Vertical
Stainless steel
X2CrNiMo17-12-2
Stainless steel
X2CrNiMo17-12-2
Stainless steel
X2CrNiMo17-12-2
0
0
15.40
52.53
25.0
Terminals
0
400
3
50
4.30
2.20
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-15.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
834.0
42.0
-
Asynchronous
IE3
no
no
BQ1VGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
834
193
540
80
540
20
303.5
110
110
140
140
110
110
132
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
115
13
180
149
0
158.5
22.5
0
0.0
0
130
187
0
183
0
0
181
180
4150577
4150577
HELIX V1006-2/25/V/KS/400...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1006-2/25/V/KS/400...
EC011334
Vertical
Stainless steel
X2CrNiMo17-12-2
Stainless steel
X2CrNiMo17-12-2
Stainless steel
X2CrNiMo17-12-2
0
0
15.40
62.83
25.0
Terminals
0
400
3
50
4.30
2.20
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-15.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
871.0
43.0
-
Asynchronous
IE3
no
no
BQ1VGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
871
193
577
80
577
20
340.5
110
110
140
140
110
110
132
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
115
13
180
149
0
158.5
22.5
0
0.0
0
130
187
0
183
0
0
181
180
4150580
4150580
HELIX V1007-2/25/V/KS/400...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1007-2/25/V/KS/400...
EC011334
Vertical
Stainless steel
X2CrNiMo17-12-2
Stainless steel
X2CrNiMo17-12-2
Stainless steel
X2CrNiMo17-12-2
0
0
15.40
73.38
25.0
Terminals
0
400
3
50
5.50
3.00
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-15.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
964.0
54.0
-
Asynchronous
IE3
no
no
BQ1VGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
964
191
625
80
625
20
373.5
110
110
140
140
110
110
132
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
130
13
180
149
0
161.0
35.0
0
0.0
0
130
187
0
183
0
0
181
180
4150581
4150581
HELIX V1008-2/25/V/KS/400...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V1008-2/25/V/KS/400...
EC011334
Vertical
Stainless steel
X2CrNiMo17-12-2
Stainless steel
X2CrNiMo17-12-2
Stainless steel
X2CrNiMo17-12-2
0
0
15.40
83.65
25.0
Terminals
0
400
3
50
5.50
3.00
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-15.0
-15.0
Flange
DN 40
40
PN 25
EN 1092-1
Flange;DN40-PN25-EN1092-1
DN 40
40
PN 25
EN 1092-1
Flange
no
IP55
280.0
1001.0
55.0
-
Asynchronous
IE3
no
no
BQ1VGG
no
0
45
45
18
18
0
0
150
150
46
46
18
18
84
84
40
40
3.0
3.0
1001
191
662
80
662
20
410.5
110
110
140
140
110
110
132
110
110
0
0
4
4
140
140
0.00
0
0.00
0
215
252
0
183
0
0
0
0
0
151
10.8
152
130
13
180
149
0
161.0
35.0
0
0.0
0
130
187
0
183
0
0
181
180
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
10m³/h (nominal flow), PN16
Wilo
15.04.2024
6m³/h (nominal flow), PN25
Wilo
15.04.2024
10m³/h (nominal flow), PN40
Wilo
15.04.2024
16m³/h (nominal flow), PN16
Wilo
15.04.2024
10m³/h (nominal flow), PN25
Wilo
15.04.2024
22m³/h (nominal flow), PN16
Wilo
15.04.2024
6m³/h (nominal flow), PN16
Wilo
15.04.2024
2m³/h (nominal flow), PN25
Wilo
15.04.2024
16m³/h (nominal flow), PN25
Wilo
15.04.2024
342.14 - Diaphragm Valve
agru
15.09.2022
PVM - PVM SURFACE PUMPS - VERTICAL MULTISTAGE
Pentair STA-RITE
25.07.2023
22m³/h (nominal flow), PN40
Wilo
15.04.2024
Standard 2-pol
Wilo
15.04.2024
Helix VF (VDS zertifiziert)
Wilo
15.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表