您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MV26 - Slide valve
C Matic
Category Fittings
Function Fittings
MV Line - Function Fittings
manual_valves
Powered by
CAD模型選擇
{cmatic/typology/function_fittings/mv_line_function_fittings/manual_valves/mv26_slide_valve.prj},{NB=4160001},{SHA256=Kf272f0Th2nTGuFyYCQMw/YXqS6+mvmzJ/t+n4+zcJU=},{INAME=04160001},{NAME=04160001},{NNCUSTOM=MV26},{NTCUSTOM=Slide valve},{NBCUSTOM=4160001},{LINACUSTOM=4160001},{STEPFILE=4160001},{PNGFILE=MV26},{DWGFILE=MV26},{CODE=4160001},{TYPE=MV26 00 18},{MAT=Brass Chrome Plated},{D1=G1/8},{D2=21.0},{D2IN=.827},{L1=46.0},{L1IN=1.811},{CH=14},{G=40.0},{GOZ=1.411},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=0 ÷ 10},{WPP=145},{CONF=RoHS},{AF=Pneumatic installations fed with filtered, lubricated air}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure
[bar]
WPP
Working Pressure (max)
[psi]
CONF
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
4160000
4160000
MV26 00 M5
Brass Chemical Nickel Pla...
M5x0,8
13.0
.512
30.3
1.193
9
10.3
.363
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
4160001
4160001
MV26 00 18
Brass Chemical Nickel Pla...
G1/8
21.0
.827
46.0
1.811
14
40.0
1.411
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
4160002
4160002
MV26 00 14
Brass Chemical Nickel Pla...
G1/4
24.0
.945
51.2
2.016
17
57.7
2.035
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
4160003
4160003
MV26 00 38
Brass Chemical Nickel Pla...
G3/8
31.0
1.220
58.9
2.319
22
117.2
4.134
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
4160004
4160004
MV26 00 12
Brass Chemical Nickel Pla...
G1/2
34.7
1.366
72.5
2.854
26
175.5
6.191
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表