您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
4-250DST - DST Hinge 40x40 Pr01 180°
Dirak
DIRAK-SNAP-Technology
Powered by
CAD模型選擇
{dirak/dsnapline/4_250dst_asmtab.prj},{NB=418-9002.00-00020(0,1.7)},{BESTNR=418-9002.00-00020},{W=0},{S=1.7},{S1=[1.7:2.2]},{VERS=2.000},{PPATH=scharniere/assemblies/4_250sl_tpl_2.prj},{AUS=Klips-/ Schraubscharnier mit Schrauben},{INFO=Product page DIRAK.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
418-9001.00-00015
418-9001.00-00015
Hinge, snap in
418-9001.00-00020
418-9001.00-00020
Hinge, snap in
418-9001.00-00025
418-9001.00-00025
Hinge, snap in
418-9001.00-00030
418-9001.00-00030
Hinge, snap in
418-9002.00-00015
418-9002.00-00015
Hinge, snap-in/ screw-on ...
418-9002.00-00020
418-9002.00-00020
Hinge, snap-in/ screw-on ...
418-9002.00-00025
418-9002.00-00025
Hinge, snap-in/ screw-on ...
418-9002.00-00030
418-9002.00-00030
Hinge, snap-in/ screw-on ...
418-9003.00-00015
418-9003.00-00015
Hinge, snap-in/ screw-on ...
418-9003.00-00020
418-9003.00-00020
Hinge, snap-in/ screw-on ...
418-9003.00-00025
418-9003.00-00025
Hinge, snap-in/ screw-on ...
418-9003.00-00030
418-9003.00-00030
Hinge, snap-in/ screw-on ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
4-260DST - DST Hinge 50x50 Pr01 180°
Dirak
15.12.2023
4-250 - Screw-on Hinge
Dirak
15.12.2023
4-285DST - DST Corner Hinge Pr04 180°
Dirak
15.12.2023
4-270DST - DST Hinge 60x60 Pr01 180°
Dirak
15.12.2023
GN 1362 - Stainless Steel-Sheet metal hinges for welding, Type A, without b...
Elesa+Ganter
28.03.2024
4-249.02DST - DST Hinge 34x30 Pr01 180°
Dirak
15.12.2023
GN 136 A - Stainless Steel- Sheet metal hinges, Type A,without bores, for w...
Elesa+Ganter
28.03.2024
4-161DST - DST Hinge Pr05 180°
Dirak
15.12.2023
6-1200.02DST - DST Finger Pull Handle OMICRON
Dirak
15.12.2023
4-246DST - DST Hinge 40x40 Pr01 180°
Dirak
15.12.2023
1-082DST - DST Quarter-Turn Pr30 L18
Dirak
15.12.2023
1-067 - Compression Latch Pr19.1 - For installation cutout 19.1
Dirak
15.12.2023
7-202 - Screw-on Hinge,stainless steel
Dirak
15.12.2023
4-095 - 120° Concealed Hinge, for flush/nested doors
Dirak
15.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表