您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
HTD L 075 - Timing pulleys with pilot bore
Chiaravalli
Open transmission
Timing pulleys
Timing pulleys with pilot bore
L
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/timing_pulleys_with_pilot_bore/l/l_075_asmtab.prj},{NB=42075028},{TYPE=28 L 075},{CODE=42075028},{T=28},{EXEC=1F},{DP=84.89},{DE=84.13},{DF=91.0},{DM=58},{DI=-},{F=25.4},{L=38},{D=11},{C=-},{NF=66},{WEIGHT=0.43},{MAT=STEEL C45},{L1=73.0},{NFX=66},{CX=0},{DIX=0},{PPATH=l_075_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
D
d
[mm]
C
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
42075010
10 L 075
42075010
10
1F
30.33
29.56
37.0
20
-
25.4
38
8
-
50
0.11
STEEL C45
42075011
11 L 075
42075011
11
1F
33.35
32.59
37.0
22
-
25.4
38
8
-
50
0.14
STEEL C45
42075012
12 L 075
42075012
12
1F
36.37
35.62
43.0
24
-
25.4
38
8
-
52
0.17
STEEL C45
42075013
13 L 075
42075013
13
1F
39.41
38.65
44.0
28
-
25.4
38
8
-
83
0.21
STEEL C45
42075014
14 L 075
42075014
14
1F
42.44
41.68
48.0
28
-
25.4
38
11
-
54
0.24
STEEL C45
42075015
15 L 075
42075015
15
1F
45.48
44.72
51.0
34
-
25.4
38
11
-
55
0.29
STEEL C45
42075016
16 L 075
42075016
16
1F
48.51
47.75
54.0
36
-
25.4
38
11
-
56
0.33
STEEL C45
42075017
17 L 075
42075017
17
1F
51.54
50.78
57.0
36
-
25.4
38
11
-
57
0.38
STEEL C45
42075018
18 L 075
42075018
18
1F
54.59
53.81
60.0
40
-
25.4
38
11
-
58
0.44
STEEL C45
42075019
19 L 075
42075019
19
1F
57.61
56.84
64.0
40
-
25.4
38
11
-
59
0.47
STEEL C45
42075020
20 L 075
42075020
20
1F
60.63
59.88
66.5
40
-
25.4
38
11
-
60
0.51
STEEL C45
42075021
21 L 075
42075021
21
1F
63.68
62.91
70.0
45
-
25.4
38
11
-
61
0.60
STEEL C45
42075022
22 L 075
42075022
22
1F
66.70
65.94
75.0
45
-
25.4
38
11
-
62
0.14
STEEL C45
42075023
23 L 075
42075023
23
1F
69.73
68.97
79.0
55
-
25.4
38
11
-
63
0.18
STEEL C45
42075024
24 L 075
42075024
24
1F
72.77
72.00
79.0
55
-
25.4
38
11
-
63
0.22
STEEL C45
42075025
25 L 075
42075025
25
1F
75.80
75.04
82.5
58
-
25.4
38
11
-
64
0.26
STEEL C45
42075026
26 L 075
42075026
26
1F
78.84
78.07
86.0
58
-
25.4
38
11
-
65
0.30
STEEL C45
42075027
27 L 075
42075027
27
1F
81.86
81.10
86.0
58
-
25.4
38
11
-
65
0.37
STEEL C45
42075028
28 L 075
42075028
28
1F
84.89
84.13
91.0
58
-
25.4
38
11
-
66
0.43
STEEL C45
42075030
30 L 075
42075030
30
1F
90.96
90.20
97.0
70
-
25.4
38
11
-
68
0.46
STEEL C45
42075032
32 L 075
42075032
32
1F
97.03
96.26
102.0
70
-
25.4
38
11
-
70
0.54
STEEL C45
42075033
33 L 075
42075033
33
1F
100.05
99.29
106.0
70
-
25.4
38
11
-
71
0.58
STEEL C45
42075034
34 L 075
42075034
34
1F
103.08
102.32
112.0
70
-
25.4
38
11
-
72
0.64
STEEL C45
42075035
35 L 075
42075035
35
1F
106.12
105.35
112.0
70
-
25.4
38
11
-
72
0.71
STEEL C45
42075036
36 L 075
42075036
36
1F
109.14
108.39
115.0
70
-
25.4
38
11
-
74
0.79
STEEL C45
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表