您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
polski
English
QA認證資訊
目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Inserts type SKD
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for hard wood
Powered by
CAD模型選擇
{rampa/inserts/hardwood/inserts_type_skd440.prj},{NB=44061203_10},{ART=44061203},{D=12},{L=12},{D1H=6},{H=3.0},{N=0},{T=0},{L1=0},{D22=0},{D3=7.5},{L2=1},{SW=6},{L3=3.5},{D2=12},{F=1.55},{CODE1=1},{CODE2=2},{DESC=RAMPA-MUFFEN TYP SKD 12 X 12 M6, ROSTFREI 1.4305},{LONGTEXT=RAMPA-Muffen Typ SKD mit abschließendem Bund, Innensechskant und Führungsansatz für verschiedene Hölzer, Holzwerkstoffe und thermoplastische Kunststoffe.},{D1=M6},{VH1=[10.0:10.5]},{V=10.0-10.5},{MAT=Edelstahl Rostfrei 1.4305},{FARBE=RAL9016},{PCKH1=[10,50,100,1000,5000]},{GEW=0.004684},{TARIC=73181639},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/2_reach.png},{MATCOMPL3=RoHS-konform },{MATCOMPL4=REACH-konform},{IMDS=},{PCK=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
D
Outside-Ø
[mm]
L
Length
[mm]
D1
Internal thread
ⁿ/ₐ
SW
Wrench size
[mm]
V
Pre-drilling Ø (recommendation)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
44041003
44041003
RAMPA®-INSERTS TYPE SKD 8...
RAMPA® inserts type SKD w...
8
10
M4
4
7
Stainless steel 1.4305
0.0017
73181639
44041003010
44050601
44050601
RAMPA®-INSERTS TYPE SKD 1...
RAMPA® inserts type SKD w...
10
6
M5
5
8.5-9.0
Brass
0.001883
74153300
440506010100
44050801
44050801
RAMPA®-INSERTS TYPE SKD 1...
RAMPA® inserts type SKD w...
10
8
M5
5
8.5-9.0
Brass
0.002483
74153300
440508010100
44051203
44051203
RAMPA®-INSERTS TYPE SKD 1...
RAMPA® inserts type SKD w...
10
12
M5
5
8.5-9.0
Stainless steel 1.4305
0.003586
73181639
44051203010
440515001
440515001
RAMPA®-INSERTS TYPE SKD 1...
RAMPA® inserts type SKD w...
10
15
M5
5
8.5-9.0
Steel zinc plated (blue p...
0.004609
73181692
4405150010100
44053003
44053003
RAMPA®-INSERTS TYPE SKD 1...
RAMPA® inserts type SKD w...
10
30
M5
5
8.5-9.0
Stainless steel 1.4305
0.00985
73181639
440530030100
44060601
44060601
RAMPA®-INSERTS TYPE SKD 1...
RAMPA® inserts type SKD w...
12
6
M6
6
10.0-10.5
Brass
0.00282
74153300
440606010100
44069701
44069701
RAMPA®-INSERTS TYPE SKD 1...
RAMPA® inserts type SKD w...
12
7
M6
6
10.0-10.5
Brass
0.003333
74153300
440697010100
44060801
44060801
RAMPA®-INSERTS TYPE SKD 1...
RAMPA® inserts type SKD w...
12
8
M6
6
10.0-10.5
Brass
0.003903
74153300
440608010100
44061201
44061201
RAMPA®-INSERTS TYPE SKD 1...
RAMPA® inserts type SKD w...
12
12
M6
6
10.0-10.5
Brass
0.0054202
74153300
440612010100
44061203
44061203
RAMPA®-INSERTS TYPE SKD 1...
RAMPA® inserts type SKD w...
12
12
M6
6
10.0-10.5
Stainless steel 1.4305
0.004684
73181639
44061203010
44061501
44061501
RAMPA®-INSERTS TYPE SKD 1...
RAMPA® inserts type SKD w...
12
15
M6
6
10.0-10.5
Brass
0.006601
74153300
440615010100
44061503
44061503
RAMPA®-INSERTS TYPE SKD 1...
RAMPA® inserts type SKD w...
12
15
M6
6
10.0-10.5
Stainless steel 1.4305
0.005891
73181639
440615030100
440620001
440620001
RAMPA®-INSERTS TYPE SKD 1...
RAMPA® inserts type SKD w...
12
20
M6
6
10.0-10.5
Steel zinc plated (blue p...
0.00768
73181692
4406200010100
440814001
440814001
RAMPA®-INSERTS TYPE SKD 1...
RAMPA® inserts type SKD w...
16
14
M8
8
14.0-14.5
Steel zinc plated (blue p...
0.01146
73181692
4408140010100
440835001
440835001
RAMPA®-INSERTS TYPE SKD 1...
RAMPA® inserts type SKD w...
13
15
M8
8
11.0-11.5
Steel zinc plated (blue p...
0.005289
73181692
4408350010100
44085501
44085501
RAMPA®-INSERTS TYPE SKD 1...
RAMPA® inserts type SKD w...
14
15
M8
8
12.0-12.5
Brass
0.0082
74153300
440855010100
44085503
44085503
RAMPA®-INSERTS TYPE SKD 1...
RAMPA® inserts type SKD w...
14
15
M8
8
12.0-12.5
Stainless steel 1.4305
0.007191
73181639
44085503010
440818001
440818001
RAMPA®-INSERTS TYPE SKD 1...
RAMPA® inserts type SKD w...
16
18
M8
8
14.0-14.5
Steel zinc plated (blue p...
0.014519
73181692
4408180010100
44081803
44081803
RAMPA®-INSERTS TYPE SKD 1...
RAMPA® inserts type SKD w...
16
18
M8
8
14.0-14.5
Stainless steel 1.4305
0.014502
73181639
440818030100
440126001
440126001
RAMPA®-INSERTS TYPE SKD 2...
RAMPA® inserts type SKD w...
22
25
M12
12
20
Steel zinc plated (blue p...
0.035992
73181692
440126001010
44012603
44012603
RAMPA®-INSERTS TYPE SKD 2...
RAMPA® inserts type SKD w...
22
25
M12
12
20
Stainless steel 1.4305
0.036985
73181639
44012603050
440630001
440630001
RAMPA®-INSERTS TYPE SKD 2...
RAMPA® inserts type SKD w...
25
30
M16
17
23
Steel zinc plated (blue p...
0.044395
73181699
440630001010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RAMPA®-Inserts type SKD30
RAMPA
24.05.2024
RAMPA®-Inserts type SK
RAMPA
24.05.2024
RAMPA®-Flathead screws type KF
RAMPA
24.05.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
RAMPA®-Inserts type SKD330
RAMPA
24.05.2024
RAMPA®-Inserts type SKD30L
RAMPA
24.05.2024
RAMPA®-Inserts type SKL
RAMPA
24.05.2024
RAMPA®-Inserts type ES
RAMPA
24.05.2024
RAMPA®-Inserts type BL
RAMPA
24.05.2024
RAMPA®-Inserts type SKDZ
RAMPA
24.05.2024
Clamping lever - Clamping lever
RK Rose+Krieger
06.06.2024
RAMPA®-Inserts type D
RAMPA
24.05.2024
RAMPA®-Inserts type ESD
RAMPA
24.05.2024
BN 240 - Threaded inserts for wood, with slotted and with full internal thr...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表