您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
48 Series - Relay Interface Modules
Finder
Powered by
CAD模型選擇
{finder/48.prj},{NB=486181200060SMA},{SHA256=p3SP37gU8+yxf9KRjlCIfiaQJmrEmwyTk7gUbhZvEQY=},{INAME=486181200060sma},{NAME=486181200060sma},{NNCUSTOM=48 Series},{NTCUSTOM=Relay Interface Modules},{NBCUSTOM=486181200060SMA},{LINACUSTOM=486181200060SMA},{STEPFILE=4861.stp},{PNGFILE=4861-relay-interface-module.png},{CODE=486181200060SMA},{VAR0=Type 48.61 relay interface module with 1CO, 16A contacts and screw terminals. Features include: AC coils or DC sensitive coils, Coil Indication and EMC suppression module as standard, Identification label, UL Listing (certain relay/socket combinations), 35 mm rail (EN 60715) mounting, Cadmium-free contact material available}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
VAR0
Description
ⁿ/ₐ
485270120050SMA
485270120050SMA
Type 48. 52 Relay Interfa...
485270120050SPA
485270120050SPA
Type 48. 52 Relay Interfa...
485270120050SPB
485270120050SPB
Type 48. 52 Relay Interfa...
485270240050SMA
485270240050SMA
Type 48. 52 Relay Interfa...
485270240050SPA
485270240050SPA
Type 48. 52 Relay Interfa...
485270240050SPB
485270240050SPB
Type 48. 52 Relay Interfa...
485270480050SMA
485270480050SMA
Type 48. 52 Relay Interfa...
485270480050SPA
485270480050SPA
Type 48. 52 Relay Interfa...
485270480050SPB
485270480050SPB
Type 48. 52 Relay Interfa...
485271250050SMA
485271250050SMA
Type 48. 52 Relay Interfa...
485271250050SPA
485271250050SPA
Type 48. 52 Relay Interfa...
485271250050SPB
485271250050SPB
Type 48. 52 Relay Interfa...
485280120060SMA
485280120060SMA
Type 48. 52 Relay Interfa...
485280120060SPA
485280120060SPA
Type 48. 52 Relay Interfa...
485280120060SPB
485280120060SPB
Type 48. 52 Relay Interfa...
485280240060SMA
485280240060SMA
Type 48. 52 Relay Interfa...
485280240060SPA
485280240060SPA
Type 48. 52 Relay Interfa...
485280240060SPB
485280240060SPB
Type 48. 52 Relay Interfa...
485280480060SMA
485280480060SMA
Type 48. 52 Relay Interfa...
485280480060SPA
485280480060SPA
Type 48. 52 Relay Interfa...
485281100060SMA
485281100060SMA
Type 48. 52 Relay Interfa...
485281100060SPA
485281100060SPA
Type 48. 52 Relay Interfa...
485281100060SPB
485281100060SPB
Type 48. 52 Relay Interfa...
485281200060SMA
485281200060SMA
Type 48. 52 Relay Interfa...
485281200060SPA
485281200060SPA
Type 48. 52 Relay Interfa...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
58 Series - Relay interface modules
Finder
27.05.2022
4C Series - Relay interface modules
Finder
27.05.2022
03 - Power contactor, AC switching
eaton_qs
04.12.2023
46 Series - Miniature Industrial relays
Finder
27.05.2022
97 Series - Sockets for 46 series relays
Finder
27.05.2022
788-721 - Solid-state relay module, Nominal input voltage: 24 V AC/DC, Outp...
WAGO
14.07.2023
Inverters
Ipf Electronic
09.01.2024
80 Series - Modular timers
Finder
27.05.2022
38 Series - Relay interface modules
Finder
27.05.2022
39 Series - MasterINTERFACE - Relay Interface Modules
Finder
27.05.2022
96 Series - Sockets for 56 series relays
Finder
27.05.2022
CEN01_02 - Industrial Trolley/mute trolley with folding armrests
Yiheda 3D Electronic Gallery
09.05.2024
Bulk Bag Unloader - BBU
Hapman
30.01.2023
95 Series - Sockets for 40/41/43 series relays
Finder
27.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表