您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
4C Series - Relay Interface Modules
Finder
Powered by
CAD模型選擇
{finder/4c.prj},{NB=4C0282300060SPA},{SHA256=al8S5SWfzum/CE+sg2bg8P8YtsRBsbdXIRKrUAGhzqU=},{INAME=4c0282300060spa},{NAME=4c0282300060spa},{NNCUSTOM=4C Series},{NTCUSTOM=Relay Interface Modules},{NBCUSTOM=4C0282300060SPA},{LINACUSTOM=4C0282300060SPA},{STEPFILE=4C02.stp},{PNGFILE=4C02-relay-interface-module.png},{DWGFILE=4C0282300060SPA},{CODE=4C0282300060SPA},{VAR0=Type 4C.02.8.230.0060SPA Relay Interface Modules, 2 CO 8 A, screw terminals, 15.8 mm wide. For interfacing with PLC systems. Features include: 230V AC, Coil Indication and EMC suppression module, Identification label, UL Listing (relay/socket/jumper link), 35 mm rail (EN 60715) mounting, Cadmium-free contacts}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
VAR0
Description
ⁿ/ₐ
4C0180120060SPA
4C0180120060SPA
Type 4C. 01 Relay Interfa...
4C0180240060SPA
4C0180240060SPA
Type 4C. 01 Relay Interfa...
4C0180480060SPA
4C0180480060SPA
Type 4C. 01 Relay Interfa...
4C0181100060SPA
4C0181100060SPA
Type 4C. 01 Relay Interfa...
4C0181200060SPA
4C0181200060SPA
Type 4C. 01 Relay Interfa...
4C0190120050SPA
4C0190120050SPA
Type 4C. 01 Relay Interfa...
4C0190240050SPA
4C0190240050SPA
Type 4C. 01 Relay Interfa...
4C0190480050SPA
4C0190480050SPA
Type 4C. 01 Relay Interfa...
4C0191100050SPA
4C0191100050SPA
Type 4C. 01 Relay Interfa...
4C0191250050SPA
4C0191250050SPA
Type 4C. 01 Relay Interfa...
4C0280120060SPA
4C0280120060SPA
Type 4C. 02 Relay Interfa...
4C0280240060SPA
4C0280240060SPA
Type 4C. 02 Relay Interfa...
4C0280480060SPA
4C0280480060SPA
Type 4C. 02 Relay Interfa...
4C0281100060SPA
4C0281100060SPA
Type 4C. 02 Relay Interfa...
4C0281200060SPA
4C0281200060SPA
Type 4C. 02 Relay Interfa...
4C0282300060SPA
4C0282300060SPA
Type 4C. 02 Relay Interfa...
4C0290120050SPA
4C0290120050SPA
Type 4C. 02 Relay Interfa...
4C0290240050SPA
4C0290240050SPA
Type 4C. 02 Relay Interfa...
4C0290480050SPA
4C0290480050SPA
Type 4C. 02 Relay Interfa...
4C0291100050SPA
4C0291100050SPA
Type 4C. 02 Relay Interfa...
4C0291250050SPA
4C0291250050SPA
Type 4C. 02 Relay Interfa...
4CP180120060SPA
4CP180120060SPA
Type 4C. P1 Relay Interfa...
4CP180240060SPA
4CP180240060SPA
Type 4C. P1 Relay Interfa...
4CP181100060SPA
4CP181100060SPA
Type 4C. P1 Relay Interfa...
4CP182300060SPA
4CP182300060SPA
Type 4C. P1 Relay Interfa...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表