您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
ROHRflex PA12-D black - ROHRflex corrugated all-plastic tubings
DKC
COSMEC
Plastic Systems
ROHRflex corrugated all-plastic tubings
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/rohrflex/rrf_pa12_d_sch.prj},{NB=0258.202.016},{ART=0258.202.016},{CODE=0258.202.016},{AUS=black},{DES=Tubo fless. PA12DB16,0x21,2 Nero AD21,2},{AD=21.2},{IDAD=16.0 x 21.2},{BRS=50},{BRD=85},{PS=50},{GEW=0.073},{FI=16.0},{FA=21.2},{A=3.3},{B=2.3},{SMIN=0.35},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
AUS
Color
ⁿ/ₐ
DES
Description
ⁿ/ₐ
AD
Trade size Ø
[mm]
IDAD
IDxAD
[mm]
BRS
R stat ±10%
[mm]
BRD
R dyn ±10%
[mm]
PS
Packing
[m]
GEW
Weight
[kg/m]
5001-07PN
5001-07PN
black
Flessible Pipe PA12D 6,0...
10.0
6.0 x 10.0
15
35
50
0.023
5001-10PN
5001-10PN
black
Flessible Pipe PA12D 9,5x...
13.0
9.5 x 13.0
25
45
50
0.032
5001-12PN
5001-12PN
black
Flessible Pipe PA12D 11,5...
15.8
11.5 x 15.8
35
55
50
0.039
0258.202.016
0258.202.016
black
Flessible Pipe PA12DB16,0...
21.2
16.0 x 21.2
50
85
50
0.073
5001-17PN
5001-17PN
black
Flessible Pipe PA12DB15,0...
21.2
15.0 x 21.2
50
112
50
0.079
5001-23PN
5001-23PN
black
Flessible Pipe PA12DB 21,...
28.5
21.5 x 28.5
60
120
50
0.120
5001-29PN
5001-29PN
black
Flessible Pipe PA12DB 27,...
34.5
27.0 x 34.5
70
140
25
0.168
5001-36PN
5001-36PN
black
Flessible Pipe PA12DB 35,...
42.5
35.0 x 42.5
80
170
25
0.190
5001-48PN
5001-48PN
black
Flessible Pipe PA12DB 46,...
54.5
46.5 x 54.5
100
190
25
0.240
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表