您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
RQG1-M - Plastic quick screw connector,conically sealing, with metric outer thread acc. to EN 60423
DKC
COSMEC
Plastic Systems
FLEXAquick
rqg1
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/flexaquick_connectors/rqg1/rqg1_m.prj},{NB=5012-1725N},{AUS=1},{IDNR=},{AD=21.2},{G=M25x1.5},{I=17.0},{B=29.5},{C=13.0},{D=44.5},{SW=27},{PS=50},{GEW=1.00},{NDM1=25.000},{KDM1=23.160},{PMETR=1.500},{VERS1=8},{VERS2=2.000},{VERS3=6},{BX1=23.400},{BX2=0.000},{BX3=33.000},{BX4=10.000},{BX5=23.700},{BX6=17.000},{BX7=21.000},{BX8=19.800},{BX9=21.600},{BX10=26.000},{BX11=29.500},{BX12=0.000},{BX13=22.600},{WX1=17.000},{WX2=0.000},{DX1=3.000},{DX2=3.500},{DX3=2.000},{DX4=8.500},{DX7=8.500},{DX8=4.000},{DX9=0.000},{DX91=0.000},{DX10=26.500},{DX11=19.000},{DX12=4.000},{DX13=6.000},{DX14=8.000},{DX15=11.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
IDNR
Ident number
ⁿ/ₐ
AD
Trade size Tubing outer-ø
[mm]
G
Thread EN 60423
ⁿ/ₐ
I
Smallest inner ø
[mm]
B
Largest outer ø
[mm]
C
Length of thread
[mm]
D
Total length
[mm]
SW
Wrench size across flats
[mm]
PS
Packet
[Units]
GEW
Weight-approx.
[kg/100 Units]
5012-0710N
5012-0710N
Straight Male Connector M...
10.0
M10x1.0
6.0
17.0
11.5
34.5
16
50
0.40
5012-0712N
5012-0712N
Straight Male Connector M...
10.0
M12x1.5
7.0
17.0
11.5
34.5
16
50
0.40
5052-1012N
5052-1012N
Straight Male Connector M...
13.0
M12x1.5
7.0
20.0
12.0
37.0
18
50
0.45
5012-1016N
5012-1016N
Straight Male Connector M...
13.0
M16x1.5
10.0
20.0
11.5
37.0
18
50
0.50
5012-1216N
5012-1216N
Straight Male Connector M...
15.8
M16x1.5
11.0
23.0
11.5
39.0
21
50
0.60
5012-1220N
5012-1220N
Straight Male Connector M...
15.8
M20x1.5
12.0
25.0
13.0
39.0
21
50
0.70
5012-1720N
5012-1720N
Straight Male Connector M...
21.2
M20x1.5
16.0
29.5
13.0
44.5
27
50
1.00
5012-1725N
5012-1725N
Straight Male Connector M...
21.2
M25x1.5
17.0
29.5
13.0
44.5
27
50
1.00
5012-2325N
5012-2325N
Straight Male Connector M...
28.5
M25x1.5
20.5
37.0
13.0
47.0
34
25
1.40
5012-2332N
5012-2332N
Straight Male Connector M...
28.5
M32x1.5
23.5
37.0
15.0
49.0
34
25
1.60
5012-2932N
5012-2932N
Straight Male Connector M...
34.5
M32x1.5
25.5
44.0
15.0
51.0
40
25
2.20
5012-2940N
5012-2940N
Straight Male Connector M...
34.5
M40x1.5
30.5
48.5
15.0
51.5
40
25
2.20
5012-3640N
5012-3640N
Straight Male Connector M...
42.5
M40x1.5
32.0
52.0
15.0
53.5
48
25
2.80
5012-3650N
5012-3650N
Straight Male Connector M...
42.5
M50x1.5
36.5
56.0
15.5
55.0
48
10
3.80
5012-4850N
5012-4850N
Straight Male Connector M...
54.5
M50x1.5
42.5
63.5
15.5
55.0
59
10
3.80
5012-4863N
5012-4863N
Straight Male Connector M...
54.5
M63x1.5
48.0
66.0
16.0
55.0
59
10
3.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表