您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
RQW-F - Plastic connector, quick-type elbow flange 90° incl. flange-sealing
DKC
COSMEC
Plastic Systems
FLEXAquick
rqw_f
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/flexaquick_connectors/rqw_f/rqw_f.prj},{NB=5027-23N67},{AUS=1},{IDNR=},{AD=28.5},{A=33.0},{B=65.5},{C=61.000},{D=53.0},{H=0.0},{H1=6.600},{G=37.0},{F=45.5},{E=85.5},{GEW=0.50},{PE=10},{VERS1=2},{R1=30.500},{R2=6.250},{FD=7.000},{R3=16.500},{TL=28.000},{FB=11.000},{FH=9.200},{AF=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
AD
Trade size Tubing outer-ø
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
H
[mm]
H1
[mm]
G
[mm]
F
[mm]
E
[mm]
GEW
Weight kg 100 units approx.
[kg/100 Units]
PE
[mm]
5020.077.216
5020.077.216
-
21.2
26.0
46.0
42.000
36.0
0.0
5.500
29.5
36.0
69.0
0.40
10
5027-23N67
5027-23N67
Flanged Connector 90° D.2...
28.5
33.0
65.5
61.000
53.0
0.0
6.600
37.0
45.5
85.5
0.50
10
5027-29N67
5027-29N67
Flanged Connector 90° D.2...
34.5
40.0
67.0
77.000
54.0
36.0
6.600
44.0
50.0
110.0
0.80
10
5027-36N67
5027-36N67
Flanged Connector 90° D.3...
42.5
44.0
85.0
84.500
73.0
30.0
6.600
52.0
66.5
102.0
0.90
10
5027-48N67
5027-48N67
Flanged Connector 90° D.4...
54.5
56.0
86.0
100.000
73.0
30.0
6.600
64.0
80.0
119.0
1.00
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D06.02 - Plastic spread rivet with cap
IMS UNIVERSAL Fastening elements
21.03.2022
GPBFS - Plastic Ball Revolving Grip
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
EV257-02 - Plastic Miniature Positive Drive Analogue Position Indicators
Evan Industrial Hardware
15.08.2023
NCRM, NCRF - Plastic Knobs - Cross Knobs
Misumi
04.06.2021
FPP - Plastic Polycarbonate Vacuum filters
Gamavuoto
20.05.2021
Wall-Mounted Housing - WM
Rittal
29.02.2024
RQG-M - Plastic quick screw connector with metric outer thread acc. to EN 6...
DKC
10.03.2023
Compact enclosures - AE
Rittal
29.02.2024
Desk section - Desk section
Rittal
20.07.2021
Single blank door - Box with single blank door
ETA
18.06.2024
Multi-WFP - One-piece elbow flange connector
DKC
10.03.2023
RQW-M - Plastic elbow connector, quick-type, metric outer thread acc. to EN...
DKC
10.03.2023
RQHG - Tubing holder with through hole for fastening by screws. Ribbed fixi...
DKC
10.03.2023
BWDG - Support Units
SAMLO
31.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表