您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
RQA - Terminal sleeve
DKC
COSMEC
Plastic Systems
FLEXAquick
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/flexaquick_connectors/rqa.prj},{NB=5097-14N},{AUS=1},{IDNR=},{VERS1=4},{AD=18.5},{I=12.1},{B=20.5},{D=21.0},{PS=50},{GEW=0.19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
AD
Trade size
[mm]
I
Smallest inner-ø mm
[mm]
B
Largest outer-ø mm
[mm]
D
Total length mm
[mm]
PS
Packet/Units
[mm]
GEW
Weight kg 100 units approx.
[mm]
5097-07N
5097-07N
Polyamide Bushing AD10 Bl...
10.0
4.3
12.0
20.0
50
0.08
5097-10N
5097-10N
Polyamide Bushing AD13 Bl...
13.0
7.8
15.0
20.0
50
0.12
5097-12N
5097-12N
Polyamide Bushing AD15,8 ...
15.8
10.3
17.8
20.0
50
0.12
5097-14N
5097-14N
Polyamide Bushing AD18,5 ...
18.5
12.1
20.5
21.0
50
0.19
5097-17N
5097-17N
Polyamide Bushing AD21,2 ...
21.2
14.3
23.2
21.0
50
0.19
5097-23N
5097-23N
Polyamide Bushing AD28,5 ...
28.5
20.8
30.5
22.0
25
0.27
5097-29N
5097-29N
Polyamide Bushing AD34,5 ...
34.5
26.8
36.5
22.0
25
0.34
5097-36N
5097-36N
Polyamide Bushing AD42,5 ...
42.5
33.8
44.5
25.0
25
0.48
5097-48N
5097-48N
Polyamide Bushing AD54,5 ...
54.5
45.8
56.5
25.0
10
0.63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RQGZ-M - Plastic connector, quick-type straight, outer thread strain relief...
DKC
10.03.2023
RQGZ-P - Plastic connector, quick-type straight, outer thread strain relief...
DKC
10.03.2023
RQPRO - Heavy abrasion protection incl. stainless steel screws
DKC
10.03.2023
RQB45-M - Kunststoff-Schnellverschraubungs Bogen 45° mit Gewindeanschluß me...
DKC
10.03.2023
Rotary cylinders Series 30
Camozzi
11.06.2024
RQK - Material (TPE), IP code IP66
DKC
10.03.2023
RQK-PA - Material (PA), IP code IP68/IP69K
DKC
10.03.2023
6110 - Quick coupling fittings made of nickel plated brass (CONDUIT-CONDUIT...
DKC
27.11.2019
6118 - Mickel plated brass gland adapters IP 68
DKC
27.11.2019
6012PAT / 6010PAT - Fixed male connectors for polyamide conduits protected ...
DKC
27.11.2019
RQBK45-M - Kunststoff-Schnellverschraubungs Bogen 45° mit Gewindeanschluß m...
DKC
10.03.2023
RQBK45-P - Kunststoff-Schnellverschraubungs Bogen 45° mit Gewindeanschluß P...
DKC
10.03.2023
6018-M - Mickel plated brass gland IP 68
DKC
27.11.2019
6015/6115 - Connectors for metal flexible conduits
DKC
27.11.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表