您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
TAC02 03 type
NSK Rolling Bearing
Super Precision Bearings
Ball Screw Support Bearings
For Electric Injection Molding Machine
Powered by
CAD模型選擇
{nsk_rb/super_precision_bearings/ball_screw_supp_bearings/for_electric_inject_molding_machine/tac02_03_type_asmtab.prj},{NB=NSK_TAC45-2T85},{IDNR=},{ORDER=TAC45-2T85},{SD=45},{D=110},{B=27},{R=2.0},{R1=1.0},{SD1=60.3},{SD2=75.6},{D1=84.5},{D2=100.9},{RGC=27.00},{CA=50},{LS=3700},{SRL=150.0},{DRL=243.0},{TRL=325.0},{LSRL=116.0},{LDRL=232.0},{LTRL=350.0},{V=1},{PPATH=tac02_03_type_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
[mm]
D
[mm]
B
[mm]
R
min.
[mm]
R1
min.
[mm]
SD1
[mm]
SD2
[mm]
D1
[mm]
D2
[mm]
RGC
Recommended Grease Quantities
ⁿ/ₐ
CA
Contact Angle
[°]
LS
Limiting Speeds
[min]
SRL
Basic Dynamic Load Ratings Single Row Load DF DB
[kN]
DRL
Basic Dynamic Load Ratings Double Row Load DT DFD DBD DFF DBB
[kn]
TRL
Basic Dynamic Load Ratings Triple Row Load DTD DFT DBT
[kn]
LSRL
Limiting Axial Load Single Row Load DF DB
[kn]
LDRL
Limiting Axial Load Double Row Load DT DFD DBD DFF DBB
[kn]
LTRL
Limiting Axial Load Triple Row Load DTD DFT DBT
[kn]
15TAC02AT85
15TAC02AT85
15
35
11
0.6
0.3
19.5
23.5
26.5
31.9
0.98
50
12000
18.8
30.5
40.5
11.5
22.9
34.5
25TAC02AT85
25TAC02AT85
25
52
15
1.0
0.6
30.5
36.6
40.4
47.4
3.00
50
7700
33.5
54.5
72.0
22.7
45.5
68.0
TAC35-2T85
TAC35-2T85
35
90
23
1.5
1.0
49.7
61.4
68.6
81.9
15.00
50
4600
102.0
166.0
220.0
75.5
151.0
226.0
40TAC03AT85
40TAC03AT85
40
90
23
1.5
1.0
49.7
61.4
68.6
81.9
15.00
50
4600
102.0
166.0
220.0
75.5
151.0
226.0
45TAC03AT85
45TAC03AT85
45
100
25
1.5
1.0
55.8
68.6
76.4
91.0
19.00
50
44100
120.0
195.0
259.0
91.5
183.0
274.0
TAC45-2T85
TAC45-2T85
45
110
27
2.0
1.0
60.3
75.6
84.5
100.9
27.00
50
3700
150.0
243.0
325.0
116.0
232.0
350.0
50TAC03AT85
50TAC03AT85
50
110
27
2.0
1.0
60.3
75.6
84.5
100.9
27.00
50
3700
150.0
243.0
325.0
116.0
232.0
350.0
55TAC03AT85
55TAC03AT85
55
120
29
2.0
1.0
67.1
82.7
92.3
110.1
32.00
50
3400
171.0
278.0
370.0
133.0
266.0
400.0
60TAC03AT85
60TAC03AT85
60
130
31
2.1
1.1
72.1
89.8
100.2
119.4
54.00
50
3100
196.0
320.0
425.0
152.0
305.0
455.0
80TAC03AM
80TAC03AM
80
170
39
2.1
1.1
94.0
118.5
131.5
152.5
82.00
50
2400
274.0
445.0
590.0
238.0
475.0
715.0
100TAC03CMC
100TAC03CMC
100
215
47
3.0
1.1
122.5
156.9
158.1
188.1
120.00
55
1900
365.0
595.0
795.0
231.0
460.0
690.0
120TAC03CMC
120TAC03CMC
120
260
55
3.0
1.1
153.0
189.3
190.7
223.5
170.00
55
1500
430.0
700.0
930.0
295.0
590.0
885.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表