您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
50TB-M - Timing Belt - 12.7mm (Nominal) Circular Pitch
WMBerg
METRIC
Chain and Belt Drives
Flex-E-Grip®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/flex_e_grip_timing_belt_system/a80m.prj},{NB=50TB-102-M},{PN=50TB-102},{DES=FLEX-E-GRIP TIMING SERIES},{CN=Master Inch/Metric Catalog},{CP=A80},{P=12.7},{N=102},{L=1295.4},{W=19.4},{A1=4.4000},{A2=4.7000},{A3=2.3000},{A4=0.6400},{R=1.8000},{PSTOL=0.0100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
P
Pitch
[mm]
N
Number of Teeth
ⁿ/ₐ
L
Length
[mm]
50TB-32-M
50TB-32
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
32
406.4
50TB-36-M
50TB-36
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
36
457.2
50TB-40-M
50TB-40
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
40
508.0
50TB-44-M
50TB-44
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
44
558.8
50TB-48-M
50TB-48
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
48
609.6
50TB-50-M
50TB-50
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
50
635.0
50TB-54-M
50TB-54
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
54
685.8
50TB-56-M
50TB-56
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
56
711.2
50TB-60-M
50TB-60
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
60
762.0
50TB-64-M
50TB-64
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
64
812.8
50TB-66-M
50TB-66
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
66
838.2
50TB-70-M
50TB-70
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
70
889.0
50TB-72-M
50TB-72
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
72
914.4
50TB-75-M
50TB-75
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
75
952.5
50TB-78-M
50TB-78
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
78
990.6
50TB-80-M
50TB-80
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
80
1016.0
50TB-84-M
50TB-84
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
84
1066.8
50TB-88-M
50TB-88
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
88
1117.6
50TB-90-M
50TB-90
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
90
1143.0
50TB-96-M
50TB-96
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
96
1219.2
50TB-102-M
50TB-102
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
102
1295.4
50TB-108-M
50TB-108
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
108
1371.6
50TB-114-M
50TB-114
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
114
1447.8
50TB-120-M
50TB-120
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
120
1524.0
50TB-126-M
50TB-126
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
12.7
126
1600.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
50TP-M - Timing Belt Pulleys - Type H - 12.7mm (Nominal) Circular Pitch - A...
WMBerg
06.06.2023
37TP - Timing Belt Pulleys - 3/8" Pitch (L) - .375 Circular Pitch
WMBerg
06.06.2023
RC40-M - Plastic Link Chain - 12.7mm (Nominal) Circular Pitch
WMBerg
06.06.2023
40EM-GSM - Plastic Sprockets - 12.7mm (Nominal) Circular Pitch
WMBerg
06.06.2023
BTM-XL - Timing belt (XL)
STAMPINGMASTERS
21.06.2024
8TB-M - Timing Belts - 2mm (Nominal) Circular Pitch
WMBerg
06.06.2023
KQQ01 - Timing belt conveyor, head-driven 3-slot profile (50mm diameter), b...
Yiheda 3D Electronic Gallery
09.05.2024
SBTM-P2M - Timing belt (P2M)
STAMPINGMASTERS
14.02.2023
LTBHA-L, LTBHA-H, LTBHA-T10 - Long Timing Belts - Iron Rubber/Teeth-side Up...
Misumi
08.06.2021
VMY01_32 - Chain/Standard/06B/08B/10B/12B/16B series
Yiheda 3D Electronic Gallery
09.05.2024
DIN ISO 606-E-RK-KE/KE-ECO - Chains KE and KE-Eco, similar to DIN ISO 606, ...
MÄDLER
26.04.2024
DIN ISO 606-E-RK-GL-ST - Single-Strand Roller Chains, similar to DIN ISO 60...
MÄDLER
26.04.2024
4V-M - Belts - Standard 12.7mm x 11.1mm V-Belts
WMBerg
06.06.2023
KQR01 - Timing belt conveyor, heavy-duty motor built-in type, head drive do...
Yiheda 3D Electronic Gallery
09.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表