您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
With flat back faces
Jtekt North America
Thrust ball bearings
Single direction thrust ball bearings
Powered by
CAD模型選擇
{jtekt/thrust_ball_bearings/single_direction_tbb/sdtbb_fbf_asmtab.prj},{NB=51317},{DESIGNATION=51317},{SERIES=},{TYPE=30},{SD=85},{D=150},{D1=150},{T=49},{ROLD=2},{SD1=88},{CR=232},{CO=419},{CU=17.5},{NG=1100},{NO=1700},{T1OLD=53},{T2=58},{SR=3},{RR=0},{A=0},{CC=0},{D2=0},{D3=0},{BD=24},{PCD=118},{T3=15},{T4=19},{SHAPE=12-A},{NOB=14},{VS=1},{PPATH=single_directions_thrust_ball_bearings/sdtbb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
D1
D1 - Outside Diameter
[mm]
T
T - Bearing Width
[mm]
R
r - Radius
[mm]
SD1
SD1 - Inside Diameter
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
NO
Limiting Speed (Oil)
[rpm]
51100
51100
10
24
24
9
0.3
11
12.5
14.0
0.630
6500
10000
51200
51200
10
26
26
11
0.6
12
15.8
17.1
0.770
5700
8800
51101
51101
12
26
26
9
0.3
13
12.9
14.0
0.690
6500
10000
51201
51201
12
28
28
11
0.6
14
16.5
19.0
0.860
5400
8300
51102
51102
15
28
28
9
0.3
16
13.2
15.4
0.760
6100
9400
51202
51202
15
32
32
12
0.6
17
20.8
24.8
1.10
4900
7500
51103
51103
17
30
30
9
0.3
18
13.5
18.2
0.820
6100
9400
51203
51203
17
35
35
12
0.6
19
21.5
27.3
1.25
4900
7500
51104
51104
20
35
35
10
0.3
21
17.8
24.7
1.10
5100
7900
51204
51204
20
40
40
14
0.6
22
27.9
37.7
1.70
3900
6000
51105
51105
25
42
42
11
0.6
26
24.4
37.2
1.70
4400
6800
51205
51205
25
47
47
15
0.6
27
34.6
50.4
2.30
3600
5500
51305
51305
25
52
52
18
1.0
27
44.7
61.4
2.75
3100
4800
51405
51405
25
60
60
24
1.0
27
69.5
89.4
4.05
2600
4000
51106
51106
30
47
47
11
0.6
32
25.5
42.2
1.90
4300
6600
51206
51206
30
52
52
16
0.6
32
36.7
58.2
2.65
3400
5200
51306
51306
30
60
60
21
1.0
32
53.5
78.7
3.55
2700
4200
51406
51406
30
70
70
28
1.0
32
91.0
126
5.70
2200
3400
51107
51107
35
52
52
12
0.6
37
25.5
47.2
2.00
3900
6000
51207
51207
35
62
62
18
1.0
37
48.9
78.2
3.55
2900
4500
51307
51307
35
68
68
24
1.0
37
69.3
105
4.75
2400
3700
51407
51407
35
80
80
32
1.1
37
109
155
7.00
1900
2900
51108
51108
40
60
60
13
0.6
42
33.6
62.8
2.85
3400
5300
51208
51208
40
68
68
19
1.0
42
58.7
98.3
4.45
2700
4200
51308
51308
40
78
78
26
1.0
42
86.6
135
6.05
2100
3300
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NF
Jtekt North America
13.12.2018
TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
Trelleborg
02.02.2018
DIN 934-SKM-STVZ-A2-A4 - Hexagon Nuts DIN 934, right hand
MÄDLER
10.04.2024
Open type
Jtekt North America
13.12.2018
Shielded ZZ, ZZX
Jtekt North America
13.12.2018
Open type
JTEKT Corporation(Koyo)
16.01.2019
With flat back faces
JTEKT Corporation(Koyo)
16.01.2019
C-AN - Economy Lock Nuts - AN Type
Misumi
29.05.2023
With Flat Seet
NSK Rolling Bearing
07.06.2024
Single Direction Type
NTN Corporation
17.10.2023
BD1_001_BDC_001 - Thrust ball bearings, single direction
SKF
06.06.2024
Metric series
Jtekt North America
13.12.2018
Series 51
Nachi-Fujikoshi
07.02.2019
Thrust Roller Bearings-with Rings (AZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表