您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Single Direction Type
NTN Corporation
Ball and roller bearing
Thrust Bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/thrust_b/tb_sdt_asmtab.prj},{NB=51217},{IDNR=},{SD=85},{D=125},{T=31},{R=1.0},{ORDER=51217},{CA=95.5},{COA=264},{CU=11.6},{CAF=9 700},{COAF=26 900},{NG=1 600},{NO=2 200},{D1=125},{SD1=88},{MASS=1.25},{DA1=109},{DA=101},{RAS=1},{PPATH=tb_sdt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
T
Width
[mm]
R
Radius
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CA
Basic load ratings dynamic
[kN]
COA
Basic Static Load Rating static
[kN]
CU
Fatigue load limit
[kN]
NG
Limiting Speeds (Grease)
[min^-1]
NO
Limiting Speeds (Oil)
[min^-1]
D1
Outside Diameter
[mm]
SD1
Inside Diameter
[mm]
MASS
mass
[kg]
51100
10
24
9
0.3
51100
10
14
0.63
6 700
9 500
24
11
0.02
51200
10
26
11
0.6
51200
12.7
17.1
0.77
5 800
8 300
26
12
0.03
51101
12
26
9
0.3
51101
10.3
15.4
0.695
6 400
9 200
26
13
0.02
51201
12
28
11
0.6
51201
13.2
19
0.86
5 600
8 000
28
14
0.03
51102
15
28
9
0.3
51102
10.5
16.8
0.755
6 200
8 800
28
16
0.02
51202
15
32
12
0.6
51202
16.6
24.8
1.12
5 000
7 100
32
17
0.05
51103
17
30
9
0.3
51103
10.8
18.2
0.82
6 000
8 500
30
18
0.03
51203
17
35
12
0.6
51203
17.2
27.3
1.23
4 800
6 800
35
19
0.05
51104
20
35
10
0.3
51104
14.2
24.7
1.12
5 200
7 500
35
21
0.04
51204
20
40
14
0.6
51204
22.3
37.5
1.7
4 100
5 900
40
22
0.08
51105
25
42
11
0.6
51105
19.6
37
1.68
4 600
6 500
42
26
0.06
51205
25
47
15
0.6
51205
27.8
50.5
2.28
3 700
5 300
47
27
0.11
51305
25
52
18
1.0
51305
35.5
61.5
2.77
3 200
4 600
52
27
0.18
51405
25
60
24
1.0
51405
55.5
89.5
4.05
2 600
3 700
60
27
0.33
51106
30
47
11
0.6
51106
20.4
42
1.9
4 300
6 200
47
32
0.07
51206
30
52
16
0.6
51206
29.3
58
2.63
3 400
4 900
52
32
0.14
51306
30
60
21
1.0
51306
43
78.5
3.55
2 800
3 900
60
32
0.27
51406
30
70
28
1.0
51406
72.5
126
5.65
2 200
3 200
70
32
0.52
51107
35
52
12
0.6
51107
20.4
44.5
2.02
3 900
5 600
52
37
0.09
51207
35
62
18
1.0
51207
39
78
3.55
2 900
4 200
62
37
0.22
51307
35
68
24
1.0
51307
55.5
105
4.75
2 400
3 500
68
37
0.38
51407
35
80
32
1.1
51407
87
155
7
1 900
2 800
80
37
0.76
51108
40
60
13
0.6
51108
26.9
63
2.84
3 500
5 000
60
42
0.13
51208
40
68
19
1.0
51208
47
98.5
4.45
2 700
3 900
68
42
0.28
51308
40
78
26
1.0
51308
69
135
6.05
2 200
3 100
78
42
0.55
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表