您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
5121. Sliding plate - Slide elements
Tecnorm
2 Slide elements
Powered by
CAD模型選擇
{tecnorm/02_gleitelemente/5121_gleitplatte.prj},{NB=5121.100.050_(B)},{INFO=Online Pdf},{WERKSTOFF=WF 750/1A},{B1=100},{L1=50},{S=20},{B2=50},{L3=25},{L2=0},{T=13},{FORM=B},{ZS=M12x25},{STK=2},{L3X=0.000},{D=13.500},{D1=20.000},{S1=13.000},{R=2.000},{R1=5.000},{L4=10.000},{MAT=Bronze mit Festschmierstoff, wartungsarm},{HRC=HB10: 190 - 220}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
B1
Length
[mm]
L1
Height
[mm]
S
Width
[mm]
B2
Length
[mm]
L3
Height
[mm]
L2
Height
[mm]
T
Length
[mm]
FORM
Form
ⁿ/ₐ
ZS
Cyl. screw DIN 912
ⁿ/ₐ
STK
Number of holes
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRC
Hardness
[HRC]
5121.050.080
5121.050.080
50
80
20
0
25
55
9
A
M8x25
2
Bronze with solid lubrica...
HB10: 190 - 220
5121.050.100
5121.050.100
50
100
20
0
25
75
13
A
M12x25
2
Bronze with solid lubrica...
HB10: 190 - 220
5121.050.125
5121.050.125
50
125
20
0
25
100
13
A
M12x25
2
Bronze with solid lubrica...
HB10: 190 - 220
5121.050.160
5121.050.160
50
160
20
0
25
135
13
A
M12x25
2
Bronze with solid lubrica...
HB10: 190 - 220
5121.050.200
5121.050.200
50
200
20
0
25
175
13
A
M12x25
2
Bronze with solid lubrica...
HB10: 190 - 220
5121.050.250
5121.050.250
50
250
20
0
25
85
13
E
M12x25
4
Bronze with solid lubrica...
HB10: 190 - 220
5121.050.300
5121.050.300
50
300
20
0
25
105
13
E
M12x25
4
Bronze with solid lubrica...
HB10: 190 - 220
5121.050.350
5121.050.350
50
350
20
0
25
125
13
E
M12x25
4
Bronze with solid lubrica...
HB10: 190 - 220
5121.050.400
5121.050.400
50
400
20
0
25
145
13
E
M12x25
4
Bronze with solid lubrica...
HB10: 190 - 220
5121.050.450
5121.050.450
50
450
20
0
25
165
13
E
M12x25
4
Bronze with solid lubrica...
HB10: 190 - 220
5121.050.500
5121.050.500
50
500
20
0
25
175
13
E
M12x25
4
Bronze with solid lubrica...
HB10: 190 - 220
5121.080.050
5121.080.050
80
50
20
30
25
0
9
B
M8x25
2
Bronze with solid lubrica...
HB10: 190 - 220
5121.080.080
5121.080.080
80
80
20
0
25
55
13
A
M12x25
2
Bronze with solid lubrica...
HB10: 190 - 220
5121.080.100
5121.080.100
80
100
20
0
25
75
13
A
M12x25
2
Bronze with solid lubrica...
HB10: 190 - 220
5121.080.125
5121.080.125
80
125
20
0
25
100
13
A
M12x25
2
Bronze with solid lubrica...
HB10: 190 - 220
5121.080.160
5121.080.160
80
160
20
0
25
135
13
A
M12x25
2
Bronze with solid lubrica...
HB10: 190 - 220
5121.080.200
5121.080.200
80
200
20
0
25
175
13
A
M12x25
2
Bronze with solid lubrica...
HB10: 190 - 220
5121.080.250
5121.080.250
80
250
20
0
40
210
13
A
M12x25
2
Bronze with solid lubrica...
HB10: 190 - 220
5121.080.315
5121.080.315
80
315
20
0
40
275
13
A
M12x25
2
Bronze with solid lubrica...
HB10: 190 - 220
5121.080.250
5121.080.250
80
250
20
0
25
85
13
E
M12x25
4
Bronze with solid lubrica...
HB10: 190 - 220
5121.080.300
5121.080.300
80
300
20
0
25
105
13
E
M12x25
4
Bronze with solid lubrica...
HB10: 190 - 220
5121.080.350
5121.080.350
80
350
20
0
25
125
13
E
M12x25
4
Bronze with solid lubrica...
HB10: 190 - 220
5121.080.400
5121.080.400
80
400
20
0
25
145
13
E
M12x25
4
Bronze with solid lubrica...
HB10: 190 - 220
5121.080.450
5121.080.450
80
450
20
0
25
165
13
E
M12x25
4
Bronze with solid lubrica...
HB10: 190 - 220
5121.080.500
5121.080.500
80
500
20
0
25
175
13
E
M12x25
4
Bronze with solid lubrica...
HB10: 190 - 220
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
5132. Sliding plate - Slide elements
Tecnorm
08.08.2016
5319. Guide bushings with collar - Slide elements
Tecnorm
08.08.2016
IMH - Metric Steel Heavy Duty Air Cylinders
Peninsular Cylinder
22.03.2024
MH - Steel Heavy Duty Air Cylinders
Peninsular Cylinder
22.03.2024
ILM - Metric Aluminum Medium Duty Air Cylinders
Peninsular Cylinder
22.03.2024
5175.1. Guide seat for rectangular guides - Slide elements
Tecnorm
08.08.2016
LM - Aluminum Medium Duty Air Cylinders
Peninsular Cylinder
22.03.2024
5157. Angle trims, without fastening drilling - Slide elements
Tecnorm
08.08.2016
5200. Centering unit with shim - Slide elements
Tecnorm
08.08.2016
5146. Covering strip (Steel) - Slide elements
Tecnorm
08.08.2016
5122. Sliding plate - Slide elements
Tecnorm
08.08.2016
5130. Sliding plate - Slide elements
Tecnorm
08.08.2016
5145. Covering strip - Slide elements
Tecnorm
08.08.2016
5155. Angle trims - Slide elements
Tecnorm
08.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表