您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
5165.1. Prism guide (Steel) - Slide elements
Tecnorm
2 Slide elements
Powered by
CAD模型選擇
{tecnorm/02_gleitelemente/5165_1_prismenfuhrung.prj},{NB=5165.1.065.35.300},{INFO=Online Pdf},{B1=65},{H1=35},{L1=300},{L2=275},{L3=250},{A=150},{H=65},{H2=18},{H3=15},{H4=8},{H5=15},{R=7},{D1=13.5},{D2=20},{D3=12},{D4=16},{MAT=Stahl, Gleitflächen oberflächengehärtet}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
B1
Width
[mm]
H1
Height
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
A
Length
[mm]
H
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
H4
Height
[mm]
H5
Height
[mm]
R
Radius
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
MAT
Material
ⁿ/ₐ
5165.1.065.35.150
5165.1.065.35.150
65
35
150
125
100
0
65
18
15
8
15
7
13.5
20
12
16
Steel, surface hardened s...
5165.1.065.35.200
5165.1.065.35.200
65
35
200
175
150
0
65
18
15
8
15
7
13.5
20
12
16
Steel, surface hardened s...
5165.1.065.35.250
5165.1.065.35.250
65
35
250
225
200
125
65
18
15
8
15
7
13.5
20
12
16
Steel, surface hardened s...
5165.1.065.35.300
5165.1.065.35.300
65
35
300
275
250
150
65
18
15
8
15
7
13.5
20
12
16
Steel, surface hardened s...
5165.1.125.60.150
5165.1.125.60.150
125
60
150
125
100
0
85
28
24
15
24
10
17.5
26
16
20
Steel, surface hardened s...
5165.1.125.60.200
5165.1.125.60.200
125
60
200
175
150
0
85
28
24
15
24
10
17.5
26
16
20
Steel, surface hardened s...
5165.1.125.60.250
5165.1.125.60.250
125
60
250
225
200
125
85
28
24
15
24
10
17.5
26
16
20
Steel, surface hardened s...
5165.1.125.60.300
5165.1.125.60.300
125
60
300
275
250
150
85
28
24
30
24
10
17.5
26
16
20
Steel, surface hardened s...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
5165. Prism guide - Slide elements
Tecnorm
08.08.2016
5130. Sliding plate - Slide elements
Tecnorm
08.08.2016
K0826 - Inserts
KIPP
27.05.2024
LVP LVPB - Cam Bottom Plates
Chinese Manufacturers
21.05.2014
UAA105 - Steel prismatic guide VDI 3357
RCM
04.04.2022
SN4185 - Prism guide VDI 3357
STRACK
01.12.2022
SN3886 - Gleitstueck zu Prismenfuehrung VDI 3357, VW-Norm 39D 952
STRACK
21.07.2022
K1754 - Attachment jaws with prism for fixed jaws DS and ES
KIPP
27.05.2024
17000291001 - Clamping element actima, prism
SToxxparts
31.05.2022
K1376 - Prism jaws for NC vice
KIPP
27.05.2024
MPS-60 - Mink Prisma-System
Mink Bürsten
01.04.2022
2963.83. - Prismatic guide, Steel, NAAMS
FIBRO
21.07.2023
2963.81. - Prismatic guide, Steel
FIBRO
21.07.2023
Soft jaw height=22mm - Top jaws
Gressel
20.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表