您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
529-01 - GKS gasket (DCI to plastic) - BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Accessories to BAIO®-System und ZAK®-System
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/accessories_baio_zak/529_01.prj},{NB=5290001601 529-01 DN150 - PNGas: 1 (only PVC) (400)},{IN=5290001601},{DC=DE},{LOD=400},{DN=150},{D=160},{PN=Gas: 1 (only PVC) },{H=34.5},{B=198},{W=0.30},{MAT=NBR for gas},{MED=Gas},{NOTICE=Notice 1: All BAIO® sockets are equipped with BAIO® lip gasket (BLD®) for water.; The surcharges quoted in the table include factory preinstalled BBD, on the one hand, and the surcharge for BLD®. Notice 2: When PE pipes are connected a support liner must be used.},{INFO=},{PL=Link},{R=6.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal diameter
[mm]
D
d
[mm]
PN
Max. operating pressure
[bar]
H
[mm]
B
Ø
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
INFO
Additional information
ⁿ/ₐ
5290000900
5290000900
80
90
16
34.5
127
0.19
EPDM for water
Potable water | Sewage wa...
Notice 1: All BAIO® socke...
5290000901
5290000901
80
90
Gas: 1 (only PVC)
34.5
127
0.19
NBR for gas
Gas
Notice 1: All BAIO® socke...
5290001100
5290001100
100
110
16
34.5
147
0.19
EPDM for water
Potable water | Sewage wa...
Notice 1: All BAIO® socke...
5290001101
5290001101
100
110
Gas: 1 (only PVC)
34.5
147
0.19
NBR for gas
Gas
Notice 1: All BAIO® socke...
5290001125
5290001125
100
125
16
38.0
150
0.15
EPDM for water
Potable water | Sewage wa...
Notice 1: All BAIO® socke...
Only in combination with ...
5290001126
5290001126
100
125
Gas: 1 (only PVC)
38.0
150
0.15
NBR for gas
Gas
Notice 1: All BAIO® socke...
Only in combination with ...
5290001250
5290001250
125
125
16
38.0
169
0.31
EPDM for water
Potable water | Sewage wa...
Notice 1: All BAIO® socke...
O-ring carrier downstream...
5290001252
5290001252
125
125
Gas: 1 (only PVC)
38.0
169
0.31
NBR for gas
Gas
Notice 1: All BAIO® socke...
O-ring carrier downstream...
5290001400
5290001400
125
140
16
38.0
169
0.24
EPDM for water
Potable water | Sewage wa...
Notice 1: All BAIO® socke...
5290001401
5290001401
125
140
Gas: 1 (only PVC)
38.0
169
0.24
NBR for gas
Gas
Notice 1: All BAIO® socke...
5290001600
5290001600
150
160
16
34.5
198
0.30
EPDM for water
Potable water | Sewage wa...
Notice 1: All BAIO® socke...
5290001601
5290001601
150
160
Gas: 1 (only PVC)
34.5
198
0.30
NBR for gas
Gas
Notice 1: All BAIO® socke...
5290001800
5290001800
150
180
16
39.5
205
0.21
EPDM for water
Potable water | Sewage wa...
Notice 1: All BAIO® socke...
Only in combination with ...
5290001801
5290001801
150
180
Gas: 1 (only PVC)
39.5
205
0.64
NBR for gas
Gas
Notice 1: All BAIO® socke...
Only in combination with ...
5290002000
5290002000
200
200
16
43.0
254
0.64
EPDM for water
Potable water | Sewage wa...
Notice 1: All BAIO® socke...
O-ring carrier downstream...
5290002002
5290002002
200
200
Gas: 1 (only PVC)
43.0
254
0.64
NBR for gas
Gas
Notice 1: All BAIO® socke...
O-ring carrier downstream...
5290002250
5290002250
200
225
16
43.0
254
0.30
EPDM for water
Potable water | Sewage wa...
Notice 1: All BAIO® socke...
5290002251
5290002251
200
225
Gas: 1 (only PVC)
43.0
254
0.28
NBR for gas
Gas
Notice 1: All BAIO® socke...
5290002500
5290002500
250
250
16
40.5
301
0.96
EPDM for water
Potable water | Sewage wa...
Notice 1: All BAIO® socke...
O-ring carriers upstream ...
5290002502
5290002502
250
250
Gas: 1 (only PVC)
40.5
301
0.96
NBR for gas
Gas
Notice 1: All BAIO® socke...
O-ring carriers upstream ...
5290002800
5290002800
250
280
16
40.0
301
0.30
EPDM for water
Potable water | Sewage wa...
Notice 1: All BAIO® socke...
5290002801
5290002801
250
280
Gas: 1 (only PVC)
40.0
301
0.30
NBR for gas
Gas
Notice 1: All BAIO® socke...
5290003150
5290003150
300
315
16
47.0
357
0.75
EPDM for water
Potable water | Sewage wa...
Notice 1: All BAIO® socke...
5290003151
5290003151
300
315
Gas: 1 (only PVC)
47.0
357
0.77
NBR for gas
Gas
Notice 1: All BAIO® socke...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
529-00 - BAIO® lip gasket (BLD®)
HAWLE
23.02.2024
SitaMulti flat roof outlet, vertical - Conventional outlet
Sita
26.03.2024
Model 63422/63447 - EPDM gasket for clamp union
BENE INOX - Stainless steel valves, pipes and fittings
16.02.2021
528-00 - Hawle-Stop restraint joint for DCI, PE and PVC pipes - BAIO® syste...
HAWLE
23.02.2024
437-00 - Combi-T gate valve "E3" - BAIO® system
HAWLE
23.02.2024
DIN 3760-A-WDR-6-30 - Radial Shaft Seals Design A, for Shaft Diameter 6 to ...
MÄDLER
26.04.2024
490-05 - Dirt cover and locking ring for BAIO® spigot ends
HAWLE
23.02.2024
529-02 - BAIO Blutop gasket
HAWLE
23.02.2024
6180 - ZAK fitting with PE tail
HAWLE
23.02.2024
DQPRO202BUT - Threaded
CPC – Colder Products
07.12.2021
6980 - ZAK plug
HAWLE
23.02.2024
529-05 - Twist lock device for BAIO® spigot end - socket connections
HAWLE
23.02.2024
249-00 - ZAK® plug
HAWLE
23.02.2024
529-04 - Dirt gasket for sockets - BAIO® system
HAWLE
23.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表