您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Open type
NTN Corporation
Ball and roller bearing
Angular Contact Ball Bearings
Double Row Angular Contact Ball Bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/angular_contact_bb/double_row_acbb/dracbb_ot_asmtab.prj},{NB=5208S},{IDNR=},{SD=40},{D=80},{B=30.2},{R=1.1},{ORDER=5208S},{CR=44},{COR=33.5},{CU=2},{CRF=4500.00},{CORF=3400},{LSG=5600},{LSO=7100},{A=41.5},{MASS=0.620},{VERS=1},{ZZLLM=0},{LLD=0},{ZLM=0},{DAMIN=0},{DAMAX=0},{DA=73},{RAS=1},{DA1=47},{PPATH=dracbb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Radius
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic load ratings
[kN]
COR
Basic Static Load Rating
[kN]
CU
Fatigue load limit
[kN]
LSG
Limiting speeds (Grease)
[min^-1]
LSO
Limiting speeds (Oil)
[min^-1]
A
Load center
[mm]
MASS
mass
[kg]
5200S
10
30
14.3
0.6
5200S
7.15
3.9
0.23
17000
22000
14.5
0.050
5201S
12
32
15.9
0.6
5201S
10.5
5.8
0.35
15000
20000
16.7
0.060
5202S
15
35
15.9
0.6
5202S
11.7
7.05
0.42
13000
17000
18.3
0.070
5302S
15
42
19.0
1.0
5302S
17.6
10.2
0.62
11000
15000
22.0
0.130
5203S
17
40
17.5
0.6
5203S
14.6
9.05
0.54
11000
15000
20.8
0.100
5303S
17
47
22.2
1.0
5303S
21
12.6
0.77
10000
13000
25.0
0.180
5204S
20
47
20.6
1.0
5204S
19.6
12.4
0.75
10000
13000
24.3
0.160
5304S
20
52
22.2
1.1
5304S
24.6
15
0.93
9000
12000
26.7
0.220
5205S
25
52
20.6
1.0
5205S
21.3
14.7
0.88
8500
11000
26.8
0.180
5305S
25
62
25.4
1.1
5305S
32.5
20.7
1.3
7500
10000
31.8
0.350
5206S
30
62
23.8
1.0
5206S
29.6
21.1
1.3
7100
9500
31.6
0.300
5306S
30
72
30.2
1.1
5306S
40.5
28.1
1.7
6300
8500
36.5
0.570
5207S
35
72
27.0
1.1
5207S
39
28.7
1.7
6300
8000
36.6
0.460
5307S
35
80
34.9
1.5
5307S
51
36
2.2
5600
7500
41.6
0.760
5208S
40
80
30.2
1.1
5208S
44
33.5
2
5600
7100
41.5
0.620
5308S
40
90
36.5
1.5
5308S
56.5
41
2.5
5300
6700
45.5
1.030
5209S
45
85
30.2
1.1
5209S
49.5
38
2.3
5000
6700
43.4
0.670
5309S
45
100
39.7
1.5
5309S
68.5
51
3.1
4500
6000
50.6
1.370
5210S
50
90
30.2
1.1
5210S
53
43.5
2.7
4800
6000
45.9
0.720
5310S
50
110
44.4
2.0
5310S
81.5
61.5
3.8
4300
5600
55.6
1.840
5211S
55
100
33.3
1.5
5211S
56
49
3
4300
5600
50.1
1.010
5311S
55
120
49.2
2.0
5311S
95
73
4.5
3800
5000
60.6
2.400
5212S
60
110
36.5
1.5
5212S
69
62
3.8
3800
5000
56.5
1.330
5312S
60
130
54.0
2.1
5312S
125
98.5
6
3400
4500
69.2
2.920
5213S
65
120
38.1
1.5
5213S
76.5
69
4.2
3600
4500
59.7
1.710
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Shielded type ZZ
NTN Corporation
17.10.2023
QJ type
NTN Corporation
17.10.2023
Non-contact sealed type LLB, LLF
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Shielded type ZZ
NTN Corporation
17.10.2023
Type NU
NTN Corporation
17.10.2023
Shielded type ZZ
NTN Corporation
17.10.2023
Back-to-back arrangement DB
NTN Corporation
17.10.2023
Contact sealed type LLU
NTN Corporation
17.10.2023
Contact Sealed type LLU
NTN Corporation
17.10.2023
Double-Row Angular Ball Bearings
NSK Rolling Bearing
07.06.2024
Series AN 00-40
NTN Corporation
17.10.2023
Bent inner tab type
NTN Corporation
17.10.2023
Face-to-face arrangement DF
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表