您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
With Aliging Seet Washer
NSK Rolling Bearing
Rolling Bearings
Thrust bearings
Single Direction Thrust Ball Bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/thrust_bearings/single_direction_tbb/with_aliging_seet_washer_asmtab.prj},{NB=NSK_53414U},{N=10},{VERS=1},{IDNR=},{STAN=},{NO=265},{ORDER=53414U},{SD=70},{D=150},{T=60},{T3=63.6},{T4=69},{SR=2.0},{CAN=252000},{COAN=555000},{CA=25700},{COA=56500},{GRE=1000},{OIL=1500},{SD1=150},{D1=73},{D2=110},{D3=155},{SB=19.5},{A=34.0},{R=112},{SDA=118},{DA=102},{SRA=2.0},{MASS=6.210},{PPATH=with_aliging_seet_washer_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
T3
Width
[mm]
T4
Width
[mm]
SR
Chamfer Dimension min.
[mm]
CAN
Basic Load Ratings
[N]
COAN
Basic Load Ratings
[N]
CA
Basic Load Ratings
[kgf]
COA
Basic Load Ratings
[kgf]
GRE
Limiting Speeds (Grease)
[min^-1]
OIL
Limiting Speeds (Oil)
[min^-1]
SD1
Outside Diameter
[mm]
D1
Outside Diameter
[mm]
D2
Inside Diameter
[mm]
D3
Outside Diameter
[mm]
SB
Width
[mm]
A
Width
[mm]
R
Chamfer Dimension
[mm]
SDA
Abutment and Fillet Dimensions min.
[mm]
DA
Abutment and Fillet Dimensions max.
[mm]
SRA
Abutment and Fillet Dimensions max.
[mm]
MASS
Mass-Approx
[kg]
53200U
53200U
10
26
11.6
13
0.6
12800
17100
1300
1740
6000
9000
26
12
18
28
3.5
8.5
22
20
16
0.6
0.036
53201U
53201U
12
28
11.4
13
0.6
13300
19000
1350
1940
5600
8500
28
14
20
30
3.5
11.5
25
22
18
0.6
0.039
53202U
53202U
15
32
13.3
15
0.6
16700
24800
1710
2530
5000
7500
32
17
24
35
4.0
12.0
28
25
22
0.6
0.059
53203U
53203U
17
35
13.2
15
0.6
17300
27300
1760
2780
4800
7500
35
19
26
38
4.0
16.0
32
28
24
0.6
0.069
53204U
53204U
20
40
14.7
17
0.6
22500
37500
2290
3850
4300
6300
40
22
30
42
5.0
18.0
36
32
28
0.6
0.096
53205U
53205U
25
47
16.7
19
0.6
28000
50500
2860
5150
3800
5600
47
27
36
50
5.5
19.0
40
38
34
0.6
0.151
53305U
53305U
25
52
19.8
22
1.0
36000
61500
3650
6250
3200
5000
52
27
38
55
6.0
21.0
45
41
36
1.0
0.224
53405U
53405U
25
60
26.4
29
1.0
56000
89500
5700
9100
2600
4000
60
27
42
62
8.0
19.0
50
46
39
1.0
0.426
53206U
53206U
30
52
17.8
20
0.6
29500
58000
3000
5950
3400
5300
52
32
42
55
5.5
22.0
45
43
39
0.6
0.183
53306U
53306U
30
60
22.6
25
1.0
43000
78500
4400
8000
2800
4300
60
32
45
62
7.0
22.0
50
48
42
1.0
0.336
53406U
53406U
30
70
30.1
33
1.0
73000
126000
7450
12800
2200
3400
70
32
50
75
9.0
20.0
56
54
46
1.0
0.666
53207U
53207U
35
62
19.9
22
1.0
39500
78000
4050
7950
3000
4500
62
37
48
65
7.0
24.0
50
51
46
1.0
0.292
53307U
53307U
35
68
25.6
28
1.0
56000
105000
5700
10700
2400
3800
68
37
52
72
7.5
24.0
56
55
48
1.0
0.488
53407U
53407U
35
80
34.0
37
1.1
87500
155000
8950
15800
2000
3000
80
37
58
85
10.0
23.0
64
62
53
1.0
0.967
53208U
53208U
40
68
20.3
23
1.0
47500
98500
4850
10000
2800
4300
68
42
55
72
7.0
28.5
56
57
51
1.0
0.355
53308U
53308U
40
78
28.5
31
1.0
70000
135000
7100
13700
2200
3400
78
42
60
82
8.5
28.0
64
63
55
1.0
0.704
53408U
53408U
40
90
38.2
42
1.1
103000
188000
10500
19100
1700
2600
90
42
65
95
12.0
26.0
72
70
60
1.0
1.380
53209U
53209U
45
73
21.3
24
1.0
48000
105000
4900
10700
2600
4000
73
47
60
78
7.5
26.0
56
62
56
1.0
0.419
53309U
53309U
45
85
30.1
33
1.0
80500
163000
8200
16700
2000
3000
85
47
65
90
10.0
25.0
64
69
61
1.0
0.888
53409U
53409U
45
100
42.4
46
1.1
128000
246000
13000
25100
1600
2400
100
47
72
105
12.5
29.0
80
78
67
1.0
1.870
53210U
53210U
50
78
23.5
26
1.0
49000
111000
5000
11400
2400
3600
78
52
62
82
7.5
32.5
64
67
61
1.0
0.504
53310U
53310U
50
95
34.3
37
1.1
97500
202000
9950
20600
1800
2800
95
52
72
100
11.0
28.0
72
77
68
1.0
1.270
53410U
53410U
50
110
45.6
50
1.5
147000
288000
15000
29400
1400
2200
110
52
80
115
14.0
35.0
90
86
74
1.5
2.410
53211U
53211U
55
90
27.3
30
1.0
70000
159000
7150
16200
2200
3200
90
57
72
95
9.0
35.0
72
76
69
1.0
0.819
53311U
53311U
55
105
39.3
42
1.1
115000
244000
11800
24900
1600
2400
105
57
80
110
11.5
30.0
80
85
75
1.0
1.780
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
With Flat Seet
NSK Rolling Bearing
07.06.2024
With Flat Seet
NSK Rolling Bearing
07.06.2024
With Aliging Seet Washer
NSK Rolling Bearing
07.06.2024
Cylindrical Bore
NSK Rolling Bearing
07.06.2024
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
With aligning seat washer
JTEKT Corporation(Koyo)
16.01.2019
Cylindrical Bore
NSK Rolling Bearing
07.06.2024
Thrust Spherical Roller Bearings
NSK Rolling Bearing
07.06.2024
Thrust Washer (AS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Tapered Bore
NSK Rolling Bearing
07.06.2024
Thrust Cylindrical Roller Bearings
NSK Rolling Bearing
07.06.2024
Open Type
NSK Rolling Bearing
07.06.2024
Contact Sealed Type DD DDU
NSK Rolling Bearing
07.06.2024
DDK05 - Flanged Bushing
DAIDO METAL
22.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表