您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LFX - 活性炭过滤器
Festo
产品 (A - Z)
L
LFX
Powered by
CAD模型選擇
{festo/parts/l/lfx/lfx_asmtab.prj},{NB=532782 LFX-3/8-D-MIDI},{TNR=532782},{TYP=LFX-3/8-D-MIDI},{B1=85.000},{B2=70.000},{B3=55.000},{B4=43.000},{B5=0.000},{D1=G3/8},{D2=0.000},{D3=M5},{D6=52.000},{H1=32.000},{H2=22.000},{L1=179.000},{L2=151.000},{L3=80.000},{T1=8.000},{T2=0.000},{SW2=24.000},{CNSMASSEXACT=0.816},{PPATH=assemblies/lfx_asmtpl.prj},{GTIN=4052568165482}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D6
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
T1
[mm]
T2
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
532779 LFX-1/8-D-MINI
532779
LFX-1/8-D-MINI
64.000
52.000
40.000
30.000
0.000
G1/8
0.000
M4
38.000
20.000
11.000
144.000
124.000
60.000
7.000
0.000
22.000
0.376
4052568086213
532802 LFX-1/4-D-MINI
532802
LFX-1/4-D-MINI
64.000
52.000
40.000
30.000
0.000
G1/4
0.000
M4
38.000
20.000
11.000
144.000
124.000
60.000
7.000
0.000
22.000
0.376
4052568086282
532780 LFX-3/8-D-MINI
532780
LFX-3/8-D-MINI
70.000
52.000
40.000
30.000
0.000
G3/8
0.000
M4
38.000
20.000
11.000
144.000
124.000
60.000
7.000
0.000
22.000
0.376
4052568086220
532776 LFX-D-MINI
532776
LFX-D-MINI
0.000
0.000
40.000
30.000
5.800
-
11.000
-
38.000
0.000
0.000
144.000
124.000
60.000
0.000
10.000
22.000
0.283
4052568086206
532781 LFX-1/4-D-MIDI
532781
LFX-1/4-D-MIDI
85.000
70.000
55.000
43.000
0.000
G1/4
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
8.000
0.000
24.000
0.816
4052568165475
532782 LFX-3/8-D-MIDI
532782
LFX-3/8-D-MIDI
85.000
70.000
55.000
43.000
0.000
G3/8
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
8.000
0.000
24.000
0.816
4052568165482
532783 LFX-1/2-D-MIDI
532783
LFX-1/2-D-MIDI
85.000
70.000
55.000
43.000
0.000
G1/2
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
8.000
0.000
24.000
0.816
4052568165499
532784 LFX-3/4-D-MIDI
532784
LFX-3/4-D-MIDI
85.000
70.000
55.000
43.000
0.000
G3/4
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
8.000
0.000
24.000
0.816
4052568165505
532777 LFX-D-MIDI
532777
LFX-D-MIDI
0.000
0.000
55.000
43.000
6.800
-
24.000
M5
52.000
0.000
0.000
179.000
151.000
80.000
0.000
11.000
24.000
0.600
4052568165451
532785 LFX-1/2-D-MAXI
532785
LFX-1/2-D-MAXI
96.000
80.000
66.000
46.000
0.000
G1/2
0.000
M5
65.000
32.000
22.000
203.000
170.000
90.000
8.000
0.000
24.000
1.191
4052568165512
532786 LFX-3/4-D-MAXI
532786
LFX-3/4-D-MAXI
96.000
80.000
66.000
46.000
0.000
G3/4
0.000
M5
65.000
32.000
22.000
203.000
170.000
90.000
8.000
0.000
24.000
1.191
4052568165529
532787 LFX-1-D-MAXI
532787
LFX-1-D-MAXI
116.000
91.000
66.000
46.000
0.000
G1
0.000
M5
65.000
40.000
22.000
203.000
170.000
90.000
8.000
0.000
24.000
1.191
4052568165536
532778 LFX-D-MAXI
532778
LFX-D-MAXI
0.000
0.000
66.000
46.000
6.800
-
30.000
M5
65.000
0.000
0.000
203.000
170.000
90.000
0.000
11.000
24.000
0.921
4052568165468
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表