您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NL FR - Standard rubber wheels, swivel top plate bracket type "NL" with brake
Tellurerota
Industrial - Light duty
53 - STANDARD RUBBER WHEELS, PRESSED STEEL DISCS
Standard rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie53/53nl/srp_nl_fr_asmtab.prj},{NB=535407},{COD=535407},{WT=CB},{D=225},{BR=3},{DX=225},{F=50.0},{H=263},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=156},{LC=250},{DD=20},{L1=80},{L=60},{DFA=12},{TG=0},{W=3.95},{INFO=Technical description},{VER=6},{TG1=0, 'No'},{BRX= 1, 'SRP/NL', 2, 'SF/NL',3,'SRP/NL FR'},{PPATH=nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
COD
[mm]
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
535401
535401
CB
80
25.0
107
100x85
80x60
9
40
120
65
0.87
535402
535402
CB
100
30.0
128
100x85
80x60
9
35
120
80
1.00
535403
535403
CB
125
37.5
156
100x85
80x60
9
37
120
130
1.30
535404
535404
CB
140
37.5
177
100x85
80x60
9
34
120
150
1.46
535411
535411
CB
150
40.0
182
100x85
80x60
9
34
120
170
1.57
535410
535410
CB
160
40.0
199
140x110
105x80
11
56
156
180
2.69
535405
535405
CB
180
45.0
219
140x110
105x80
11
56
156
200
3.07
535406
535406
CB
200
50.0
240
140x110
105x80
11
56
156
230
3.39
535407
535407
CB
225
50.0
263
140x110
105x80
11
56
156
250
3.95
535421
535421
CR
80
25.0
107
100x85
80x60
9
40
120
65
0.89
535422
535422
CR
100
30.0
128
100x85
80x60
9
35
120
80
1.03
535423
535423
CR
125
37.5
156
100x85
80x60
9
37
120
130
1.33
535424
535424
CR
140
37.5
177
100x85
80x60
9
34
120
150
1.49
535431
535431
CR
150
40.0
182
100x85
80x60
9
34
120
170
1.60
535430
535430
CR
160
40.0
199
140x110
105x80
11
56
156
180
2.75
535425
535425
CR
180
45.0
219
140x110
105x80
11
56
156
200
3.13
535426
535426
CR
200
50.0
240
140x110
105x80
11
56
156
230
3.45
535427
535427
CR
225
50.0
263
140x110
105x80
11
56
156
250
4.22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表