您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 30836 - Sealing blind rivets IMEX dome head (POP® AD AH), aluminum EN AW 1100 (Al99,0Cu), plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.30 Closed end blind rivets
BN 30836 Sealing blind rivets IMEX
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_100/02_200_100_30/bn_30836/bn_30836.prj},{NB=9073840 (10.8)},{BNARTNR=9073840},{BNARTNR1=9073840},{BRAND=POP®},{BZC=AD 41 AH},{BNMAT=Aluminium EN AW 1100 (Al99,0Cu)},{BNSURFACE=blank},{D=3.2},{L=6.4},{FORM=1},{D2=6.3},{D3=1.8},{S=1.3},{F2=470},{F1=660},{P=0.80},{P1=0.8-1.6},{PMIN=0.800},{PMAX=1.600},{B=3.3},{B1=3.3-3.4},{PF=Niete / Dorn: Aluminium},{D1=1.83},{X1=3.280},{X2=1.300},{X3=6.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Article number
ⁿ/ₐ
BNARTNR1
Article number
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
BZC
Code
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Rivet sleeve diameter nom. (d1)
[mm]
L
max.
[mm]
D2
max.
[mm]
D3
~
[mm]
S
max.
[mm]
F2
Shear force
[N]
F1
Tensile force
[N]
P1
Grip range
[mm]
B1
Borehole diameter
[mm]
PF
Product features
ⁿ/ₐ
9073840
9073840
9073840
POP®
AD 41 AH
Aluminum EN AW 1100 (Al99...
plain
3.2
6.4
6.3
1.8
1.3
470
660
0.8-1.6
3.3-3.4
Rivet / Mandrel: aluminum
3802635
3802635
300146824
POP®
AD 42 AH
Aluminum EN AW 1100 (Al99...
plain
3.2
8.1
6.3
1.8
1.3
470
660
1.6-3.2
3.3-3.4
Rivet / Mandrel: aluminum
5400190
5400190
300100414
POP®
AD 43 AH
Aluminum EN AW 1100 (Al99...
plain
3.2
9.6
6.3
1.8
1.3
470
660
3.2-4.8
3.3-3.4
Rivet / Mandrel: aluminum
3803062
3803062
300144901
POP®
AD 44 AH
Aluminum EN AW 1100 (Al99...
plain
3.2
11.2
6.3
1.8
1.3
470
660
4.8-6.4
3.3-3.4
Rivet / Mandrel: aluminum
5400191
5400191
300100415
POP®
AD 53 AH
Aluminum EN AW 1100 (Al99...
plain
4.0
10.0
8.4
2.3
1.7
690
1070
3.2-4.8
4.1-4.2
Rivet / Mandrel: aluminum
5400192
5400192
300144900
POP®
AD 54 AH
Aluminum EN AW 1100 (Al99...
plain
4.0
11.6
8.4
2.3
1.7
690
1070
4.8-6.4
4.1-4.2
Rivet / Mandrel: aluminum
5400193
5400193
300100416
POP®
AD 62 AH
Aluminum EN AW 1100 (Al99...
plain
4.8
8.8
10.0
2.7
2.1
970
1380
1.6-3.2
4.9-5
Rivet / Mandrel: aluminum
5400194
5400194
300100417
POP®
AD 64 AH
Aluminum EN AW 1100 (Al99...
plain
4.8
12.0
10.0
2.7
2.1
970
1380
3.2-6.4
4.9-5
Rivet / Mandrel: aluminum
5400195
5400195
300100418
POP®
AD 66 AH
Aluminum EN AW 1100 (Al99...
plain
4.8
15.2
10.0
2.7
2.1
970
1380
6.4-9.5
4.9-5
Rivet / Mandrel: aluminum
5400196
5400196
300200402
POP®
AD 68 AH
Aluminum EN AW 1100 (Al99...
plain
4.8
18.3
10.0
2.7
2.1
970
1380
9.5-12.7
4.9-5
Rivet / Mandrel: aluminum
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表