您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
542-00 - All socket tee - BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/542_00.prj},{NB=5422000800 542-00 DN200 - DN80- PN16 (400)},{IN=5422000800},{DN1X=200},{DN2X=80},{PN=16},{D1=222},{D2=98},{E1=145},{E2=105},{H=386},{H1=250},{L=460},{B=272},{W=33.10},{DN=80.000},{C=19.000},{A1X=272.000},{A2X=250.920},{A3X=218.750},{B1X=79.930},{B2X=90.320},{C1X=141.160},{C2X=123.740},{C3X=95.920},{D1X=65.740},{D2X=80.680},{D3X=123.810},{B33X=79.930},{B333X=41.950},{B1Y=126.135},{B2Y=114.280},{B3Y=60.000},{B4Y=51.060},{A1X1=238.000},{A1X2=102.000},{DC=DE},{DN1=200},{DN2=80},{MAT=Body: GJS-400, Hawle epoxy powder coated; Gaskets: EPDM for water},{MED=Potable water| Sewage water},{LOD=400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN1
[mm]
DN2
[mm]
PN
Max. operating pressure
[bar]
D1
[mm]
D2
[mm]
E1
[mm]
E2
[mm]
H
[mm]
H1
[mm]
L
[mm]
B
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
NOTICE1
Additional Notice
ⁿ/ₐ
5420800800
5420800800
80
80
16
98
98
105
105
261
190
380
151
13.30
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5421000800
5421000800
100
80
16
118
98
120
105
281
200
410
172
16.80
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5421001000
5421001000
100
100
16
118
118
120
120
290
210
420
172
17.35
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5421250800
5421250800
125
80
16
144
98
125
105
316
210
410
196
18.50
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5421251000
5421251000
125
100
16
144
118
125
120
336
230
435
196
22.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5421251250
5421251250
125
125
16
144
144
125
125
336
230
465
196
23.60
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5421500800
5421500800
150
80
16
170
98
125
105
331
225
415
212
22.10
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5421501000
5421501000
150
100
16
170
118
125
120
343
237
495
212
25.35
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5421501250
5421501250
150
125
16
170
144
125
125
345
239
450
212
25.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5421501500
5421501500
150
150
16
170
170
125
125
354
248
500
212
27.40
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5421501800
5421501800
150
150/d180
16
170
180
123
125
362
250
500
223
28.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
BAIO® socket DN 150/d 180...
5421801500
5421801500
150/d180
150
16
180
170
118
123
362
250
500
223
29.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
BAIO® socket DN 150/d 180...
5421801800
5421801800
150/d180
150/d180
16
180
180
118
118
362
250
500
223
29.50
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
BAIO® socket DN 150/d 180...
5422000800
5422000800
200
80
16
222
98
145
105
386
250
460
272
33.10
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5422001000
5422001000
200
100
16
222
118
145
120
400
265
485
272
34.20
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5422001250
5422001250
200
125
16
222
144
145
125
414
280
510
272
37.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5422001500
5422001500
200
150
16
222
170
145
125
409
273
540
272
39.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5422001800
5422001800
200
150/d180
16
222
180
145
118
409
273
540
272
38.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
BAIO® socket DN 150/d 180...
5422002000
5422002000
200
200
16
222
222
145
145
436
300
600
272
44.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5422500800
5422500800
250
80
16
274
98
166
105
440
277
552
326
48.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5422501000
5422501000
250
100
16
274
118
166
120
466
303
572
326
49.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5422501500
5422501500
250
150
16
274
170
166
123
477
314
641
326
65.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5422502000
5422502000
250
200
16
274
222
182
123
502
339
694
326
66.50
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5422502500
5422502500
250
250
16
274
274
166
166
540
376
747
326
71.10
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5423000800
5423000800
300
80
16
326
98
182
105
495
303
614
384
65.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
549-00 - EN-fitting - BAIO® system
HAWLE
23.02.2024
450-00 - Gate valve "E3" with spigot/socket - BAIO® system
HAWLE
23.02.2024
4500E3 - E3 VALVE - BAIO SOCKET-SOCKETFor ductile iron, steel, PE and PVC p...
HAWLE
23.02.2024
451-00 - Gate valve "E3" with spigot/socket - BAIO® system
HAWLE
23.02.2024
540-00 - EU-fitting (flanged socket) - BAIO® system
HAWLE
23.02.2024
538-00 - Double tee cross - BAIO® system
HAWLE
23.02.2024
528-00 - Hawle-Stop restraint joint for DCI, PE and PVC pipes - BAIO® syste...
HAWLE
23.02.2024
DUKTUS flanged socket BLS - Flanged socket piece
vonRoll hydro
20.03.2024
532-00 - SM-fitting (spigot end / socket fitting) - BAIO® system
HAWLE
23.02.2024
530-01 - Cut-in socket fitting with WAGA-Multi/Joint® multirange socket BAI...
HAWLE
23.02.2024
Figure 2877b - VONROLL flanged socket ECOFIT HYDROTIGHT Push-on flanged soc...
vonRoll hydro
20.03.2024
543-00 - Double socket bend 90° - BAIO® system
HAWLE
23.02.2024
530-03 - Cut-in socket fitting with BAIO® spigot end and Synoflex socket
HAWLE
23.02.2024
492-00 - Tele-Hydrant®
HAWLE
23.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表